Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter-wave and Microwave GaAs Amplifiers

Keysight Technologies provides a variety of MMIC amplifiers ideal for microwave radio, aerospace and defense, and instrumentation applications.

These amplifiers range is frequency bands, gain, output power, as well as circuit architecture.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

Compare All MMICs (18)

  • 1GG7-8045 2-26.5 GHz Traveling Wave Amplifier 1GG7-8045 2-26.5 GHz Traveling Wave Amplifier (1) 

    1GG7-8045 2-26.5 GHz Traveling Wave Amplifier

    The 1GG7-8045 is a broadband GaAs MMIC Traveling Wave Amplifier designed for high output power and moderate gain over the full 2 to 26.5 GHz frequency range.

  • 1GC1-8213-BLK DC-10GHz Power Amplifier [Discontinued] 1GC1-8213-BLK DC-10GHz Power Amplifier [Discontinued] (1) 

    1GC1-8213-BLK DC-10GHz Power Amplifier [Discontinued]

    • Packaged RF Via Power SMT DC-10GHZ Medium Power Series-Shunt HBT Amplifier 
    • Moderate Gain: 11 dB 
    • P-1dB: +19 dBm 
    • Low 1/f Noise Corner <20kHz 
    • Return Loss= input 15 dB, Output 10 dB 


     

  • 1GC1-8213-TR1 DC-10GHz Power Amplifier [Discontinued] 1GC1-8213-TR1 DC-10GHz Power Amplifier [Discontinued] (1) 

    1GC1-8213-TR1 DC-10GHz Power Amplifier [Discontinued]

    • Packaged RF Via Power SMT DC-10GHZ Medium Power Series-Shunt HBT Amplifier 
    • Moderate Gain: 11 dB 
    • P-1dB: +19 dBm 
    • Low 1/f Noise Corner <20kHz 
    • Return Loss= input 15 dB, Output 10 dB 

  • 1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier 1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier (1) 

    1GG6-4080 0-43 Gb/s Differential I/O, High Power, Output Amplifier

    • High output MMIC amplifier for use in both frequency and time-domain applications
    • Good pulse fidelity at all data rates through 43 Gb/s
    • Ideal as a differential I/O LiNO3 optical modulator driver
    • Unique architecture enables direct chip-to-chip cascading interconnects

  • 1GG6-8070 40-67 GHz Power Amplifier 1GG6-8070 40-67 GHz Power Amplifier (1) 

    1GG6-8070 40-67 GHz Power Amplifier

    The 1GG6-8070 is a high–gain, medium– power mm–wave amplifier. It can be used as part of a banded solution to achieve respectable mm–wave power.

  • HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier (1) 

    HMMC-5021 2-22 GHz GaAs MMIC Traveling Wave Amplifier

    The HMMC-5021 is a broadband GaAs MMIC traveling wave amplifier with moderate gain and moderate output power.These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-5022 2-22 GHz GaAs MMIC Traveling Wave Amplifier HMMC-5022 2-22 GHz GaAs MMIC Traveling Wave Amplifier (1) 

    HMMC-5022 2-22 GHz GaAs MMIC Traveling Wave Amplifier

    The HMMC-5022 is a broadband GaAs MMIC traveling wave amplifier with moderate gain and moderate output power. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-5023 23 GHz Low Noise Amplifier HMMC-5023 23 GHz Low Noise Amplifier (1) 

    HMMC-5023 23 GHz Low Noise Amplifier

    The HMMC-5023 is a a GaAs MMIC amplilfer with moderate gain and low noise. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-5025 2-50 GHz Distributed Amplifier HMMC-5025 2-50 GHz Distributed Amplifier (1) 

    HMMC-5025 2-50 GHz Distributed Amplifier

    The HMMC-5025 is a broadband GaAs MMIC generic amplifier. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

  • HMMC-5026 2-26.5 GHz GaAs MMIC Traveling Wave Amplifier HMMC-5026 2-26.5 GHz GaAs MMIC Traveling Wave Amplifier (1) 

    HMMC-5026 2-26.5 GHz GaAs MMIC Traveling Wave Amplifier

    The HMMC-5026 is a broadband GaAs MMIC traveling wave amplifier with moderate gain and moderate output power. These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.