Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

X-Series Measurement Applications for Signal/Spectrum Analyzers

Download your next insight

Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

The X-Series applications are proven, ready-to-use measurements for signal analysis. Simplifying complex tasks and delivering repeatable results, the applications let you see and understand the performance of your cellular, wireless and aerospace/defense devices and designs.

  • Gain more insight into device performance from parametric - phase noise, noise figure, pulse - to the latest standards-compliant wireless measurements including LTE and WLAN
  • Speed your time-to-insight with integrated applications that put consistent measurements at your fingertips
  • Speed time-to-market with the same measurements leveraged across design, DV and production
  • Leverage built-in measurement expertise to quickly understand signals and device performance
  • Share applications across multiple instruments with available transportable licenses

Compare All X-Series Applications (74)

Find an X-Series Application

  • N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI (1) 

    N9054C VMA Vector Modulation Analysis Application, Multi-Touch UI

    • FFT-based spectrum analysis and time-domain analysis tools for burst analysis
    • General-purpose analog and digital modulation analysis (optional)
    • Runs inside the UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9063C Analog Demodulation Measurement Application, Multi-touch UI N9063C Analog Demodulation Measurement Application, Multi-touch UI (1) 

    N9063C Analog Demodulation Measurement Application, Multi-touch UI

    The N9063C analog demodulation measurement application provides easy-to-use analog modulation testers with one-button measurements for AM, FM, PM and FM Stereo/RDS signals.

  • N9067C Pulse Measurement Application, Multi-touch UI N9067C Pulse Measurement Application, Multi-touch UI (1) 

    N9067C Pulse Measurement Application, Multi-touch UI

    • Automatically synchronize to pulsed signals up to 50 GHz and bandwidth of 510 MHz
    • View key pulse signal modulation performance indicators and pulses in a time, frequency and phase-domains
    • Runs inside X-Series signal analyzers with multi-touch UI

  • N9068C Phase Noise Measurement Application, Multi-touch UI N9068C Phase Noise Measurement Application, Multi-touch UI (1) 

    N9068C Phase Noise Measurement Application, Multi-touch UI

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)

  • N9069C Noise Figure Measurement Application, Multi-touch UI N9069C Noise Figure Measurement Application, Multi-touch UI (1) 

    N9069C Noise Figure Measurement Application, Multi-touch UI

    • Noise figure/gain measurements
    • One-button measurements: noise figure, gain, Y-factor, effective temperature, and hot/cold power density
    • Supports SNS 346 Series noise sources and U7227x Series USB preamps
    • Available as a post-purchase upgrade

  • N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI (1) 

    N9073C W-CDMA/HSPA/HSPA+ Measurement Application, Multi-touch UI

    • W-CDMA/HSPA/HSPA+ per 3GPP Release 99 to 8
    • Includes uplink/downlink RF transmitter measurements
    • Transmit analog baseband measurements with BBIQ hardware
    • 1-touch measurements with pass/fail per the standard

  • N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI (1) 

    N9080C LTE/LTE-Advanced FDD Measurement Application, Multi-touch UI

    • LTE and LTE-Advanced FDD per 3GPP Release 8 to 13
    • Includes Uplink and downlink measurements in a single option
    • Carrier aggregation up to five component carriers
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI (1) 

    N9082C LTE / LTE-Advanced TDD Measurement Application, Multi-touch UI

    • LTE and LTE-Advanced TDD per 3GPP Release 8 to 12
    • Includes Uplink and downlink measurements in a single option
    • Carrier aggregation up to five component carriers
    • Runs inside UXA, PXA, MXA, EXA and CXA X-Series signal analyzers with multi-touch UI

  • N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI (1) 

    N9077C WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax Measurement Application, Multi-Touch UI

    • Compliant to 802.11a/b/g/j/p/n, 802.11ac, 802.11af, 802.11ah, 802.11ax IEEE series standards for WLAN design/manufacturing test
    • Manual settings for 802.11a-turbo mode
    • One-button pass/fail measurements per standard

  • N9081C Bluetooth Measurement Application, Multi-Touch UI N9081C Bluetooth Measurement Application, Multi-Touch UI (1) 

    N9081C Bluetooth Measurement Application, Multi-Touch UI

    • Compliant with Bluetooth® Core Specification Version 2.1+ EDR & Low Energy (BR/EDR/LE 4.0/4.2/5.0)
    • One-button measurements with pass/fail per the standard

Related Industries & Technologies