Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

X-Series Measurement Applications for X-Series Signal Analyzers

  • Library of more than 25 measurement applications for use in X-Series signal analyzers
  • Install at time of instrument purchase
  • Order as a stand-alone item to upgrade an existing instrument
  • Run applications such as MATLAB and 89600 VSA software inside an X-Series signal analyzer
  • Not all measurement applications are available on all X-Series signal analyzers

Compare All X-Series Applications (52)

Find Signal/Spectrum Analyzer Software

  • N9068C Phase Noise Measurement Application with Multi-touch User Interface for UXA N9068C Phase Noise Measurement Application with Multi-touch User Interface for UXA (1) 

    N9068C Phase Noise Measurement Application with Multi-touch User Interface for UXA

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality in measurement science
    • 100% code compatibility to any other X-Series signal analyzers

  • N9071A GSM/EDGE/Evo Measurement Application N9071A GSM/EDGE/Evo Measurement Application (1) 

    N9071A GSM/EDGE/Evo Measurement Application

    • GSM/EDGE/EDGE Evo including VAMOS1 & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
    • BTS/MS RF tx measurements; analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per standard

  • N9080B LTE/LTE-Advanced FDD Measurement Application N9080B LTE/LTE-Advanced FDD Measurement Application (1) 

    N9080B LTE/LTE-Advanced FDD Measurement Application

    • LTE and LTE-Advanced FDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N9082B LTE/LTE-Advanced TDD Measurement Application N9082B LTE/LTE-Advanced TDD Measurement Application (1) 

    N9082B LTE/LTE-Advanced TDD Measurement Application

    • LTE and LTE-Advanced TDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N6171A MATLAB Software N6171A MATLAB Software (1) 

    N6171A MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • N9083A Multi-Standard Radio (MSR) Measurement Application N9083A Multi-Standard Radio (MSR) Measurement Application (1) 

    N9083A Multi-Standard Radio (MSR) Measurement Application

    • MSR per 3GPP Release 9 standard (TR/TS 37 series)
    • Tx test on LTE-FDD, W-CDMA/HSPA/HSPA+, & GSM/EDGE/EDGE Evolution signals
    • Automatic sequencing function eliminates need for the wide analysis bandwidth option

  • N9068A Phase Noise Measurement Application N9068A Phase Noise Measurement Application (1) 

    N9068A Phase Noise Measurement Application

    • 1-button measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality

  • N9069A Noise Figure Measurement Application N9069A Noise Figure Measurement Application (1) 

    N9069A Noise Figure Measurement Application

    • Noise figure/gain measurements from 10 MHz to 26.5 GHz
    • 1-button measurements include noise figure, gain, Y-factor, effective temperature, hot/cold power density
    • Supports Keysight SNS/346 Series noise sources, X-Series analyzers, MXE EMI receiver

  • N9073A W-CDMA/HSPA+ Measurement Application N9073A W-CDMA/HSPA+ Measurement Application (1) 

    N9073A W-CDMA/HSPA+ Measurement Application

    • W-CDMA/HSPA/HSPA+ per 3GPP release 99 to 8
    • Uplink/downlink RF transmitter measurements
    • Transmit analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per the standard

  • N6141A EMI Measurement Application N6141A EMI Measurement Application (1) 

    N6141A EMI Measurement Application

    • Supports latest CISPR 16-1-1 or MIL-STD detectors & bandwidth
    • Perform radiated & conducted emissions measurements
    • Compare measured emissions to regulatory limits

Related Industries & Technologies