Contact an Expert

X-Series Measurement Applications for X-Series Signal Analyzers

  • Library of more than 25 measurement applications for use in X-Series signal analyzers
  • Install at time of instrument purchase
  • Order as a stand-alone item to upgrade an existing instrument
  • Run applications such as MATLAB and 89600 VSA software inside an X-Series signal analyzer
  • Not all measurement applications are available on all X-Series signal analyzers

Compare All X-Series Applications (52)

Find Signal/Spectrum Analyzer Software

  • N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA

    • Multi-touch user interface
    • One-button measurements for AM, FM, PM and FM stereo signals
    • Display modulation metrics: AM depth, FM/PM deviation, THD, SINAD, FM stereo
    • Available as a post-purchase upgrade

  • N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality in measurement science
    • 100% code compatibility to any other X-Series signal analyzers

  • N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA

    • Noise figure/gain measurements
    • One-button measurements: noise figure, gain, Y-factor, effective temperature, and hot/cold power density
    • Supports SNS 346 Series noise sources and U7227x Series USB preamps
    • Available as a post-purchase upgrade

  • N9071A GSM/EDGE/Evo Measurement Application N9071A GSM/EDGE/Evo Measurement Application (1) 

    N9071A GSM/EDGE/Evo Measurement Application

    • GSM/EDGE/EDGE Evo including VAMOS1 & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
    • BTS/MS RF tx measurements; analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per standard

  • N9080B LTE/LTE-Advanced FDD Measurement Application N9080B LTE/LTE-Advanced FDD Measurement Application (1) 

    N9080B LTE/LTE-Advanced FDD Measurement Application

    • LTE and LTE-Advanced FDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N9082B LTE/LTE-Advanced TDD Measurement Application N9082B LTE/LTE-Advanced TDD Measurement Application (1) 

    N9082B LTE/LTE-Advanced TDD Measurement Application

    • LTE and LTE-Advanced TDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N6171A MATLAB Software N6171A MATLAB Software (1) 

    N6171A MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • N9083A Multi-Standard Radio (MSR) Measurement Application N9083A Multi-Standard Radio (MSR) Measurement Application (1) 

    N9083A Multi-Standard Radio (MSR) Measurement Application

    • MSR per 3GPP Release 10 standard (TR/TS 37 series)
    • Transmitter test on any combination of LTE-FDD, LTE-TDD, W-CDMA/HSPA/HSPA+, TD-SCDMA and GSM/EDGE/EDGE Evolution signals

  • N9068A Phase Noise Measurement Application N9068A Phase Noise Measurement Application (1) 

    N9068A Phase Noise Measurement Application

    • 1-button measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality

  • N9069A Noise Figure Measurement Application N9069A Noise Figure Measurement Application (1) 

    N9069A Noise Figure Measurement Application

    • Noise figure/gain measurements on amplifiers, converters and receivers
    • 1-button measurements include noise figure, gain, Y-factor, effective temperature, hot/cold power density
    • Supports Keysight SNS/346 Series noise sources, X-Series analyzers, MXE EMI receiver

Related Industries & Technologies