Parla con un Esperto

X-Series Measurement Applications for X-Series Signal Analyzers

  • Library of more than 25 measurement applications for use in X-Series signal analyzers
  • Install at time of instrument purchase
  • Order as a stand-alone item to upgrade an existing instrument
  • Run applications such as MATLAB and 89600 VSA software inside an X-Series signal analyzer
  • Not all measurement applications are available on all X-Series signal analyzers

Compare All X-Series Applications (52)

Find Signal/Spectrum Analyzer Software

  • N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9063C Analog Demodulation Measurement Application with Multi-Touch User Interface for UXA

    The N9063C analog demodulation measurement application provides easy-to-use analog modulation testers with one-button measurements for AM, FM, PM and FM Stereo/RDS signals.

  • N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9068C Phase Noise Measurement Application with Multi-Touch User Interface for UXA

    • 1-touch measurements for analyzing phase noise in frequency domain (log plot) & time domain (spot frequency)
    • Compatible with PSA & ESA spectrum analyzer phase noise measurement personality in measurement science
    • 100% code compatibility to any other X-Series signal analyzers

  • N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA (1) 

    N9069C Noise Figure Measurement Application with Multi-Touch User Interface for UXA

    • Noise figure/gain measurements
    • One-button measurements: noise figure, gain, Y-factor, effective temperature, and hot/cold power density
    • Supports SNS 346 Series noise sources and U7227x Series USB preamps
    • Available as a post-purchase upgrade

  • N9071A GSM/EDGE/Evo Measurement Application N9071A GSM/EDGE/Evo Measurement Application (1) 

    N9071A GSM/EDGE/Evo Measurement Application

    • GSM/EDGE/EDGE Evo including VAMOS1 & Multi-Carrier BTS (MCBTS) per 3GPP GERAN standard
    • BTS/MS RF tx measurements; analog baseband measurements with BBIQ hardware
    • 1-button measurements with pass/fail per standard

  • N9080B LTE/LTE-Advanced FDD Measurement Application N9080B LTE/LTE-Advanced FDD Measurement Application (1) 

    N9080B LTE/LTE-Advanced FDD Measurement Application

    • LTE and LTE-Advanced FDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N9082B LTE/LTE-Advanced TDD Measurement Application N9082B LTE/LTE-Advanced TDD Measurement Application (1) 

    N9082B LTE/LTE-Advanced TDD Measurement Application

    • LTE and LTE-Advanced TDD per 3GPP release 8 to 11
    • Uplink and downlink in a single option
    • Carrier aggregation with up to five component carriers
    • Runs inside PXA, MXA and EXA signal analyzers with Windows 7 operating system (standard)

  • N6171A MATLAB Software N6171A MATLAB Software (1) 

    N6171A MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • N9083A Multi-Standard Radio (MSR) Measurement Application N9083A Multi-Standard Radio (MSR) Measurement Application (1) 

    N9083A Multi-Standard Radio (MSR) Measurement Application

    • MSR per 3GPP Release 10 standard (TR/TS 37 series)
    • Transmitter test on any combination of LTE-FDD, LTE-TDD, W-CDMA/HSPA/HSPA+, TD-SCDMA and GSM/EDGE/EDGE Evolution signals

  • N9068A Phase Noise Measurement Application N9068A Phase Noise Measurement Application (1) 

    N9068A Phase Noise Measurement Application

    N9068A phase noise measurement application provides phase noise testers frequency and time domain analysis with 1-button operation, automated the measurement procedure.

  • N9069A Noise Figure Measurement Application N9069A Noise Figure Measurement Application (1) 

    N9069A Noise Figure Measurement Application

    N9069A noise figure measurement application provides 1-button noise figure and gain measurements to help you design, evaluate and manufacture your devices or receiving systems.

Related Industries & Technologies