Contact an Expert

X-Series Signal Generator (UXG, MXG, EXG)

Crafted to create signals capable of testing your very best devices and designs, the X-Series signal generators offer industry-leading performance and low cost of ownership.

X-Series RF signal generators
The X-Series RF signal generators produce the signals you need—from simple to complex, from clean to dirty—to generate true performance. The pure and precise MXG RF vector and analog are fine-tuned for the highest levels of performance. The cost-effective EXG RF vector and analog provide essential signals. Frequency ranges extend from 9 kHz up to 6 GHz.

X-Series microwave signal generators
As you pursue mission success, Keysight can help you generate trusted performance. Our microwave signal generators reliably deliver the signal purity, output power, and modulation to drive today’s most advanced measurement systems. Complementing the metrology-grade PSG, MXG and EXG microwave analog offer alternatives in size, speed, and cost. The UXG agile signal generator addresses the complex multi-emitter requirements for EW testing. Frequency ranges extend to 40 GHz.

Scalable X-Series platform
A proven, scalable platform that allows you to buy the capabilities you need today and easily upgrade to meet future requirements. Combined with cost-effective calibration and internal diagnostics, X-Series signal generators lower your cost-of-ownership.

Compare All X-Series Signal Generators (9)

Find a Signal Generator

  • N5183B MXG X-Series Microwave Analog Signal Generator, up to 40 GHz N5183B MXG X-Series Microwave Analog Signal Generator, up to 40 GHz (1) 

    N5183B MXG X-Series Microwave Analog Signal Generator, up to 40 GHz

    • Up to 40 GHz
    • Best-in-class phase noise
    • Compact 2U alternative to the PSG in the lab, depot or field

  • N5182B MXG X-Series RF Vector Signal Generator, up to 6 GHz N5182B MXG X-Series RF Vector Signal Generator, up to 6 GHz (1) 

    N5182B MXG X-Series RF Vector Signal Generator, up to 6 GHz

    • Up to 6 GHz
    • High performance: Golden transmitter in R&D
    • Up to 160 MHz bandwidth
    • Real-time signal creation with Signal Studio software
       

  • N5181B MXG X-Series RF Analog Signal Generator, up to 6 GHz N5181B MXG X-Series RF Analog Signal Generator, up to 6 GHz (1) 

    N5181B MXG X-Series RF Analog Signal Generator, up to 6 GHz

    • Up to 6 GHz
    • High performance: Golden transmitter in R&D

  • N5173B EXG X-Series Microwave Analog Signal Generator, up to 40 GHz N5173B EXG X-Series Microwave Analog Signal Generator, up to 40 GHz (1) 

    N5173B EXG X-Series Microwave Analog Signal Generator, up to 40 GHz

    • Up to 40 GHz
    • Best combination of output power, low harmonics, and step attenuation
    • Performs basic LO and parametric testing

  • N5172B EXG X-Series RF Vector Signal Generator, up to 6 GHz N5172B EXG X-Series RF Vector Signal Generator, up to 6 GHz (1) 

    N5172B EXG X-Series RF Vector Signal Generator, up to 6 GHz

    • Up to 6 GHz
    • Mid performance: Manufacturing
    • 120 MHz bandwidth 
    • Real-time signal creation with Signal Studio software

  • N5171B EXG X-Series RF Analog Signal Generator, up to 6 GHz N5171B EXG X-Series RF Analog Signal Generator, up to 6 GHz (1) 

    N5171B EXG X-Series RF Analog Signal Generator, up to 6 GHz

    • Up to 6 GHz
    • Mid performance: Manufacturing

  • N5183A MXG Microwave Analog Signal Generator, up to 40 GHz N5183A MXG Microwave Analog Signal Generator, up to 40 GHz (1) 

    N5183A MXG Microwave Analog Signal Generator, up to 40 GHz

    • Up to 40 GHz
    • Mid performance: Manufacturing

  • N5182A MXG Vector Signal Generator, up to 6 GHz N5182A MXG Vector Signal Generator, up to 6 GHz (1) 

    N5182A MXG Vector Signal Generator, up to 6 GHz

    • Up to 6 GHz
    • Mid performance: Manufacturing
    • 100 MHz bandwidth
    • Signal creation with Signal Studio software
    • Consider the N5171B EXG X-Series for improved low frequency coverage, output power, reverse power protection, phase noise and more

  • N5181A MXG RF Analog Signal Generator, up to 6 GHz N5181A MXG RF Analog Signal Generator, up to 6 GHz (1) 

    N5181A MXG RF Analog Signal Generator, up to 6 GHz

    • Up to 6 GHz
    • Mid performance: R&D, manufacturing
    • Consider the N5171B EXG X-Series for improved low frequency coverage, output power, reverse power protection, phase noise and more.

N51xx MXG Signal Generator Products [Discontinued]
Includes products: N5161A, N5162A

Related Industries & Technologies