Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Handheld Digital Multimeter, Clamp and Calibrator Meter

U1230 Series handheld digital multimeters are the best HH-DMM for the conditions you work in. Whether it’s dark, noisy or even dangerous, the multimeters help you prepare for these conditions with features that anticipate worst-case scenarios, but make everyday tasks easier.

  • Built-in flashlight to illuminate dim test area
  • Ergonomic for better grip
  • Vsense for non-contact voltage detection
  • Audible beeper alert and flashing backlight display for better continuity detection


Keysight U1240 Series handheld digital multimeters help you check more, fix more and spend less with features for quick installation and maintenance (I&M) checks on machinery, facility and electrical systems.

  • Switch counter for detection of glitches
  • Harmonic ratio
  • Dual and differential temperature measurements
     

Keysight U1250 Series handheld digital multimeters exceed your expectations with power-packed features and performance to detect even the most elusive of glitches in electronics and electrical circuits troubleshooting.

  • World’s first handheld DMM with OLED display for razor-sharp readings, even in dark environments (U1253B)
  • 20 MHz frequency counter
  • Programmable square-wave generator
  • Data logging capabilities
     

Keysight U1270 Series handheld digital multimeters are rugged and reliable tool that will withstand the harsh working conditions with smart and safety features and better usability.

  • OLED display with high contrast and wide viewing angle (U1273A and U1273AX only)
  • Low pass filter to eliminate high frequency switching noise
  • Low impedance mode to eliminate stray voltages
  • Water and dust resistant with IP 54 certification
  • 3000m operating altitude
  • -40 0C to 55 0C operating temperature (U1273AX only)
  • Optional USB and Bluetooth connectivity


Keysight U1280 Series handheld digital multimeters help you achieve trustworthy measurements thanks to the precision, accuracy and repeatability. Why feel tied to the bench when it comes to the need of troubleshooting electronic circuits in the system? 

  • Programmable
  • 800 hours battery life
  • Data logging capabilities
  • IP67, 10ft drop


Keysight U1190 Series handheld clamp meters help you work easier and safer, enabling current measurements up to 600 A.

  • Unique wire separator to easily single out and measure individual wires from a bundle.
  • Built-in LED flashlight to illuminate your test area
  • Vsense to perform non-contact voltage detection
     

Keysight U1210 Series handheld clamp meters enable high-current measurements, usually of electrical distribution cables, without breaking the circuit.

  • DMM capabilities—resistance, capacitance, frequency and temperature
     

Keysight U1401B Multi-function Calibrator/Meter allows you to simultaneous source and measure using just one tool. Other features include:

  • Built-in pulse signal generator
  • Full-span DMM measurement and recording functions
  • Built-in charging capability

Limited time offer: Get a handheld DMM at no cost, terms apply.

Compare All DMM/Clamp & Calibrator Meters (24)

Find a Digital Multimeter

  • U1241C Handheld Digital Multimeter, 4 digit, with IP 67 U1241C Handheld Digital Multimeter, 4 digit, with IP 67 (1) 

    U1241C Handheld Digital Multimeter, 4 digit, with IP 67

    • Certified to IP 67 for dust and water protectionn
    • Longer battery life up to 400 hours
    • 10,000 counts display
    • 0.09% basic DC voltage accuracy
       

  • U1242C Handheld Digital Multimeter, 4 digit, with IP 67 U1242C Handheld Digital Multimeter, 4 digit, with IP 67 (1) 

    U1242C Handheld Digital Multimeter, 4 digit, with IP 67

    • Certified to IP 67 for dust and water protectionn
    • Longer battery life up to 400 hours
    • 10,000 counts display
    • 0.09% basic DC voltage accuracy
       

  • U1281A Handheld Digital Multimeter, 4.5 digit, up to 800 hours battery life U1281A Handheld Digital Multimeter, 4.5 digit, up to 800 hours battery life (1) 

    U1281A Handheld Digital Multimeter, 4.5 digit, up to 800 hours battery life

    • Longer battery life up to 800 hours
    • Certified to IP 67 for dust and water protection
    • 60,000 counts resolution on dual display
    • 0.025% basic DC voltage accuracy

  • U1282A Handheld Digital Multimeter, 4.5 digit, up to 800 hours battery life U1282A Handheld Digital Multimeter, 4.5 digit, up to 800 hours battery life (1) 

    U1282A Handheld Digital Multimeter, 4.5 digit, up to 800 hours battery life

    • Longer battery life up to 800 hours
    • Certified to IP 67 for dust and water protection
    • 60,000 counts resolution on dual display
    • 0.025% basic DC voltage accuracy

  • U1273AX Handheld Digital Multimeter, 4.5 digit, OLED display, -40°C to 55°C operating temperature U1273AX Handheld Digital Multimeter, 4.5 digit, OLED display, -40°C to 55°C operating temperature (1) 

    U1273AX Handheld Digital Multimeter, 4.5 digit, OLED display, -40°C to 55°C operating temperature

    • –40 to 55 °C operating temperature
    • OLED display with 2000:1 contrast ratio and 160 degrees viewing angle
    • IP 54 certified – water and dust resistant
    • CAT III 1000 V, CAT IV 600 V safety rating
    • Bluetooth wireless connectivity with optional U1177A Bluetooth adaptor

  • U1273A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant U1273A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant (1) 

    U1273A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant

    • OLED display with 2000:1 contrast ratio and 160 degrees viewing angle
    • Low Impedance mode and Low Pass Filter
    • Compatible with U1177A/U1117A IR-Bluetooth adapter for remote monitoring & datalogging 

  • U1272A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant U1272A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant (1) 

    U1272A Handheld Digital Multimeter, 4.5 Digit, Water and Dust Resistant

    • Continuity test with beeper and backlight
    • Low Impedance mode and Low Pass Filter
    • IP 54 certified – water and dust resistant
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth
       

  • U1271A Handheld Digital Multimeter, 4½ digit, Water and Dust Resistant U1271A Handheld Digital Multimeter, 4½ digit, Water and Dust Resistant (1) 

    U1271A Handheld Digital Multimeter, 4½ digit, Water and Dust Resistant

    • Feature sets that meet traditional industrial requirements and improve productivity and safety
    • Improved accuracy and resolution to meet traditional industrial requirements (30,000 counts resolution with 0.7% for ACV accuracy)

  • U1253B Handheld Digital Multimeter, 4.5-digit, with Organic LED Display (OLED) U1253B Handheld Digital Multimeter, 4.5-digit, with Organic LED Display (OLED) (1) 

    U1253B Handheld Digital Multimeter, 4.5-digit, with Organic LED Display (OLED)

    • Superior contrast from organic LED (OLED) display
    • 50,000-count dual display
    • True-RMS AC and AC+DC2 measurements
    • CAT III 1000 V and CAT IV 600 V safety protection
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth

  • U1252B Handheld Digital Multimeter, 4.5-digit U1252B Handheld Digital Multimeter, 4.5-digit (1) 

    U1252B Handheld Digital Multimeter, 4.5-digit

    • 50,000-count dual display
    • Up to 0.025% basic DCV accuracy
    • True-RMS AC and AC+DC2 measurements
    • CAT III 1000 V and CAT IV 600 V safety protection
    • Bluetooth wireless connectivity with optional U1177A/U1117A Bluetooth
       

Related Industries & Technologies