Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued 16800 Series Portable Logic Analyzer, Built-in Pattern Generator Available

A Keysight 16800 Series portable logic analyzer delivers an exclusive combination of logic analysis, pattern generation, application software and innovative probing…all at a price that will fit your budget. Use the Select & Compare tab to choose from eight models to match your specific measurement needs.

Features

  • 15 inch color display, available touch screen – view relationships between large numbers of signals and buses to identify a problem sooner.
  • Pattern generator - get stimulus and response in a single instrument with the only portable logic analyzer to include a built-in pattern generator. Maximum clock rate: 300 MHz, maximum memory depth: 16 M Vectors
  • 32 M Deep memory – capture symptom and root cause that are widely separated in time
  • Up to 204 channels – choose from eight models to match your specific measurement needs
  • Upgradeable memory depth and state speed - purchase the capability you need now, then upgrade as your needs evolve.

16800 Series Portable Logic Analyzer - Brochure

  • 16801A 34-Channel Portable Logic Analyzer [Discontinued] 16801A 34-Channel Portable Logic Analyzer [Discontinued] 

    16801A 34-Channel Portable Logic Analyzer [Discontinued]

    The Keysight Portable Logic Analyzer offers up to 4 GHz timing and 450 MHz state speed.

  • 16802A 68-Channel Portable Logic Analyzer [Discontinued] 16802A 68-Channel Portable Logic Analyzer [Discontinued] 

    16802A 68-Channel Portable Logic Analyzer [Discontinued]

    • 4 GHz (250 ps) timing zoom with 64 K memory
    • 1.0 GHz / 500 MHz (half / full-channel) conventional timing with deep memory
    • 500 MHz transitional timing
       

  • 16803A 102-Channel Portable  Logic Analyzer [Discontinued] 16803A 102-Channel Portable Logic Analyzer [Discontinued] 

    16803A 102-Channel Portable Logic Analyzer [Discontinued]

    The Keysight Portable Logic Analyzer offers up to 4 GHz timing and 450 MHz state speed.

  • 16804A 136-Channel Portable  Logic Analyzer [Discontinued] 16804A 136-Channel Portable Logic Analyzer [Discontinued] 

    16804A 136-Channel Portable Logic Analyzer [Discontinued]

    The Keysight Portable Logic Analyzer offers up to 4 GHz timing and 450 MHz state speed.

  • 16806A 204-Channel Portable  Logic Analyzer [Discontinued] 16806A 204-Channel Portable Logic Analyzer [Discontinued] 

    16806A 204-Channel Portable Logic Analyzer [Discontinued]

    The Keysight Portable Logic Analyzer offers up to 4 GHz timing and 450 MHz state speed.

  • 16821A 34-Channel Portable  Logic Analyzer [Discontinued] 16821A 34-Channel Portable Logic Analyzer [Discontinued] 

    16821A 34-Channel Portable Logic Analyzer [Discontinued]

    The Keysight Portable Logic Analyzer offers up to 4 GHz timing and 450 MHz state speed.

  • 16822A 68-Channel Portable  Logic Analyzer [Discontinued] 16822A 68-Channel Portable Logic Analyzer [Discontinued] 

    16822A 68-Channel Portable Logic Analyzer [Discontinued]

    The Keysight Portable Logic Analyzer offers up to 4 GHz timing and 450 MHz state speed.

  • 16823A 102-Channel Portable  Logic Analyzer [Discontinued] 16823A 102-Channel Portable Logic Analyzer [Discontinued] 

    16823A 102-Channel Portable Logic Analyzer [Discontinued]

    The Keysight Portable Logic Analyzer offers up to 4 GHz timing and 450 MHz state speed.

Related Industries & Technologies