Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Infiniium 8000 Series Oscilloscopes

The Infiniium 8000 Series offers superior debugging and advanced application analysis in a powerful windows-based lab oscilloscope.

Need Infiniium Oscilloscope Accessories? View our large selection of Infiniium Oscilloscope Accessories

Specifications:

  • Bandwidth: 600 MHz or 1 GHz
  • Channels: 4 analog plus 16 digital (with MSO option)
  • Sample rate: up to 4 GSa/s
  • Memory: up to 128 Mpts

Key features:

  • Find errors faster using your finger tip with Infiniiscan Zone Qualify feature
  • Supports triggering and decode for I2C, SPI, CAN and FlexRay communications
  • Debug your high-speed designs with advanced jitter, clock recovery and eye-diagram analysis tools

Scope additions and enhancements:

 

ATTENTION: The 8000 Series oscilloscopes will no longer have a built-in CD-ROM after the following SSD: February 20, 2008. Instead, an optional external DVD-RW drive is orderable as a standalone option (N5473A) or product options (DSO8000-020 or MSO8000-020).

Windows is a U.S. registered trademark of Microsoft Corp.
MATLAB is a registered trademark of The MathWorks, Inc

  • DSO8064A Infiniium Oscilloscope: 600 MHz, 4 channels [Obsolete] DSO8064A Infiniium Oscilloscope: 600 MHz, 4 channels [Obsolete] 

    DSO8064A Infiniium Oscilloscope: 600 MHz, 4 channels [Obsolete]

    The Infiniium DSO8064A provides up to 128 Mpts MegaZoom deep memory, 4 Gsa/s sample rate and an extensive appliction suite

  • DSO8104A Infiniium Oscilloscope: 1 GHz, 4 channels [Obsolete] DSO8104A Infiniium Oscilloscope: 1 GHz, 4 channels [Obsolete] 

    DSO8104A Infiniium Oscilloscope: 1 GHz, 4 channels [Obsolete]

    The Infiniium DSO8104A provides up to 128 Mpts MegaZoom deep memory, 4 Gsa/s sample rate and an extensive appliction suite

  • MSO8064A Infiniium Mixed Signal Oscilloscope: 600 MHz, 4 scope and 16 digital channels [Obsolete] MSO8064A Infiniium Mixed Signal Oscilloscope: 600 MHz, 4 scope and 16 digital channels [Obsolete] 

    MSO8064A Infiniium Mixed Signal Oscilloscope: 600 MHz, 4 scope and 16 digital channels [Obsolete]

    The Infiniium MSO8064A provides up to 128 Mpts MegaZoom deep memory, 4 Gsa/s sample rate and an extensive appliction suite

  • MSO8104A Infiniium Mixed Signal Oscilloscope: 1 GHz, 4 scope and 16 digital channels [Obsolete] MSO8104A Infiniium Mixed Signal Oscilloscope: 1 GHz, 4 scope and 16 digital channels [Obsolete] 

    MSO8104A Infiniium Mixed Signal Oscilloscope: 1 GHz, 4 scope and 16 digital channels [Obsolete]

    The Infiniium MSO8104A provides up to 128 Mpts MegaZoom deep memory, 4 Gsa/s sample rate and an extensive appliction suite

  • N5407A Infiniium 8000/54830 Series 4-channel Oscilloscope Memory Upgrade [Obsolete] N5407A Infiniium 8000/54830 Series 4-channel Oscilloscope Memory Upgrade [Obsolete] 

    N5407A Infiniium 8000/54830 Series 4-channel Oscilloscope Memory Upgrade [Obsolete]

    After-purchase memory upgrades are available to protect your Infiniium oscilloscope investment when acquisition memory needs change. Infiniium 8000/54830 Series 4-channel Oscilloscope Memory Upgrade