Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Pulse Generator Product

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

12 of 12 product matches

Sort:
Product Frequency Range Key Attributes Signal Type Number of Outputs Amplitude Data Capabilities
81110A Pulse Pattern Generator, 165/330 MHz [Discontinued] 81110A Pulse Pattern Generator, 165/330 MHz [Discontinued]
1 mHz - 165 MHz with 81111A or 1mHz - 330 MHz with 81112A Glitch-free timing changes, analog channels add, Pulse Generator Pulse, Pattern, PRBS 1 or 2 100 mV - 20 V / 100 mV - 3.8 V  16 kBit / channel; PRBS 2^n-1, n=7, 8,...14; RZ, NRZ, DRNZ
81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Discontinued] 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s [Discontinued]
1 kHz - 400 MHz with 81131A or 1 kHz - 660 MHz with 81132A Precision timing, pattern segmentation & looping, EXOR channel add, Pulse Generator Pulse, Pattern, Data, PRBS 1 or 2, differential 100 mV - 3.8 V / 100 mV - 2.5 V 64 kBit / channel; PRBS 2^n-1, n=7, 8,...15; RZ, NRZ, DNRZ
81133A Pulse Pattern Generator, 3.35 GHz, single channel 81133A Pulse Pattern Generator, 3.35 GHz, single channel
15 MHz - 3.35 GHz Delay modulation (jitter injection), low intrinsic jitter; fast risetimes, LVDS levels, Pulse Generator Pulse, Pattern, Data, PRBS 1, differential 50 mV - 2 V 12 MBit / channel;  PRBS 2^n-1, n=5, 6,...15, 23, 31; RZ, NRZ, DNRZ, R1
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel
15 MHz - 3.35 GHz Delay modulation (jitter injection), low intrinsic jitter; fast risetimes, LVDS levels, Pulse Generator Pulse, Pattern, Data, PRBS 2, differential 50 mV - 2 V 12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1
81150A Pulse Function Arbitrary Noise Generator 81150A Pulse Function Arbitrary Noise Generator
120 MHz pulse, 240 MHz sine includes AFG & Noise Generator: 240 MHz sine waves; 2 GSa/s arbitrary waveforms; white Gaussian noise; 10 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540 calibration pulse, sine, arbitrary, ramp, square, noise 2, differential 50 mV to 5Vpp up entire frequency ; 100 mV to 10Vpp up to 50 MHz yes
81160A Pulse Function Arbitrary Noise Generator 81160A Pulse Function Arbitrary Noise Generator
330 MHz pulse, 500 MHz sine Includes AFG & Noise Generator: 500 MHz sine waves; 2.5 GSa/s arbitrary waveforms; white Gaussian noise; 50 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540 pulse, sine arbitrary, ramp square, noise 2, differential 50 mV to 5 Vpp up entire frequency yes
81195A Optical Modulation Generator Software 81195A Optical Modulation Generator Software
n/a n/a n/a n/a n/a n/a
81180B 4.6 GSa/s Arbitrary Waveform Generator [Discontinued] 81180B 4.6 GSa/s Arbitrary Waveform Generator [Discontinued]
600 MHz bandwidth, 1.5 GHz RF output; 2 GHz IQ modulation bandwidth; 10 MSa/s to 4.2 GSa/s sample clock control Arbitrary Waveform Generator and Function Generator
3 software selectable Amplifier
Advanced sequencing
Arbitrary, sine, triangle, square, ramp, Gaussian, Exponential, DC, noise, pulse, AM, FM, sweep 1 or 2, differential, 2 2-channel versions can be combined to a 4-channel instrument via synchronization cable 2 Vpp into 50 Ω N/A
M8190A 12 GSa/s Arbitrary Waveform Generator M8190A 12 GSa/s Arbitrary Waveform Generator
DC to 5 GHz bandwidth, 50 MHz to 4.5 GHz bandwidth Arbitrary Waveform Generator
14 bit / 8 GSa/s
12 bit / 12 GSa/s
128 MSa memory
Upgrade to 2 GSa memory
Advanced sequencing
any arbitrary waveform 1 or 2, Differential and single ended 3 different amplifier
Direct DAC: 350 mVpp to 700 mVpp
DC amplifier: 600 mV to 1.0 Vpp, output voltage window -1.0V to +3V
AC amplifer, output power -10dBm to +10dBm
N/A
M8196A 92 GSa/s Arbitrary Waveform Generators M8196A 92 GSa/s Arbitrary Waveform Generators
n/a n/a n/a n/a n/a n/a
M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s M8195S Multichannel Arbitrary Waveform Generator System 65GSa/s
DC to 20 GHz bandwidth High speed AWG with up to 65 GSa/s sample rate and 20 GHz bandwidth on up to 4 channels per module any arbitrary waveform up to 4 channels (diff.) per module Amplitude up to 1 Vpp(se) (2 Vpp(diff.)), voltage window -1.0 … +3.3V N/A
M8195A 65 GSa/s Arbitrary Waveform Generator M8195A 65 GSa/s Arbitrary Waveform Generator
DC to 20 GHz bandwidth High speed AWG with up to 65 GSa/s sample rate and 20 GHz bandwidth on up to 4 channels per module any arbitrary waveform up to 4 channels (diff.) per module Amplitude up to 1 Vpp(se) (2 Vpp(diff.)), voltage window -1.0 … +3.3V N/A