Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Sprechen Sie mit einem Experten

Compare Products

Pulse Generator Product

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

9 of 9 product matches

Sort:
Product Frequency Range Key Attributes Signal Type Number of Outputs Amplitude Data Capabilities
81110A Pulse Pattern Generator, 165/330 MHz 81110A Pulse Pattern Generator, 165/330 MHz 1 mHz - 165 MHz with 81111A or 1mHz - 330 MHz with 81112A Glitch-free timing changes, analog channels add, Pulse Generator Pulse, Pattern, PRBS 1 or 2 100 mV - 20 V / 100 mV - 3.8 V  16 kBit / channel; PRBS 2^n-1, n=7, 8,...14; RZ, NRZ, DRNZ
81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s 81130A Pulse Data Generator, 400/660 MHz and 1.32 Gb/s

Base Price: Based on Configuration

How to Buy or Rent

1 kHz - 400 MHz with 81131A or 1 kHz - 660 MHz with 81132A Precision timing, pattern segmentation & looping, EXOR channel add, Pulse Generator Pulse, Pattern, Data, PRBS 1 or 2, differential 100 mV - 3.8 V / 100 mV - 2.5 V 64 kBit / channel; PRBS 2^n-1, n=7, 8,...15; RZ, NRZ, DNRZ
81133A Pulse Pattern Generator, 3.35 GHz, single channel 81133A Pulse Pattern Generator, 3.35 GHz, single channel 15 MHz - 3.35 GHz Delay modulation (jitter injection), low intrinsic jitter; fast risetimes, LVDS levels, Pulse Generator Pulse, Pattern, Data, PRBS 1, differential 50 mV - 2 V 12 MBit / channel;  PRBS 2^n-1, n=5, 6,...15, 23, 31; RZ, NRZ, DNRZ, R1
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 15 MHz - 3.35 GHz Delay modulation (jitter injection), low intrinsic jitter; fast risetimes, LVDS levels, Pulse Generator Pulse, Pattern, Data, PRBS 2, differential 50 mV - 2 V 12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1
81150A Pulse Function Arbitrary Noise Generator 81150A Pulse Function Arbitrary Noise Generator 120 MHz pulse, 240 MHz sine includes AFG & Noise Generator: 240 MHz sine waves; 2 GSa/s arbitrary waveforms; white Gaussian noise; 10 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540 calibration pulse, sine, arbitrary, ramp, square, noise 2, differential 50 mV to 5Vpp up entire frequency ; 100 mV to 10Vpp up to 50 MHz yes
81160A Pulse Function Arbitrary Noise Generator 81160A Pulse Function Arbitrary Noise Generator

Base Price: Based on Configuration

How to Buy or Rent

330 MHz pulse, 500 MHz sine Includes AFG & Noise Generator: 500 MHz sine waves; 2.5 GSa/s arbitrary waveforms; white Gaussian noise; 50 MHz modulation bandwidth. Differential output. Channel coupling, uncoupling & channel add. LXI Class C compliant. ISO 17025 & Z540 pulse, sine arbitrary, ramp square, noise 2, differential 50 mV to 5 Vpp up entire frequency yes
M8190A 12 GSa/s Arbitrary Waveform Generator M8190A 12 GSa/s Arbitrary Waveform Generator DC to 5 GHz bandwidth, 50 MHz to 4.5 GHz bandwidth Arbitrary Waveform Generator
14 bit / 8 GSa/s
12 bit / 12 GSa/s
128 MSa memory
Upgrade to 2 GSa memory
Advanced sequencing
any arbitrary waveform 1 or 2, Differential and single ended 3 different amplifier
Direct DAC: 350 mVpp to 700 mVpp
DC amplifier: 600 mV to 1.0 Vpp, output voltage window -1.0V to +3V
AC amplifer, output power -10dBm to +10dBm
N/A
81180B 4.6 GSa/s Arbitrary Waveform Generator 81180B 4.6 GSa/s Arbitrary Waveform Generator

Base Price: Based on Configuration

How to Buy or Rent

600 MHz bandwidth, 1.5 GHz RF output; 2 GHz IQ modulation bandwidth; 10 MSa/s to 4.2 GSa/s sample clock control Arbitrary Waveform Generator and Function Generator
3 software selectable Amplifier
Advanced sequencing
Arbitrary, sine, triangle, square, ramp, Gaussian, Exponential, DC, noise, pulse, AM, FM, sweep 1 or 2, differential, 2 2-channel versions can be combined to a 4-channel instrument via synchronization cable 2 Vpp into 50 Ω N/A
M8195A 65 GSa/s Arbitrary Waveform Generator M8195A 65 GSa/s Arbitrary Waveform Generator

Base Price: Based on Configuration

How to Buy or Rent

DC to 20 GHz bandwidth High speed AWG with up to 65 GSa/s sample rate and 20 GHz bandwidth on up to 4 channels per module any arbitrary waveform up to 4 channels (diff.) per module Amplitude up to 1 Vpp(se) (2 Vpp(diff.)), voltage window -1.0 … +3.3V N/A