Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Pulse Generator Product

Keysight Technologies offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight instruments cover a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

Detailed Insight into your System’s signal integrity

Lowest Intrinsic Jitter Precise Jitter Signal Injection
Lower Intrinsic Jitter Precise Jitter Signal
Glitch-free Timing Change (Patented) Flexible Data Capabilities
Glitch-Free Timing Flexable data capabilities
  • Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
  • Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
  • Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
  • Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
  • Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.

Product Application Viewer

Companion Products for Stimulus / Response Solutions

Need more Channels?

  • ParBERT 81250 (see below Accessories and Related Products tab)

Compare All Pulse Generator Products (9)

1-25 of 67

Sort:
M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

User Manual 2016-11-29

M8197A Synchronization Module for M8195A – User’s Guide
The M8197A synchronization module for up to 4 M8195A arbitrary waveform generator modules enables a fully synchronous, phase coherent multi-channel generator system with up to 16 analog channels.

User Manual 2016-07-01

M8195A Arbitrary Waveform Generator – User’s Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Quick Start Guide 2016-07-01

PDF PDF 3.86 MB
M8196A Arbitrary Waveform Generator - Getting Started Guide
The M8196A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

User Manual 2016-05-01

81195A Optical Modulation Generator Software User Guide
This document describes how to install and use the 81195A Optical Modulation Generator Software.

User Manual 2016-02-23

PDF PDF 9.29 MB
M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

User Manual 2015-10-01

Fundamentals of Arbitrary Waveform Generation, AWG Primer - Reference Guide
This primer discusses characteristics and fundamentals of arbitrary waveform generation and the different implementations available in the market. It also shows examples how to generate digital, multi-level and PAM4 signals, wireless and modulated waveforms, multi-carrier as well as coherent optical signals.

Reference Guide 2015-06-01

M8195A Arbitrary Waveform Generator - User's Guide (old version for rev. 1 hardware)
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

User Manual 2015-05-01

N4980A Multi-Instrument BERT Software - User's Guide
The user's manual covers: setting up the system, system requirements, installation, operation, measurements, tools, and configurations.

User Manual 2015-02-04

Tips for Preventing Damage to N4974A and N4975A PRBS Generators
This document provides important information for preventing damage to N4974A and N4975A PRBS Generators.

Reference Guide 2015-01-26

PDF PDF 218 KB
N495xA through N498xA Connector Care – Reference Guide
This document shows proper connector care and connection techniques for extending the life of devices.

Reference Guide 2015-01-01

M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

Quick Start Guide 2014-11-01

M8192A Synchronization Module for M8190A – User’s Guide
The M8192A synchronization module is used together with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator system with up to 12 analog channels and 24 marker outputs.

User Manual 2014-11-01

M8195A Arbitrary Waveform Generator – Getting Started Guide
The M8195A is a 65 GSa/s Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. Flexible signal generation at up to 32 Gbaud. Clean and distorted signal to stress the device to the limits.

Quick Start Guide 2014-10-01

N4974A PRBS Generator 44 Gb/s – User’s Guide
This manual is designed to familiarize users with the fundamental operations of the N4974A PRBS Generator 40 Gb/s.

User Manual 2014-04-01

PDF PDF 1.09 MB
N4975A PRBS Generator 56 Gb/s - User's Guide
This manual is designed to familiarize users with the fundamental operations of the N4975A PRBS Generator 56 Gb/s.

User Manual 2014-04-01

81180B Arbitrary Waveform Generator - User's Guide
81180-91030 User's Guide for the 81180B Arbitrary Waveform Generator (AWG).

User Manual 2014-03-01

PDF PDF 7.40 MB
Understanding 802.11ad Physical Layer and Measurement Challenges Tutorial
View this 6-part recorded tutorial presented by Keysight experts for an overview of standards and market trends followed by an in-depth description of the physical-layer construction.

User Manual 2013-09-20

N4973A PRBS Generator 22 Gb/s User's Guide
This manual is designed to familiarize users with the fundamental operations of the N4973A PRBS Generator 22 Gb/s.

User Manual 2013-05-01

PDF PDF 1.19 MB
N4970A PRBS Generator 10 Gb/s - User's Guide
This manual is designed to familiarize users with the operation of the N4970A PRBS Generator 10 Gb/s with Integrated Clock.

User Manual 2013-05-01

PDF PDF 1.08 MB
N4971A Pattern Generator 13 Gb/s Getting Started Guide
Welcome to the Keysight N4971A Pattern Generator 13 Gb/s Getting Started Guide. This quick start guide will help you identify the contents of the shipping package, perform a quick functional check of the product, and guide you on where to find more information and support for the N4971A.

Quick Start Guide 2012-12-01

PDF PDF 426 KB
N4971A Pattern Generator 13 Gb/s User's Guide
The user's manual covers: setting up the system, operation, applications, performance specifications, remote operation, and warranty/product service.

User Manual 2012-12-01

PDF PDF 2.38 MB
N4971A Pattern Utility User Guide
The N4971A Pattern Utility software is a pattern editor included with the N4971A Pattern Generator 13 Gb/s.

User Manual 2012-08-01

81180A Arbitrary Waveform Generator User's Guide

User Manual 2011-12-01

PDF PDF 4.85 MB
81150A and 81160A Pulse Function Arbitrary Noise Generator User Guide

User Manual 2011-03-01

PDF PDF 14.97 MB

1 2 3 Next