Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Pulse Generator Product

Keysight Technologies offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight instruments cover a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

Detailed Insight into your System’s signal integrity

Lowest Intrinsic Jitter Precise Jitter Signal Injection
Lower Intrinsic Jitter Precise Jitter Signal
Glitch-free Timing Change (Patented) Flexible Data Capabilities
Glitch-Free Timing Flexable data capabilities
  • Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
  • Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
  • Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
  • Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
  • Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.

Product Application Viewer

Companion Products for Stimulus / Response Solutions

Need more Channels?

  • ParBERT 81250 (see below Accessories and Related Products tab)

Compare All Pulse Generator Products (9)

1-2 of 2

Sort:
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalog 2017-09-01

PDF PDF 10.82 MB
Download the 2017 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalog 2017-03-31