Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Pulse Generator Product

Keysight Technologies offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight instruments cover a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

Detailed Insight into your System’s signal integrity

Lowest Intrinsic Jitter Precise Jitter Signal Injection
Lower Intrinsic Jitter Precise Jitter Signal
Glitch-free Timing Change (Patented) Flexible Data Capabilities
Glitch-Free Timing Flexable data capabilities
  • Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
  • Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
  • Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
  • Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
  • Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.

Product Application Viewer

Companion Products for Stimulus / Response Solutions

Need more Channels?

  • ParBERT 81250 (see below Accessories and Related Products tab)

Compare All Pulse Generator Products (9)

1-25 of 222

Sort:
PXI and AXIe Products and Solutions Catalog
Catalog for PXI and AXIe Products and Solutions

Catalog 2017-09-01

PDF PDF 10.82 MB
Coherent Optical Communications Test Challenges - Application Note
This Application Note focuses on the test and troubleshooting of next-generation fiber-based communication systems tasked with supporting 100 Gb/s, 400 Gb/s data rates and higher.

Application Note 2017-08-31

PDF PDF 1.70 MB
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

Demo 2017-08-17

PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

Technical Overview 2017-08-04

PDF PDF 1.99 MB
M8192A Synchronization Module for M8190A – User’s Guide
The M8192A synchronization module is used together with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator system with up to 12 analog channels and 24 marker outputs.

User Manual 2017-06-01

5G mmWave for Wideband Applications Demo - video
This video demonstration by Keysight 5G expert Greg Jue shows a 73GHz demo with 2GHz of modulation bandwidth for 5G mmWave applications.

Demo 2017-05-22

N5990A Test Automation Software Platform - Data Sheet
An efficient test strategy is a proven competitive advantage. Keysight's N5990A Test Automation Software Platform is a key element of winning strategies.

Data Sheet 2017-05-04

PDF PDF 5.37 MB
Master 400G - Free Poster on 400 Gb/s Technologies
This poster gives you a broad overview on all the new evolving standards for your path to 400Gb/s- in core fiber networks and data centers, for electrical and optical interconnects

Brochure 2017-05-03

M8190A Arbitrary Waveform Generator - User's Guide
The M8190A is a 12 GSa/s Arbitrary Waveform Generator. It combines excellent signal fidelity with highest sampling rates. It offers up to 2 GSa waveform memory per channel and three different high bandwidth output paths to ideally address applications.

User Manual 2017-05-01

M8190A Arbitrary Waveform Generator - Getting Started Guide
The M8190A ensures accuracy up to 80 dBc SFDR. High dynamic range and excellent vertical resolution gives you confidence that you are testing your device, not the signal source.

Quick Start Guide 2017-05-01

Download the 2017 Lightwave Catalog
The catalog for high-performance optical T&M solutions provides information on test applications and test equipment for core fiber networks and data centers.

Catalog 2017-03-31

Master 400G - Poster
This poster gives an overview on the evolving transmission standards for 400 Gb/s data transfer in the data centers and in the backbone networks.

Promotional Materials 2017-03-27

PDF PDF 11.21 MB
Download latest M8195A AWG application notes - Explore the possibilities in signal generation
Get app notes for digital multilevel signalizing techniques and high-speed coherent optical

Application Note 2016-12-09

Download Free Application Notes for new Arbitrary Waveform Generators
Here you can download free application notes for new Arbitrary Waveform Generators (AWGs)

Application Note 2016-12-08

Reduce your test time with a new 4-in-1 pulse generator - download free application notes
Reduce your test time with a new 4-in-1 pulse generator - download free application notes

Application Note 2016-12-07

HUAWEI demonstrates 112 Gb/s PAM-4 optical signal transmission with M8196A AWG
112 Gb/s PAM-4 Optical Signal Transmission over 100-m OM4 Multimode Fiber for High-Capacity Data-Center

Article 2016-12-05

Video: How to test coherent digital signal processors by generating impairments
This video covers how to test coherent digital signal processors. Through using an arbitrary waveform generator, together with optical modulation generation software, the video shows how to generate waveforms in real-time and change the properties of the signals generated at run-time to test coherent DSPs.

Demo 2016-11-30

N4917B Optical Receiver Stress Test Solution – Video
This video provides an overview about Keysight’s automated 100G optical receiver stress test solution N4917B. See why Keysight’s N4917B solution can help to significantly speed up the LR4, ER4 and SR4 optical receiver compliance test for 100G.

Demo 2016-11-30

M8196A Arbitrary Waveform Generator - User's Guide
New Arbitrary Waveform Generator with the highest combination of speed, bandwidth and channel density. 92 GSa/s sample rate supporting signals up to 64 GBaud on 4 channels in a 1-slot AXIe module - simultaneously.

User Manual 2016-11-29

Extended Service Period Solutions Model Numbers - Selection Guide
This document summarizes the evolving list of older instruments that can be repaired and calibrated at over 50 service centers worldwide under a Keysight Extended Service Plan.

Brochure 2016-11-23

PDF PDF 217 KB
How to characterize PAM-4 transmitters
This video will illustrate how to characterize PAM-4 signals described in standards such as IEEE 802.3bs (200G/400G Ethernet) and the Optical Internetworking Forum-Common Electrical Interface–56G implementation agreement (CEI-56G-XX-PAM4), using the Keysight N109X DCA-M Series of Oscilloscopes.

Demo 2016-11-17

DOCSIS 3.1 PHY Layer Measurements - Application Note
This app note describes the key RF tests for DOCSIS 3.1 CMTS and CM devices, giving practical guidance for implementing them with commercially-available test instruments.

Application Note 2016-11-02

PDF PDF 11.92 MB
M8190A Arbitrary Waveform Generator - Configuration Guide
This document provides support to customers and field engineers when configuring the M8190A Arbitrary Waveform Generator for purchase.

Configuration Guide 2016-10-03

81150A and 81160A Pulse Function Arbitrary Noise Generators - Data Sheet
The Keysight 81160A is a pulse function arbitrary noise generator with 330 MHz pulses and 500 MHz sine waves. The unique functionality of this 4-in1 instrument increases test efficiency and confidence.

Data Sheet 2016-08-31

M8196A 92 GSa/s Arbitrary Waveform Generator - Data Sheet
The Keysight M8196A is the Arbitrary Waveform Generator with the highest sample rate and the widest bandwidth on up to 4 synchronized channels - simultaneously on one module.

Data Sheet 2016-08-04

1 2 3 4 5 6 7 8 9 Next