Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Pulse Generator Product

Keysight Technologies offers the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight instruments cover a frequency range from 1 μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

Detailed Insight into your System’s signal integrity

Lowest Intrinsic Jitter Precise Jitter Signal Injection
Lower Intrinsic Jitter Precise Jitter Signal
Glitch-free Timing Change (Patented) Flexible Data Capabilities
Glitch-Free Timing Flexable data capabilities
  • Lowest Intrinsic Jitter - High quality signals with low intrinsic jitter resulting in accurate and reliable measurements.
  • Glitch-free Timing Change (PATENTED) - Continuous operation without rebooting your Device under Test, allow measurement of drop outs or glitches at the output while changing timing parameters like frequency.
  • Flexible Data Capabilities - Powerful data sequencing features allows the generation of complex data, such as header data, PRBS data section and a trailer
  • Precise Jitter Signal Injection - Clear and precise signal jitter injection allows stress test of the Device Under Test.
  • Versatile Signal Generation - Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams. This includes data bursts with programmable pulse width with additional delay to the clock signal.

Product Application Viewer

Companion Products for Stimulus / Response Solutions

Need more Channels?

  • ParBERT 81250 (see below Accessories and Related Products tab)

Compare All Pulse Generator Products (9)

76-100 of 221

Sort:
81180B Arbitrary Waveform Generator - User's Guide
81180-91030 User's Guide for the 81180B Arbitrary Waveform Generator (AWG).

User Manual 2014-03-01

PDF PDF 7.40 MB
Realistic Ultra Wideband Radar Signal - Demo
Testing of radar systems can be extremely time-consuming and expensive. Radar transceivers must be designed and tested with realistic environment and jamming scenarios, which often involve costly outdoor ranges, chambers, and real-time hardware simulators.

Demo 2013-11-25

Enhancing microwave spectroscopy in astrophysics applications – Article
An arbitrary waveform generator is the key element in this faster and more accurate method.

Article 2013-11-15

A new approach for multi-emitter test signal generation – Article
A new capture and playback approach generates multi-emitter test signals using a combination of COTS test equipment and simulation software.

Article 2013-11-15

Increasing range of vehicle measurements - Article
From Serial Buses to Powertrains, today’s automobiles present a variety of test-and-measurement challenges.

Article 2013-11-13

Meeting satellite testing challenges - Article
Satellites are now a critical part of the infrastructure supporting the incredible growth in demand for broadband data.

Article 2013-11-13

Easy and Understandable Reasons to Migrate from the Legacy Models 81101A, 81104A, 81105A Pulse-Gener
With the discontinuance of the 81101A, 81104A, 81105A pulse pattern generators the new 81150A pulse function arb noise generator becomes the replacement product. Here are the reasons why to migrate.

Promotional Materials 2013-11-12

PDF PDF 782 KB
Understanding 802.11ad Physical Layer and Measurement Challenges Tutorial
View this 6-part recorded tutorial presented by Keysight experts for an overview of standards and market trends followed by an in-depth description of the physical-layer construction.

User Manual 2013-09-20

Measuring Jitter in Digital Systems (AN 1448-1) - Application Brief
This application note is for R&D designers and engineers working on high-speed digital designs. It addresses jitter measurements in digital circuits, how the different measurement techniques are best applied, and how these decisions may change as the data rates increase.

Application Note 2013-09-16

PDF PDF 1.78 MB
Press Releases for M8190A

Press Materials 2013-09-06

Press Release for M8192A
Infinite Playtime and Multichannel Support introduced for Arbitrary Waveform Generator

Press Materials 2013-09-05

M8190A Arbitrary Waveform Generator - Videos
M8190A Arbitrary Waveform Generator - Videos

Demo 2013-09-04

Creating and Optimizing 802.11ac Signals with the M8190A AWG - Application Note
Designs for 802.11ac WLAN devices require test equipment that can provide the best reference test signals and measurements. N7617B enables this type of signals to be generated with the M8190A AWG.

Application Note 2013-08-13

PDF PDF 606 KB
M8190A Waveform Generator - Software Examples and Video Resources - Demo
MATLAB software is available as an option from Keysight with the M8190A waveform generator to create your own arbitrary or standard waveforms, automate signal generation, and develop GUI-based applications. This M8190A resource page for MATLAB provides access to various M8190a including IQTools, a GUI-based application example for the M8190A created for instrument connection, waveform creation, and amplitude and phase correction. IQTools and the modifiable source code are provided when you order the MATLAB N6171A option with the M8190A so that you can extend IQTools to meet your specific testing needs.

Demo 2013-08-06

M8190A Arbitrary Waveform Generator - Flyer
The Keysight M8190A AWG is the source of greater fidelity, delivering high resolution and wide bandwidth-simultaneously.

Brochure 2013-07-26

PDF PDF 271 KB
N4973A PRBS Generator 22 Gb/s - Data Sheet
The N4973A PRBS Generator is a 22 Gb/s PRBS generator for high-speed device characterization, automated production-line testing, manufacturing, and research and development.

Data Sheet 2013-06-26

PDF PDF 539 KB
Double Pulse Generation for Particle Image Velocimetry (PIV) Measurements - Technical Overview
Keysight Technologies' Pulse/Pattern Generators are used for research in the aerospace and defense industry, among others.

Technical Overview 2013-05-06

PDF PDF 2.67 MB
N4973A PRBS Generator 22 Gb/s User's Guide
This manual is designed to familiarize users with the fundamental operations of the N4973A PRBS Generator 22 Gb/s.

User Manual 2013-05-01

PDF PDF 1.19 MB
N4970A PRBS Generator 10 Gb/s - User's Guide
This manual is designed to familiarize users with the operation of the N4970A PRBS Generator 10 Gb/s with Integrated Clock.

User Manual 2013-05-01

PDF PDF 1.08 MB
Radar, EW & ELINT Testing: Identifying Common Test Challenges - Application Note
This application note reviews some of the latest test equipment for radar, EW & ELINT systems. Since this is a complex subject, we begin with a brief review of the fundamental radar and EW/ELINT challenges.

Application Note 2013-04-29

N4970A PRBS generator 10 Gb/s - Data Sheet
The N4970A PRBS Generator is a wideband PRBS generator with a fixed-rate internal clock but is also capable of operating from 0.05 to 12.5 Gb/s with an external clock.

Data Sheet 2013-04-29

Simulation of Jittering Synchronization Signals for Video Interfaces - Technical Overview V2.0
This product note describes how R&D engineers in the communication industry use Keysight Technologies pulse generators for development of video interfaces for projection units.

Technical Overview 2013-04-24

PDF PDF 834 KB
Radar Distance Test to Airborne Planes - Application Note
Keysight pulse pattern generators are used for testing military radar communication systems, and as demonstrated in this publication, the aviation industry.

Application Note 2013-04-11

PDF PDF 904 KB
81199A Wideband Waveform Center - Data Sheet 1.1
Increasingly, wireless access is driving demand for more data in less time. The 81199A wideband waveform center contains waveform creation and analysis supporting wireless HD and IEEE802.11ad.

Data Sheet 2013-03-27

Pulse Parameter Definitions - Application Note
Here you find the pulse parameter definitions of terms used in the instrument specifications of Pulse Pattern Generators. Model Nos: 81110A, 81111A, 81112A, 81150A, 81160A, 81130A, 81131A, 81132A, 81133A, 81134A, 81180B, M8190A

Application Note 2013-02-14

PDF PDF 793 KB

Previous 1 2 3 4 5 6 7 8 9 Next