Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Logic Analyzer Software Applications

Buy now to extend your instrument capabilitiesLogic analyzer application software allows you to gain quick insight into your digital system. These software applications provide a wide range of additional capabilities including shortening setup time and customizing measurement displays.

Our pioneering FPGA solutions save you hours of debug time by simplifying access to internal FPGA signals and dramatically reducing the time required to setup logic analyzer measurements.

  • B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation 

    B4621B Bus Decoder for DDR, DDR2, DDR3, DDR4 Debug and Validation

    • B4621B provides complete protocol decode of memory DDR, DDR2, DDR3, or DDR4 transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4622B Protocol Compliance and Analysis Toolset for DDR/2/3/4, and LPDDR/2/3/4* B4622B Protocol Compliance and Analysis Toolset for DDR/2/3/4, and LPDDR/2/3/4* 

    B4622B Protocol Compliance and Analysis Toolset for DDR/2/3/4, and LPDDR/2/3/4*

    • Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3/4*.
    • Four software tools in one set covering protocol violations on captured traces, automated real-time protocol violations, performance measurements, and physical address trigger setup.

  • B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3, LPDDR4* Debug and Validation B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3, LPDDR4* Debug and Validation 

    B4623B Bus Decoder for LPDDR, LPDDR2, LPDDR3, LPDDR4* Debug and Validation

    • B4623B provides complete protocol decode of LPDDR, LPDDR2, LPDDR3, LPDDR4 memory transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4655A FPGA Dynamic Probe for Xilinx FPGA B4655A FPGA Dynamic Probe for Xilinx FPGA 

    B4655A FPGA Dynamic Probe for Xilinx FPGA

    FPGA Dynamic Probe Software for Xilinx FPGAs

  • B4601C Serial to Parallel Analysis Package B4601C Serial to Parallel Analysis Package 

    B4601C Serial to Parallel Analysis Package

    Allows easy viewing and analysis of serial data

  • B4606A Advanced Customization Environment – Development and Runtime Package B4606A Advanced Customization Environment – Development and Runtime Package 

    B4606A Advanced Customization Environment – Development and Runtime Package

    Customize your logic analyzer data views and analysis to quickly gain insight into the root cause of problems in your digital system...

  • B4610A Offline Viewing and Analysis: Data Import Tool B4610A Offline Viewing and Analysis: Data Import Tool 

    B4610A Offline Viewing and Analysis: Data Import Tool

    Data import tool for offline viewing and analysis

  • E9524A MicroBlaze Trace Toolset E9524A MicroBlaze Trace Toolset 

    E9524A MicroBlaze Trace Toolset

    Easily trace software execution on MicroBlaze processor embedded in your Xilinx FPGA...

  • B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4 

    B4621U Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, DDR4

    Upgrade from B4621A to B4621B Bus decoder for DDR, DDR2, DDR3, or DDR4. B4621B provides complete protocol decode of memory DDR, DDR2, DDR3, or DDR4 transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3 

    B4622U Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR/2/3/4 and LPDDR/2/3

    • Upgrade from B4622A to B4622B Protocol Compliance and Analysis toolset for DDR, DDR2/3/4 and LPDDR/2/3 Requires prior license for B4622A

  • B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder 

    B4623U Upgrade from B4623A to B4623B LPDDR/ LPDDR2/LPDDR3 Decoder

    • Upgrade from B4623A to B4623B LPDDR, LPDDR2, LPDDR3 decoder.
    • B4623B provides complete protocol decode of LPDDR, LPDDR2, LPDDR3 memory transactions using a Keysight logic analyzer as the analysis execution engine.

  • B4656A FPGA Dynamic Probe for Altera FPGA B4656A FPGA Dynamic Probe for Altera FPGA 

    B4656A FPGA Dynamic Probe for Altera FPGA

    FPGA Altera Dynamic Probe Application Software