Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Single and Multiple Output Bench Power Supply

Basic power supplies ideal for benchtop applications

This collection of low-cost bench power supply products offers basic capabilities and features in compact enclosures.

  • Match a variety of power requirements with single, dual or triple outputs
  • Utilize essential features plus low noise and excellent regulation
  • Save space on the bench with convenient sizes

BenchVue software enabled: Do more with your PC and instrument together, no programming required. Easily control your power supplies to set parameters and quickly build automated tests on your PC.

 

E3600 and U8000 Series Basic DC Power Supplies
Model Total Power Output 1 Output 2 Output 3 Interface Dimensions
E36311A 80W 30W, 6V, 5A 25W, +25V, 1A 50W, -25V, 2A USB W = 213
H = 133
D = 364
E36312A 80W 30W, 6V, 5A 25W, 25V, 1A 25W, 25V, 1A LAN/LXI,
USB, GPIB
W = 213
H = 133
D = 364
E36313A 160W 60W, 6V, 10A 50W, 25V, 2A 50W, 25V, 2A LAN/LXI,
USB, GPIB
W = 213
H = 133
D = 364
E36102A 30W 6V, 5A     LAN/LXI, USB W = 106
H = 99
D = 368
E36103A 40W 20V, 2A     LAN/LXI, USB W = 106
H = 99
D = 368
E36104A 35W 35V, 1A     LAN/LXI, USB W = 106
H = 99
D = 368
E36105A 36W 60V, 0.6A     LAN/LXI, USB W = 106
H = 99
D = 368
E36106A 40W 100V, 0.4A     LAN/LXI, USB W = 106
H = 99
D = 368
E3620A 50W 25W, 25V, 1A 25W, 25V, 1A   No interface W = 212
H = 88
D = 348
E3630A 35W 10W, 20V, 0.5A 10W, -20V, 0.5A  15W, 6V, 2.5A No interface W= 213
H = 88
D = 318
E3631A 80W 30W, 6V, 5A 25W, 25V, 1A 25W, -25V, 1A GPIB,
RS-232
W = 213
H = 133
D = 348
E3632A 120W Range 1: 105W, 15V, 7A
Range 2: 120W, 30V, 4A
    GPIB,
RS-232
W = 213
H = 133
D = 348
E3633A 200W Range 1: 160W, 8V, 20A
Range 2: 200W, 20V, 10A
    GPIB,
RS-232
W = 213
H = 133
D = 348
E3634A 200W Range 1: 175W, 25V, 7A
Range 2: 200W, 50V, 4A
    GPIB,
RS-232
W = 213
H = 133
D = 348
 E3640A 30W Range 1: 24W, 8V 3A
Range: 30W, 20V, 1.5A
    GPIB,
RS-232
W = 213
H = 88
D = 348
 E3641A 30W Range 1: 28W, 35V, 0.8A
Range 2: 30W, 60V, 0.5A
    GPIB,
RS-232
W = 213
H = 88
D = 348 
 E3642A  50W Range 1: 40W,8V, 5A
Range 2: 50W, 20V, 2.5A
    GPIB,
RS-232 
W = 213
H = 88
D = 348
 E3643A  49W Range 1: 49W, 35V,1.4A
Range 2: 48W, 60V, 0.8A
    GPIB,
RS-232 
W = 213
H = 88
D = 348 
 E3644A  80W Range 1: 64W, 8V, 8A
Range 2: 80W, 20V, 4A
    GPIB,
RS-232
W = 213
h = 88
D = 348
 E3645A  78W Range 1: 77W, 35V,2.2A
Range 2: 78W, 60V, 1.3A
    GPIB,
RS-232
W = 213
H = 88
D = 348
 E3646A  60W Range 1: 24W, 8V, 3A
Range 2: 30W, 20V, 1.5A 
Range 1: 24W, 8V, 3A
Range 2: 30W, 20V, 1.5A
  GPIB,
RS-232
W = 213
H = 133
D = 348
 E3647A  60W Range 1: 28W, 35V, 0.8A
Range 2: 30W, 60V, 0.5A
Range 1: 28W, 35V, 0.8A
Range 2: 30W, 60V, 0.5A
  GPIB,
RS-232
W = 213
H = 133
D = 348
 E3648A  100W Range 1: 40W, 8V, 5A
Range 2: 50W, 20V, 2.5A
Range 1: 40W, 8V, 5A
Range 2: 50W, 20V, 2.5A
  GPIB,
RS-232
W = 213
H = 133
D = 348
 E3649A  98W Range 1: 49W, 35V, 1.4A
Range 2: 48W, 60V, 0.8A
Range 1: 49W, 35V, 1.4A
Range 2: 48W, 60V, 0.8A
  GPIB,
RS-232
W = 213
H = 133
D = 348
 U8001A  90W  30V, 3A      No interface W=212.3mm
H=88.1mm
D=394.3mm
U8002A  150W  30V, 5A      No interface W=212.3mm
H=88.1mm
D=394.3mm
 U8031A  375W  30V, 6A  30V, 6A  5V, 3A  No interface W = 212
H = 179
D = 379
 U8032A  375W  60V, 3A  60V, 3A  5V, 3A  No interface W = 212
H = 179
D = 379
  • 35W, DC Bench Power Supply, Triple Output 35W, DC Bench Power Supply, Triple Output 

    35W, DC Bench Power Supply, Triple Output

    Three versatile outputs for benchtop applications

  • 50W, DC Bench Power Supply, Dual Output 50W, DC Bench Power Supply, Dual Output 

    50W, DC Bench Power Supply, Dual Output

    Two clean, reliable outputs for general purpose applications

  • 375W, DC Bench Power Supplies, Triple Output 375W, DC Bench Power Supplies, Triple Output 

    375W, DC Bench Power Supplies, Triple Output

    • 375 W total power for three outputs
    • Fast load transient response (< 50 μs) for stable testing
    • Excellent load and line regulation
    • Provides clean output with ≤ 1 mVrms (0.5 mVrms typical) noise
    • Dual display shows both voltage and current reading
    • OVP/OCP protection with physical lock mechanism
       

  • 90-150W, DC Power Supplies, Single Output 90-150W, DC Power Supplies, Single Output 

    90-150W, DC Power Supplies, Single Output

    Affordable and reliable non-programmable power supply with extra features

  • E36102A DC Power Supply, 6V, 5A, 30W E36102A DC Power Supply, 6V, 5A, 30W 

    E36102A DC Power Supply, 6V, 5A, 30W

    • 6V, 5A, 30W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)
       

  • E36103A DC power supply, 20V, 2A, 40W E36103A DC power supply, 20V, 2A, 40W 

    E36103A DC power supply, 20V, 2A, 40W

    • 20V, 2A, 40W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36104A DC power supply, 35V, 1A, 35W E36104A DC power supply, 35V, 1A, 35W 

    E36104A DC power supply, 35V, 1A, 35W

    • 35V, 1A, 35W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36105A DC power supply, 60V, 0.6A, 36W E36105A DC power supply, 60V, 0.6A, 36W 

    E36105A DC power supply, 60V, 0.6A, 36W

    • 60V, 0.6A, 36W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • E36106A DC power supply, 100V, 0.4A, 40W E36106A DC power supply, 100V, 0.4A, 40W 

    E36106A DC power supply, 100V, 0.4A, 40W

    • 100V, 0.4A, 40W
    • Single output
    • USB, LAN/LXI Core
    • Compact size (2U, ¼ rack)

  • U8001A DC Power Supply, 30V, 3A U8001A DC Power Supply, 30V, 3A 

    U8001A DC Power Supply, 30V, 3A

    The Keysight U8001A is a 30V/3A DC power supply that provides reliable DC power, efficient set-up capability and important security features at an affordable price.

  • U8002A DC Power Supply, 30V, 5A U8002A DC Power Supply, 30V, 5A 

    U8002A DC Power Supply, 30V, 5A

    The Keysight U8002A is a 30V/5A DC power supply that provides reliable DC power, efficient set-up capability and important security features at an affordable price.

  • U8031A Triple Output DC Power Supply, 30V/6A (2x) & 5V/3A; 375W U8031A Triple Output DC Power Supply, 30V/6A (2x) & 5V/3A; 375W 

    U8031A Triple Output DC Power Supply, 30V/6A (2x) & 5V/3A; 375W

    The U8031A is a manual triple-output power supply with excellent load regulation and clean output noise for continued stability.

  • U8032A Triple Output DC Power Supply, 60V/3A (2x) & 5V/3A; 375W U8032A Triple Output DC Power Supply, 60V/3A (2x) & 5V/3A; 375W 

    U8032A Triple Output DC Power Supply, 60V/3A (2x) & 5V/3A; 375W

    The U8032A is a manual triple-output power supply with excellent load regulation and clean output noise for continued stability.