Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Hable con un experto

200-2000W, DC Power Supplies, no Interface, Single Output

Dependable low-noise supplies that streamline common tasks and shorten test time

These single-output supplies are the right choice for manual or analog-controlled applications that require essential output capabilities coupled with robust DUT protection.

  • Utilize convenient front panel control in a rack-mount form factor
  • Save money by eliminating the I/O interface when computer control is not needed
  • Simplify cabling with built-in front panel measurements
  • Ensure DUT safety with protection features

Now Even More Power! Over 50 new models from 1 to 15 kW

200-2000W, DC System Power Supplies, no Interface, Single Output
Series Photo Image Product Group Models to choose from Max W per output Max V per output Max I per output Interfaces # of outputs Size
WxHxD (mm)
6540 Series 6540 Series Power Supplies   200W, DC System Power Supplies, no Interface, Single Output 8 models 210W 150V 20A None 1 output W=426
H=88
D=439
6550 Series 6550 Series Power Supplies   500W, DC System Power Supplies, no Interface, Single Output 13 models 525W 150V 50A None  1 output W=426
H=133
D=498
6570 Series 6570 Series Power Supplies   2000W, DC System Power Supplies, no Interface, Single Output 18 models 2250W 200V 220A None 1 output W=426
H=133
D=640
  • 200W, DC System Power Supplies, no Interface, Single Output 200W, DC System Power Supplies, no Interface, Single Output 

    200W, DC System Power Supplies, no Interface, Single Output

    Reliable supplies with clean output to ensure accurate measurements

  • 500W, DC System Power Supplies, no Interface, Single Output 500W, DC System Power Supplies, no Interface, Single Output 

    500W, DC System Power Supplies, no Interface, Single Output

    Flexible and reliable power with fast protection features

  • 2000W, DC System Power Supplies, no Interface, Single Output 2000W, DC System Power Supplies, no Interface, Single Output 

    2000W, DC System Power Supplies, no Interface, Single Output

    Efficient solutions that deliver high power and low noise

Related Industries & Technologies