Hable con un experto

176-999W, DC Power Supplies, Single and Multiple Output

Versatile single-output supplies that accelerate benchtop and system applications

In the lab or on the production line, these medium-power supplies simplify testing and ensure accurate measurement results.

  • Simplify cabling with built-in measurements
  • Streamline tasks with front panel control and advanced programmable features
  • Ensure DUT safety with protection features
176-999W, DC System Power Supplies, Single and Multiple Output
Series Photo Image Product Group Models to choose from Max W per output Max V per output Max I per output Interfaces # of outputs Size
WxHxD (mm)
N6700 Series Keysight N6700 Series Power Supply 50-300W, DC System Power Supplies, GPIB, Multiple Outputs 20 models 300W 100V 20A GPIB
LAN
USB
LXI
1-4 outputs W=425
H=44
D=620
E3630 Series E3630 Series Power Supplies 120-200W, DC System Power Supplies, GPIB, Single Output 3 models 200W 50V 20A GPIB,
RS-232
1 output W=213
H=133
D=348
6640 Series 6640 Series Power Supplies 200W, DC System Power Supplies, GPIB, Single Output 10 models 210W 120V 20A GPIB 1 output W=426
H=88
D=439
6030 Series Keysight 6030 Series Power Supply 240W, DC System Power Supplies, GPIB, Single Output 2 models 240W 60V 10A GPIB 1 output W=209
H=177
D=422
6650 Series 6650 Series Power Supplies 500W, DC System Power Supplies, GPIB, Single Output 16 models 540W 156V 60A GPIB 1 output W=425
H=133
D=498
N5700 Series N5700 Series Power Supplies 750W, DC System Power Supplies, GPIB, Single Output 12 models 780W 600V 100A GPIB
LAN
USB
LXI
1 output W=423
H=44
D=433

DC power needs to be steady as a rock…like a rock for 15 years. Find out how.

  • 120-200W, DC System Power Supplies, GPIB, Single Output 120-200W, DC System Power Supplies, GPIB, Single Output 

    120-200W, DC System Power Supplies, GPIB, Single Output

    High performance supplies optimized for manual and basic automated testing

  • 200W, DC System Power Supplies, GPIB, Single Output 200W, DC System Power Supplies, GPIB, Single Output 

    200W, DC System Power Supplies, GPIB, Single Output

    Versatile programmable supplies designed to maximize test throughput

  • 240W, DC System Power Supplies, GPIB, Single Output 240W, DC System Power Supplies, GPIB, Single Output 

    240W, DC System Power Supplies, GPIB, Single Output

    Half-rack autoranging supply reduces system complexity

  • 500W, DC System Power Supplies, GPIB, Single Output 500W, DC System Power Supplies, GPIB, Single Output 

    500W, DC System Power Supplies, GPIB, Single Output

    Fast and flexible power for automated testing

  • 750W, DC System Power Supplies, GPIB, Single Output 750W, DC System Power Supplies, GPIB, Single Output 

    750W, DC System Power Supplies, GPIB, Single Output

    Save valuable rack space with these small, high-density power supplies

  • 1200W, DC System Power Supplies, GPIB, Single Output 1200W, DC System Power Supplies, GPIB, Single Output 

    1200W, DC System Power Supplies, GPIB, Single Output

    Efficient solutions for large, demanding test systems

  • N5700 and N8700 Series DC System Power Supplies, GPIB, Single Output N5700 and N8700 Series DC System Power Supplies, GPIB, Single Output 

    N5700 and N8700 Series DC System Power Supplies, GPIB, Single Output

    Save valuable rack space with these small, high-density power supplies