Hable con un experto

InfiniiVision 6000 Series Oscilloscope

The Keysight 6000 Series helps you quickly capture analog, digital, and serial signals in real time, triggering from any combination of input channels. View time-aligned analog waveforms, logic patterns and serial data streams and correlate their interplay with a single instrument. You’ll be able to catch more signal detail with the fast and responsive MegaZoom lll deep memory that is always on.

Specifications:

  • Bandwidth: 100 MHz to 1 GHz
  • Channels: 2 or 4 analog and 16 digital
  • Sample rate: up to 4 GSa/s

Key features:

  • 100,000 waveforms/sec real-time update rate
  • High-definition XGA (1024 x 768) display with 256 levels of intensity grading
  • Complete connectivity including: USB, LAN, GPIB, XGA display out, LXI compliant – standard
  • Only Keysight oscilloscope with Battery power option
  • Standard 3 year warranty, like all Keysight instruments

Compare All 6000 Series Oscilloscopes (16)

Find an Oscilloscope

  • DSO6012A Oscilloscope: 100 MHz, 2 channels DSO6012A Oscilloscope: 100 MHz, 2 channels (1) 

    DSO6012A Oscilloscope: 100 MHz, 2 channels

    • 100 MHz
    • 2 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • MSO6012A Mixed Signal Oscilloscope: 100 MHz, 2 scope and 16 digital channels MSO6012A Mixed Signal Oscilloscope: 100 MHz, 2 scope and 16 digital channels (1) 

    MSO6012A Mixed Signal Oscilloscope: 100 MHz, 2 scope and 16 digital channels

    • 100 MHz
    • 2 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • DSO6014A Oscilloscope: 100 MHz, 4 channels DSO6014A Oscilloscope: 100 MHz, 4 channels (1) 

    DSO6014A Oscilloscope: 100 MHz, 4 channels

    • 100 MHz
    • 4 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • MSO6014A Mixed Signal Oscilloscope: 100 MHz, 4 scope and 16 digital channels MSO6014A Mixed Signal Oscilloscope: 100 MHz, 4 scope and 16 digital channels (1) 

    MSO6014A Mixed Signal Oscilloscope: 100 MHz, 4 scope and 16 digital channels

    • 100 MHz
    • 4 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • DSO6032A Oscilloscope: 300 MHz, 2 channels DSO6032A Oscilloscope: 300 MHz, 2 channels (1) 

    DSO6032A Oscilloscope: 300 MHz, 2 channels

    • 300 MHz
    • 2 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • MSO6032A Mixed Signal Oscilloscope: 300 MHz, 2 Scope and 16 Digital Channels MSO6032A Mixed Signal Oscilloscope: 300 MHz, 2 Scope and 16 Digital Channels (1) 

    MSO6032A Mixed Signal Oscilloscope: 300 MHz, 2 Scope and 16 Digital Channels

    • 300 MHz
    • 2 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • DSO6034A Oscilloscope: 300 MHz, 4 Channels DSO6034A Oscilloscope: 300 MHz, 4 Channels (1) 

    DSO6034A Oscilloscope: 300 MHz, 4 Channels

    • 300 MHz
    • 4 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • MSO6034A Mixed Signal Oscilloscope: 300 MHz, 4 scope and 16 digital channels MSO6034A Mixed Signal Oscilloscope: 300 MHz, 4 scope and 16 digital channels (1) 

    MSO6034A Mixed Signal Oscilloscope: 300 MHz, 4 scope and 16 digital channels

    • 300 MHz
    • 4 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • DSO6052A Oscilloscope: 500 MHz, 2 channels DSO6052A Oscilloscope: 500 MHz, 2 channels (1) 

    DSO6052A Oscilloscope: 500 MHz, 2 channels

    • 500 MHz
    • 2 analog channels
    • up to 8 Mpts memory
    • Battery-power option

  • MSO6052A Mixed Signal Oscilloscope: 500 MHz, 2 Scope and 16 Digital Channels MSO6052A Mixed Signal Oscilloscope: 500 MHz, 2 Scope and 16 Digital Channels (1) 

    MSO6052A Mixed Signal Oscilloscope: 500 MHz, 2 Scope and 16 Digital Channels

    • 500 MHz
    • 2 analog plus 16 digital channels
    • up to 8 Mpts memory
    • Battery-power option

  • Memory and MSO Upgrades for 6000 Series Oscilloscopes Memory and MSO Upgrades for 6000 Series Oscilloscopes 

    Memory and MSO Upgrades for 6000 Series Oscilloscopes

    2 and 8 Mpts memory expansion and DSO to MSO upgrades