Sprechen Sie mit einem Experten

Discontinued - "A" Versions of N6700 MPS: Models N6700A, N6710A, N672xA, N673xA, N674xA

These "A"version products were discontinued in November 2004. This page provides cross-reference information from earlier A-version products to newer B-version products.

Differences between N6700A and N6700B: The B-version mainframe offers updated firmware (that supports all module types, provides virtual channels for easy parallel operation, and provides programmable slew rate control), a full-size USB connector (compared to mini-USB found on the A-version), and 8 digital I/O lines (compared to 4 on the A-version).

The updated firmware from the N6700B is downloadable (free of charge) into any N6700A mainframe as well so that existing units will have access to the new firmware capabilities. You can get obtain new firmware by following the link in the Key Library Information below.

Differences between N6710A and N6710B: The N6710B includes the N6700B mainframe. See previous paragraph about differences between N6700A and N6700B.

Differences between N673xA and N673xB: In order to extend the range of available models of 50 W Basic DC Power Module, Keysight has developed the B-version. All models (N6731B through N6736B) of the 50 W Basic DC Power Module share a common design that offers voltage and current combinations starting at 5 V, 10 A up to 100 V, 0.5 A. The key specifications are the same between A and B versions, while some supplementary characteristics have changed slightly.

Differences between N674xA and N674xB: In order to extend the range of available models of 100 W Basic DC Power Module, Keysight has developed the B-version. All models (N6741B through N6746B) of the 50 W Basic DC Power Module share a common design that offers voltage and current combinations starting at 5 V, 20 A up to 100 V, 1 A. The key specifications are the same between A and B versions, while some supplementary characteristics have changed slightly.

N6700 Cross Reference A to B version products
A models B model replacements
N6700A   N6700B Mainframe
N6710A   N6710B Custom Configured System
N6731A   N6731B
N6732A   N6732A
N6733A   N6733A
N6734A   N6734A
N6735A   N6735A
N6742A   N6742A
N6743A   N6743A
N6744A   N6744A
N6745A   N6745A

If you previously purchased a Keysight 662xA or N672xA, and you want to make another purchase, use the table below to find the equivalent configuration of N6700B Low-Profile Modular Power System Mainframe and DC Power Modules.

A version model number  To replace A version with B version, order
6621A or N6721A N6700B + 2 x N6752A
6622A or N6722A N6700B + 2 x N6752A
6623A or N6723A N6700B + 2 x N6751A + 1 x N6752A
6624A or N6724A N6700B + 4 x N6751A
6625A or N6725A N6700B + 1 x N6761A + 1 x N6762A
6626A or N6726A N6700B + 2 x N6761A + 2 x N6762A
6627A or N6727A N6700B + 4 x N6751A
6628A or N6728A N6700B + 2 x N6762A
6629A or N6729A N6700B + 4 x N6762A

Compatibility and upgrade information is found in the data sheet. You can get a data sheet by following the link in the Key Library Information below.

  • N6700A Low Profile MPS Mainframe [Obsolet] N6700A Low Profile MPS Mainframe [Obsolet] 

    N6700A Low Profile MPS Mainframe [Obsolet]

    This system simplifies test-system assembly, cabling programming, debugging, and operation and is ideal for ATE and production test environments.

  • N6710A Base Model Custom Configured Modular Power Systems [Obsolet] N6710A Base Model Custom Configured Modular Power Systems [Obsolet] 

    N6710A Base Model Custom Configured Modular Power Systems [Obsolet]

    Create your own multiple output power supply in 1 U of rack space, up to 4 outputs, up to 100 W per output.

  • N6731A DC Power Modules, 5 V, 10 A, 50 W [Obsolet] N6731A DC Power Modules, 5 V, 10 A, 50 W [Obsolet] 

    N6731A DC Power Modules, 5 V, 10 A, 50 W [Obsolet]

    The Keysight N6731A 50 W DC power module provides progammable voltage and current...

  • N6732A DC Power Module, 8 V, 6.25 A, 50 W [Abgekündigt] N6732A DC Power Module, 8 V, 6.25 A, 50 W [Abgekündigt] 

    N6732A DC Power Module, 8 V, 6.25 A, 50 W [Abgekündigt]

    The Keysight N6732A 50 W DC power module provides progammable voltage and current...

  • N6733A DC Power Module, 20 V, 2.5 A, 50 W [Abgekündigt] N6733A DC Power Module, 20 V, 2.5 A, 50 W [Abgekündigt] 

    N6733A DC Power Module, 20 V, 2.5 A, 50 W [Abgekündigt]

    The Keysight N6733A 50 W DC power module provides progammable voltage and current...

  • N6734A DC Power Module, 35 V, 1.5 A, 50 W [Abgekündigt] N6734A DC Power Module, 35 V, 1.5 A, 50 W [Abgekündigt] 

    N6734A DC Power Module, 35 V, 1.5 A, 50 W [Abgekündigt]

    The Keysight N6734A 50 Watt DC power module provides progammable voltage and current...

  • N6735A DC Power Module, 50 V, 0.8 A, 40 W [Abgekündigt] N6735A DC Power Module, 50 V, 0.8 A, 40 W [Abgekündigt] 

    N6735A DC Power Module, 50 V, 0.8 A, 40 W [Abgekündigt]

    The Keysight N6735A 40 Watt DC power module provides progammable voltage and current...

  • N6742A DC Power Module, 8 V, 10 A, 80 W [Abgekündigt] N6742A DC Power Module, 8 V, 10 A, 80 W [Abgekündigt] 

    N6742A DC Power Module, 8 V, 10 A, 80 W [Abgekündigt]

    The Keysight N6742A 80-watt DC power module provides progammable voltage and current...

  • N6743A DC Power Module, 20 V, 5 A, 100 W [Abgekündigt] N6743A DC Power Module, 20 V, 5 A, 100 W [Abgekündigt] 

    N6743A DC Power Module, 20 V, 5 A, 100 W [Abgekündigt]

    The Keysight N6743A 100-watt DC power module provides progammable voltage and current...

  • N6744A DC Power Module, 35 V, 3 A, 100 W [Abgekündigt] N6744A DC Power Module, 35 V, 3 A, 100 W [Abgekündigt] 

    N6744A DC Power Module, 35 V, 3 A, 100 W [Abgekündigt]

    The Keysight N6744A 100-watt DC power module provides progammable voltage and current...

  • N6745A DC Power Module, 50 V, 1.6 A, 80 W [Abgekündigt] N6745A DC Power Module, 50 V, 1.6 A, 80 W [Abgekündigt] 

    N6745A DC Power Module, 50 V, 1.6 A, 80 W [Abgekündigt]

    The Keysight N6745A 80-watt DC power module provides progammable voltage and current...