Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Discontinued Phase Noise Systems

Product support information for your discontinued phase noise systems products.
 

  • 71707A Microwave Downconverter, 1.5 GHz to 26.5 GHz [Obsolète] 71707A Microwave Downconverter, 1.5 GHz to 26.5 GHz [Obsolète] 

    71707A Microwave Downconverter, 1.5 GHz to 26.5 GHz [Obsolète]

    The 71707A downconverter translates microwave signals to RF frequencies for use with the 3048A phase noise measurement system.

  • 70428A Microwave Source Module [Obsolète] 70428A Microwave Source Module [Obsolète] 

    70428A Microwave Source Module [Obsolète]

    The Keysight 70428A can add microwave source capacity to your MMS system if four slots in the system are available.

  • 71708A Microwave Source, 2.4 GHz to 25.8 GHz [Obsolète] 71708A Microwave Source, 2.4 GHz to 25.8 GHz [Obsolète] 

    71708A Microwave Source, 2.4 GHz to 25.8 GHz [Obsolète]

    The Keysight 71708A makes an excellent substitute LO for your radar system, phase noise measurement system

  • 70427A Microwave Downconverter Module [Obsolète] 70427A Microwave Downconverter Module [Obsolète] 

    70427A Microwave Downconverter Module [Obsolète]

    The 70427A microwave downconverter module translates microwave signals to RF frequencies.

  • 4352S Signal Test System [Obsolète] 4352S Signal Test System [Obsolète] 

    4352S Signal Test System [Obsolète]

    The Keysight 4352S test system can evaluate the characteristics of VCOs and PLLs that are essential to designing local oscillators used in RF wireless communication equipment.

  • 43521A Downconverter Unit [Obsolète] 43521A Downconverter Unit [Obsolète] 

    43521A Downconverter Unit [Obsolète]

    The Keysight 43521A Downconverter Unit is designed to operate with the Keysight 4352S VCO/PLL signal test system.

  • E5052A Signal Source Analyzer, 10 MHz to 7, 26.5, or 110 GHz [Obsolète] E5052A Signal Source Analyzer, 10 MHz to 7, 26.5, or 110 GHz [Obsolète] 

    E5052A Signal Source Analyzer, 10 MHz to 7, 26.5, or 110 GHz [Obsolète]

    The E5001A SSA-J Software with the E5052A Signal Source Analyzer provides Precision Clock Jitter Analysis with femto-second resolution.

  • E5501A Phase Noise Measurement Solution, 50 kHz - 1.6 GHz [Obsolète] E5501A Phase Noise Measurement Solution, 50 kHz - 1.6 GHz [Obsolète] 

    E5501A Phase Noise Measurement Solution, 50 kHz - 1.6 GHz [Obsolète]

    The E5501A phase noise measurement solution minimizes ATE test times and is designed to test one-port VCOs, DROs, crystal oscillators and synthesizers.

  • E5501B Phase Noise Measurement Solution, 50 kHz - 1.6 GHz [Obsolète] E5501B Phase Noise Measurement Solution, 50 kHz - 1.6 GHz [Obsolète] 

    E5501B Phase Noise Measurement Solution, 50 kHz - 1.6 GHz [Obsolète]

    The E5501B phase noise measurement solution simplifies phase noise measurements for one-port VCOs, DROs, crystal oscillators and synthesizers.

  • E5502A Phase Noise Measurement Solution, 50 kHz - 6.0 GHz [Obsolète] E5502A Phase Noise Measurement Solution, 50 kHz - 6.0 GHz [Obsolète] 

    E5502A Phase Noise Measurement Solution, 50 kHz - 6.0 GHz [Obsolète]

    The Keysight E5502A has been designed to minimize the production ATE test times for one-port VCOs, DROs, crystal oscillators, and synthesizers.

  • E5502B Phase Noise Measurement Solution, 50 kHz to 6 GHz [Arrêté] E5502B Phase Noise Measurement Solution, 50 kHz to 6 GHz [Arrêté] 

    E5502B Phase Noise Measurement Solution, 50 kHz to 6 GHz [Arrêté]

    The E5502B phase noise measurement solution simplifies phase noise measurements for one-port VCOs, DROs, crystal oscillators and synthesizers.

  • E5503A Phase Noise Measurement Solution, 50 kHz - 18 GHz [Obsolète] E5503A Phase Noise Measurement Solution, 50 kHz - 18 GHz [Obsolète] 

    E5503A Phase Noise Measurement Solution, 50 kHz - 18 GHz [Obsolète]

    The E5503A phase noise measurement solution minimizes ATE test times and is designed to test one-port VCOs, DROs, crystal oscillators and synthesizers.

  • E5503B Phase Noise Measurement Solution, 50 kHz to 18 GHz [Obsolète] E5503B Phase Noise Measurement Solution, 50 kHz to 18 GHz [Obsolète] 

    E5503B Phase Noise Measurement Solution, 50 kHz to 18 GHz [Obsolète]

    The E5503B phase noise measurement solution simplifies phase noise measurements for one-port VCOs, DROs, crystal oscillators and synthesizers.

  • E5504A Phase Noise Measurement Solution, 50 kHz - 26.5 GHz [Obsolète] E5504A Phase Noise Measurement Solution, 50 kHz - 26.5 GHz [Obsolète] 

    E5504A Phase Noise Measurement Solution, 50 kHz - 26.5 GHz [Obsolète]

    The E5504A phase noise measurement solution minimizes ATE test times and is designed to test one-port VCOs, DROs, crystal oscillators and synthesizers.

  • E5504B Phase Noise Measurement Solution, 50 kHz - 26.5 GHz [Obsolète] E5504B Phase Noise Measurement Solution, 50 kHz - 26.5 GHz [Obsolète] 

    E5504B Phase Noise Measurement Solution, 50 kHz - 26.5 GHz [Obsolète]

    The E5504B phase noise measurement solution simplifies phase noise measurements for one-port VCOs, DROs, crystal oscillators and synthesizers.