Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued VXIbus Measurement Instruments

This collection provides product support information for discontinued and obsolete VXIbus measurement instruments.

  • E1312A 6.5-Digit DMM, High Accuracy [Obsolete] E1312A 6.5-Digit DMM, High Accuracy [Obsolete] 

    E1312A 6.5-Digit DMM, High Accuracy [Obsolete]

    The Keysight E1312A multimeter is a B-size, 2-slot, message-based VXI module.

  • E1313A 32-Channel Scanning A/D Converter [Obsolete] E1313A 32-Channel Scanning A/D Converter [Obsolete] 

    E1313A 32-Channel Scanning A/D Converter [Obsolete]

    E1313A 32-Channel Scanning A/D Converter is a B-size, 3-slot register-based VXI module

  • E1340A Arbitrary Function Generator, B-size [Obsolete] E1340A Arbitrary Function Generator, B-size [Obsolete] 

    E1340A Arbitrary Function Generator, B-size [Obsolete]

    Keysight E1340A Arbitrary Function Generator, B-size, 1- slot, register-based VXI module.

  • E1410A 6.5-Digit Multimeter High-Accuracy, C-Size [Obsolete] E1410A 6.5-Digit Multimeter High-Accuracy, C-Size [Obsolete] 

    E1410A 6.5-Digit Multimeter High-Accuracy, C-Size [Obsolete]

    The Keysight E1410A is a 1-slot, message-based VXI module. It offers DC voltage and resistance measurements at rates over 1,450 readings/s in the 3.5-digit mode or normal mode rejection of up to 90 dB in the 6.5-digit mode

  • E1426A 500 MHz, 4-Channel VXI Oscilloscope [Obsolete] E1426A 500 MHz, 4-Channel VXI Oscilloscope [Obsolete] 

    E1426A 500 MHz, 4-Channel VXI Oscilloscope [Obsolete]

    The Keysight E1426A digitizing oscilloscope is a C-size, 2-slot, message-based VXI module.

  • E1428A 1 GSa/s VXI Oscilloscope [Obsolete] E1428A 1 GSa/s VXI Oscilloscope [Obsolete] 

    E1428A 1 GSa/s VXI Oscilloscope [Obsolete]

    The Keysight E1428A Digitizing Oscilloscope is a C-size, 1-slot, message-based VXI module.

  • E1429A VXI 20 MSa/s Digitizer [Obsolete] E1429A VXI 20 MSa/s Digitizer [Obsolete] 

    E1429A VXI 20 MSa/s Digitizer [Obsolete]

    The Keysight E1429A digitizer is a C-size, 1-slot, message-based VXI module.

  • E1429B VXI 20 MSa/s 12 bit Digitizer with Local Bus [Obsolete] E1429B VXI 20 MSa/s 12 bit Digitizer with Local Bus [Obsolete] 

    E1429B VXI 20 MSa/s 12 bit Digitizer with Local Bus [Obsolete]

    The Keysight E1429B digitizer is a C-size, 1-slot, message-based VXI module.

  • E1430A VXI 10 Msa /s 23-bit Digitizer w/ DSP &Local Bus [Obsolete] E1430A VXI 10 Msa /s 23-bit Digitizer w/ DSP &Local Bus [Obsolete] 

    E1430A VXI 10 Msa /s 23-bit Digitizer w/ DSP &Local Bus [Obsolete]

    The Keysight E1430A high-resolution digitizer is a C-size, one-slot, register-based VXI module that can analyze spectra or capture transients, digitize IFs or record waveforms.

  • E1438A 100 MSa/s Digitizer with DSP and Memory [Obsolete] E1438A 100 MSa/s Digitizer with DSP and Memory [Obsolete] 

    E1438A 100 MSa/s Digitizer with DSP and Memory [Obsolete]

    Keysight E1438A 100MSa/s Digitizer with DSP and Memory - High resolution sampling for frequency- and time-domain applications

  • E1439A -95 MSa/s Digitizer w/ DSP, Memory, 70MHz IF input [Obsolete] E1439A -95 MSa/s Digitizer w/ DSP, Memory, 70MHz IF input [Obsolete] 

    E1439A -95 MSa/s Digitizer w/ DSP, Memory, 70MHz IF input [Obsolete]

    The Keysight E1439A/B is ideal for applications in RF signal acquisition, analysis and high resolution ATE.

  • E1488A 2 to 16 Mbyte Instrument Memory Module [Obsolete] E1488A 2 to 16 Mbyte Instrument Memory Module [Obsolete] 

    E1488A 2 to 16 Mbyte Instrument Memory Module [Obsolete]

    The Keysight E1488A is a C-size, 1-slot, register-based VXI device.

  • E2250A B-Size M-Module Carrier [Obsolete] E2250A B-Size M-Module Carrier [Obsolete] 

    E2250A B-Size M-Module Carrier [Obsolete]

    The Keysight E2250A 1-slot M-Module Carrier allows a VXI user the ability to cost effectively add small blocks of functionality.

  • E6500A VXI Tuner, 2 MHz to 1000 MHz [Obsolete] E6500A VXI Tuner, 2 MHz to 1000 MHz [Obsolete] 

    E6500A VXI Tuner, 2 MHz to 1000 MHz [Obsolete]

    The Keysight E6500A VXI tuner brings high dynamic range, fast tuning, and the flexibility of a modular architecture to signal monitoring...

  • E6501A VXI Receiver, 2 MHz to 1000 MHz, 3000 MHz optional [Obsolete] E6501A VXI Receiver, 2 MHz to 1000 MHz, 3000 MHz optional [Obsolete] 

    E6501A VXI Receiver, 2 MHz to 1000 MHz, 3000 MHz optional [Obsolete]

    The Keysight E6501A DSP-based VXI receiver offers systems integrators high-performance receiver hardware and...