Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

LCR Meter & Impedance Measurement Product Accessories

Keysight Technologies offers a variety of accessories suitable for many applications. They are designed to make measurements simple and reliable.

For example, a mechanically and electrically precise test fixture is required to measure the impedance of SMD components. For this measurement, Keysight offers dedicated SMD fixtures for impedance measurement instruments that minimize the measurement errors. Also, specially designed fixtures for other applications (such as dc bias test, dielectric material test, and others) are available.

Keysight accessories facilitate a shorter time-to-market with increased confidence by providing accurate and repeatable measurements.

Download the selection guide: Find the best combination of the test accessory and the new impedance analyzer for your application

Accessories Selection Guide For Impedance Measurements

  • 16334A Test Fixture (Tweezers Contacts) 16334A Test Fixture (Tweezers Contacts) 

    16334A Test Fixture (Tweezers Contacts)

    The 16334A is designed for impedance evaluations of SMD.

  • 16089D Alligator Clip Lead (4 Clips) [Arrêté] 16089D Alligator Clip Lead (4 Clips) [Arrêté] 

    16089D Alligator Clip Lead (4 Clips) [Arrêté]

    The 16089D makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures.

  • 16089B Medium Kelvin Clip Lead 16089B Medium Kelvin Clip Lead 

    16089B Medium Kelvin Clip Lead

    The 16089B makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures.

  • 16089A Large Kelvin Clip Lead 16089A Large Kelvin Clip Lead 

    16089A Large Kelvin Clip Lead

    The 16089A makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures.

  • 16047E Test Fixture 16047E Test Fixture 

    16047E Test Fixture

    The 16047E is designed for impedance evaluation of lead type devices

  • 16047A Test Fixture (Axial and Radial) 16047A Test Fixture (Axial and Radial) 

    16047A Test Fixture (Axial and Radial)

    The 16047A is designed for impedance evaluation of axial/radial lead type devices.

  • 16034G SMD Test Fixture 16034G SMD Test Fixture 

    16034G SMD Test Fixture

    The 16034G is a test fixture for impedance measurements.

  • 16034E Test Fixture (SMD Components) 16034E Test Fixture (SMD Components) 

    16034E Test Fixture (SMD Components)

    The 16034E test fixture is designed for impedance evaluations of SMD components.

  • 42941A Impedance Probe Kit for Impedance Analyzer, 20 Hz to 120 MHz 42941A Impedance Probe Kit for Impedance Analyzer, 20 Hz to 120 MHz 

    42941A Impedance Probe Kit for Impedance Analyzer, 20 Hz to 120 MHz

    The 42941A Impedance Probe Kit used with the 4294A provides the capability to perform in-circuit measurements.

  • 16065A 200 Vdc External Voltage Bias Fixture 16065A 200 Vdc External Voltage Bias Fixture 

    16065A 200 Vdc External Voltage Bias Fixture

    The 16065A test fixture makes it possible to measure a DUT with up to +/-200V DC BIAS.

  • 16048A Test Lead, BNC Connector to BNC Connector Board 16048A Test Lead, BNC Connector to BNC Connector Board 

    16048A Test Lead, BNC Connector to BNC Connector Board

    The 16048A test leads extend the measurement port with a 4 terminal-pair configuration.

  • 16092A Spring Clip Fixture 16092A Spring Clip Fixture 

    16092A Spring Clip Fixture

    The 16092A test fixure is designed for impedance evaluation of both lead and SMD components.

  • 16197A Bottom Electrode SMD Test Fixture 16197A Bottom Electrode SMD Test Fixture 

    16197A Bottom Electrode SMD Test Fixture

    The 16197A is designed for impedance evaluations of bottom electrode SMDs.

  • 16008B Resistivity Cell [Arrêté] 16008B Resistivity Cell [Arrêté] 

    16008B Resistivity Cell [Arrêté]

    The 16008B is designed to operate specifically with the 4339A/B.

  • 16034H SMD Array Type LCR Test Fixture 16034H SMD Array Type LCR Test Fixture 

    16034H SMD Array Type LCR Test Fixture

    The 16034H is designed for impedance evaluations of array-type SMD.

  • 16044A SMD LCR Kelvin Contact Test Fixture [Arrêté] 16044A SMD LCR Kelvin Contact Test Fixture [Arrêté] 

    16044A SMD LCR Kelvin Contact Test Fixture [Arrêté]

    The 16044A is designed for impedance evaluations of low impedance SMD.

  • 16048D 2m BNC Test Cable 16048D 2m BNC Test Cable 

    16048D 2m BNC Test Cable

    The 16048D test leads extend the measurement port with a 4-Terminal Pair configuration.

  • 16048E Test Leads 16048E Test Leads 

    16048E Test Leads

    The 16048E test leads extend the measurement port with a 4-Tterminal Pair configuration.

  • 16048G 1m Port Extension Cable for Impedance Analyzer 16048G 1m Port Extension Cable for Impedance Analyzer 

    16048G 1m Port Extension Cable for Impedance Analyzer

    The 16048G test leads extend the measurement port with a 4-Terminal pair configuration.

  • 16048H 2m Port Extension Cable for Impedance Analyzer 16048H 2m Port Extension Cable for Impedance Analyzer 

    16048H 2m Port Extension Cable for Impedance Analyzer

    The 16048H test leads extend the measurement port with a 4-Terminal pair configuration.

  • 16060A Transformer Test Fixture 16060A Transformer Test Fixture 

    16060A Transformer Test Fixture

    The 16060A provides a convenient means of measuring a transformer's self-inductance, mutual inductance, turns-ratio, and dc resistance in the frequency range of dc to 100kHz.

  • 16065C 40Vdc External Voltage Bias Adapter 16065C 40Vdc External Voltage Bias Adapter 

    16065C 40Vdc External Voltage Bias Adapter

    The 16065C adapter is designed to operate specifically with the 4263A/B, 4268A and 4278A.

  • 16089C Kelvin IC Clip Lead 16089C Kelvin IC Clip Lead 

    16089C Kelvin IC Clip Lead

    The 16089C makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures.

  • 16089E Kelvin Clip Leads [Arrêté] 16089E Kelvin Clip Leads [Arrêté] 

    16089E Kelvin Clip Leads [Arrêté]

    The 16089E test fixture can measure lead components with low impedance.

  • 16117B Low Noise Test Leads [Arrêté] 16117B Low Noise Test Leads [Arrêté] 

    16117B Low Noise Test Leads [Arrêté]

    The 16117B is designed to operate specifically with the 4339A/B.

  • 16117C Low Noise Test Leads [Arrêté] 16117C Low Noise Test Leads [Arrêté] 

    16117C Low Noise Test Leads [Arrêté]

    The 16117C is designed to operate specifically with the 4339A/B.

  • 16118A Test Fixture [Arrêté] 16118A Test Fixture [Arrêté] 

    16118A Test Fixture [Arrêté]

    The 16118A is designed to operate specifically with the 4339A/B.

  • 16190B Performance Test Kit 16190B Performance Test Kit 

    16190B Performance Test Kit

    The 16190B is a performance test kit designed to verify the impedance measurement accuracy of LCR meters or impedance analyzers that have a 7 mm measurement terminal.

  • 16192A Parallel Electrode SMD Test Fixture 16192A Parallel Electrode SMD Test Fixture 

    16192A Parallel Electrode SMD Test Fixture

    The 16192A test fixture is designed for impedance evaluations of side electrode SMD components.

  • 16194A High Temperature Component Test Fixture 16194A High Temperature Component Test Fixture 

    16194A High Temperature Component Test Fixture

    The 16194A is designed for measuring both axial/radial leaded devices

  • 16196A Parallel Electrode SMD Test Fixture, DC to 3 GHz 16196A Parallel Electrode SMD Test Fixture, DC to 3 GHz 

    16196A Parallel Electrode SMD Test Fixture, DC to 3 GHz

    The 16196A SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.

  • 16196B Parallel Electrode SMD Test Fixture, DC to 3 GHz 16196B Parallel Electrode SMD Test Fixture, DC to 3 GHz 

    16196B Parallel Electrode SMD Test Fixture, DC to 3 GHz

    The 16196B SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.

  • 16196C Parallel Electrode SMD Test Fixture, DC to 3 GHz 16196C Parallel Electrode SMD Test Fixture, DC to 3 GHz 

    16196C Parallel Electrode SMD Test Fixture, DC to 3 GHz

    The 16196C SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.

  • 16196D Parallel Electrode SMD Test Fixture, DC to 3 GHz 16196D Parallel Electrode SMD Test Fixture, DC to 3 GHz 

    16196D Parallel Electrode SMD Test Fixture, DC to 3 GHz

    The 16196D SMD test fixture, developed with a co-axial structure, makes RF impedance measurements to 3 GHz possible.

  • 16198A Bottom Electrode SMD Test Fixture 16198A Bottom Electrode SMD Test Fixture 

    16198A Bottom Electrode SMD Test Fixture

    • Accurate, repeatable and stable measurements for small size DUTs
    • Easy operation
    • Short bar is available

  • 16200B External DC Bias Adapter 16200B External DC Bias Adapter 

    16200B External DC Bias Adapter

    The 16200B test fixture allows you to supply a bias current across the device of up to 5Adc through a 7mm port by using an external dc current source.

  • 16201A 7 mm Terminal Adapter Kit 16201A 7 mm Terminal Adapter Kit 

    16201A 7 mm Terminal Adapter Kit

    • Adapter for E5061B-3L5/3L4/3L4 LF-RF network analyzer with the 7 mm test fixtures
    • Impedance measurement capability with E5061B-005 impedance analysis option
    • Compatible with a wide variety of component test fixtures for impedance analyzers

  • 16339A Component Test Fixture [Arrêté] 16339A Component Test Fixture [Arrêté] 

    16339A Component Test Fixture [Arrêté]

    The 16339A is designed to operate specifically with the 4339A/B.

  • 16380A Standard Air Capacitor Set (1pF to 1000pF) 16380A Standard Air Capacitor Set (1pF to 1000pF) 

    16380A Standard Air Capacitor Set (1pF to 1000pF)

    The 16380A is a standard capacitor set consisting of four precision capacitors

  • 16380C Capacitance Standard Set - 0.01uF to 10uF 16380C Capacitance Standard Set - 0.01uF to 10uF 

    16380C Capacitance Standard Set - 0.01uF to 10uF

    The 16380C is a standard capacitor set consisting of three precision capacitors - 0.01uF (16385A), 0.1uF (16386A), 1uF (16387A),and an optional 10uF (16338A).

  • 16451B Dielectric Test Fixture 16451B Dielectric Test Fixture 

    16451B Dielectric Test Fixture

    The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150.

  • 16452A Liquid Test Fixture 16452A Liquid Test Fixture 

    16452A Liquid Test Fixture

    The 16452A provides accurate dielectric constant and impedance measurements of liquid materials.

  • 16453A Dielectric Material Test Fixture 16453A Dielectric Material Test Fixture 

    16453A Dielectric Material Test Fixture

    The 16453A is designed for accurate dielectric constant and loss tangent measurements on the E4991A/4291A/B.

  • 16454A Magnetic Material Test Fixture 16454A Magnetic Material Test Fixture 

    16454A Magnetic Material Test Fixture

    The 16454A is designed for accurate permeability measurements of toroidal-shaped magnetic materials.

  • 42030A Four Terminal Pair Standard Resistor Set 42030A Four Terminal Pair Standard Resistor Set 

    42030A Four Terminal Pair Standard Resistor Set

    The 42030A is a standard resistor set consisting of nine precision resistor standards which range from 1 mΩ to 100 kΩ.

  • 42090A Open Termination (4-Terminal Pair) 42090A Open Termination (4-Terminal Pair) 

    42090A Open Termination (4-Terminal Pair)

    The 42090A is an open termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers.

  • 42091A Short Termination (4-Terminal Pair) 42091A Short Termination (4-Terminal Pair) 

    42091A Short Termination (4-Terminal Pair)

    The 42091A is a short termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers.

  • 42942A Terminal Adapter for Impedance Analyzer, 20 Hz to 120 MHz 42942A Terminal Adapter for Impedance Analyzer, 20 Hz to 120 MHz 

    42942A Terminal Adapter for Impedance Analyzer, 20 Hz to 120 MHz

    The 42942A terminal adapter converts the 4294A four terminal-pair configuration into a 7mm terminal configuration.

  • U1780A AC Power Adapter for Handheld Component Testers U1780A AC Power Adapter for Handheld Component Testers 

    U1780A AC Power Adapter for Handheld Component Testers

    The U1780A is an optional adapter provided for those who want to use the U1700 Series handheld capacitor or LCR meter by plugging into an AC source, without the use of batteries.

  • U1781A Alligator Clip Leads U1781A Alligator Clip Leads 

    U1781A Alligator Clip Leads

    The Keysight U1781A is to be used with the U1700 Series Handheld Capacitor and LCR meters. These clips are shipped as standard with every handheld capacitor or handheld LCR meter.

  • U1782B SMD Tweezer U1782B SMD Tweezer 

    U1782B SMD Tweezer

    The U1782B SMD tweezer is an optional accessory to make easy measuring SMD-type components.

  • U5481B IR to USB PC Connectivity Cable For Handheld LCR/Capacitance/Multifunction Calibrator Meter U5481B IR to USB PC Connectivity Cable For Handheld LCR/Capacitance/Multifunction Calibrator Meter 

    U5481B IR to USB PC Connectivity Cable For Handheld LCR/Capacitance/Multifunction Calibrator Meter

    • Maximum baud rate: 19,200 bits per second
    • Remote control and data logging to PC
    • Operating temperature: 0 - 50°C
    • NEW: Support Windows 8
       

LCR Meter & Impedance Measurement Product Accessories [Supprimé]
This page provides product support information for discontinued and obsolete impedance measurement accessories.