Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

EMI/EMC Measurements, Phase Noise, Physical Layer Test

EMI/EMC solutions

  • From precompliance measurements and EMC diagnostics to full compliance testing, Keysight has an EMI measurement solution for you
  • Phase noise measurement solutions 
  • Offer flexible testing of VCOs, DROs, crystal oscillators, synthesizers, amplifiers, converters, and measurement of CW, pulsed and spurious signals
  • Signal Source Analyzer – offers the highest measurement throughput and best usability in characterizing VCO or other types of high frequency signal sources, as well as clock jitter evaluation in high-speed data communication systems.

Physical layer test system

  • Vector network analyzer- and time domain reflectometer-based system to address signal integrity challenges of high-speed digital designs

1-25 of 352

Sort:
N9038A MXE EMI Receiver - Data Sheet
This data sheet provides a summary of the specifications and conditions for the MXE EMI receiver.

Data Sheet 2016-08-10

N9038A MXE EMI Receiver Specifications Guide
Specification information for the N9038A MXE EMC Receiver.

Technical Overview 2016-06-01

PDF PDF 1.35 MB
X-Series Signal Analyzer Instrument Messages
Instrument message information for use with the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE).

User Manual 2016-06-01

PDF PDF 1.06 MB
N9038A MXE EMI Receiver - Configuration Guide
Determine which performance options, measurement applications, accessories, and services to include with your new MXE or to add as upgrades to an existing MXE.

Configuration Guide 2016-05-28

Enhancing Efficiency of EMI Pre-Compliance Testing with Advanced Software Capabilities - App Note
This application note describes the benefits of implementing EMC pre-compliance techniques using advanced software developed for that purpose.

Application Note 2016-05-12

PDF PDF 1.19 MB
Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

Brochure 2016-05-02

PDF PDF 7.39 MB
Spectrum Analysis Basics - Application Note
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

Application Note 2016-04-15

X-Series Signal Analyzer Spectrum Analyzer Mode User's and Programmer's Reference
Spectrum analyzer mode user's and programmer's reference information for the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE).

User Manual 2016-04-01

PDF PDF 20.23 MB
X-Series Signal Analyzer IQ Analyzer Mode User's and Programmer's Reference
IQ analyzer mode for the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE).

User Manual 2016-04-01

PDF PDF 6.97 MB
Signal Integrity Tips and Techniques Using TDR, VNA and Modeling - Article Reprint
Time and frequency domain analyses for simulation and measurements provide quick solutions for characterizing signal losses and identifying elements that control performance.

Article 2016-03-31

PDF PDF 644 KB
E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Data Sheet 2016-03-23

N9038A MXE EMI Receiver Service Guide
Service documentation for the N9038A MXE EMI receiver.

Service Manual 2016-03-01

PDF PDF 24.86 MB
N9038A MXE EMI Receiver Security Features and Certificate of Volatility
Description of instrument security features and the steps to declassify an instrument.

User Manual 2016-03-01

PDF PDF 1.20 MB
How to Ensure Interoperability and Compliance of USB Type-C™ Cables and Connectors- Application Note
Integrating USB Type-C into products, while ensuring interoperability and compliance, is challenging. This measurement brief covers USB Type-C cable and connector design and test solutions.

Application Note 2016-02-29

Physical Layer Test System (PLTS) 2016 - Technical Overview
The PLTS software, with rapid crosstalk analysis and customizable device configuration mapping, makes multiple board turns a thing of the past. This technical overview covers basic information such as why physical layer testing is important, advanced signal integrity topics, and how the software guides the user through hardware setup and calibration, and controls the data acquisition.

Technical Overview 2015-12-16

Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Application Note 2015-10-29

Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

Brochure 2015-09-22

PDF PDF 666 KB
Keysight Expands Diagnostic Capabilities of MXE EMI Receivers with Real-Time Spectrum Analysis
Add RTSA to an MXE to enable test labs to observe and diagnose transient and wideband emissions during electromagnetic compatibility (EMC) compliance and precompliance testing.

Press Materials 2015-08-04

E5505A Phase Noise Measurement System Installation Guide
This guide will help you unpack, connect instruments, power on, configure and test your E5505A Phase Noise Measurement System. Software rev. A.03.07.

Installation Manual 2015-08-01

PDF PDF 2.15 MB
N9038A MXE EMI Receiver Functional Tests
Functional tests for the N9038A MXE EMI receiver.

User Manual 2015-08-01

PDF PDF 1.88 MB
Making EMI Compliance Measurements - Application Note
This application note provides an overview of EMI compliance test requirements and measurement approaches.

Application Note 2015-07-25

DDR3 Memory Protocol Analysis and Compliance Verification – FuturePlus
Straightforward and reliable DDR3 DIMM bus analysis at 2400MT/s and DDR3 SO-DIMM analysis at 1867MT/s – FuturePlus System and Keysight

Solution Brief 2015-07-14

Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

Brochure 2015-07-13

PDF PDF 1.35 MB
Enhance EMC Testing with Digital IF - Application Note
This application note will discuss the differences between analog and digital IF architecture and explain how digital IF enhances both compliance and precompliance measurement processes.

Application Note 2015-06-18

PDF PDF 1.10 MB
N9038A MXE EMI Receiver - Brochure
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

Brochure 2015-06-10

PDF PDF 1.61 MB

1 2 3 4 5 6 7 8 9 10 ... Next