Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

EMI/EMC Measurements, Phase Noise, Physical Layer Test

EMI/EMC solutions

  • From precompliance measurements and EMC diagnostics to full compliance testing, Keysight has an EMI measurement solution for you
  • Phase noise measurement solutions 
  • Offer flexible testing of VCOs, DROs, crystal oscillators, synthesizers, amplifiers, converters, and measurement of CW, pulsed and spurious signals
  • Signal Source Analyzer – offers the highest measurement throughput and best usability in characterizing VCO or other types of high frequency signal sources, as well as clock jitter evaluation in high-speed data communication systems.

Physical layer test system

  • Vector network analyzer- and time domain reflectometer-based system to address signal integrity challenges of high-speed digital designs

1-25 of 297

Sort:
X-Series Multi-touch Signal Analyzer User Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2017-09-26

X-Series Multi-touch Signal Analyzer User Documentation (.zip file)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2017-09-26

E5052B Signal Source Analyzer - Data Sheet
This 21-page data sheet provides technical specifications for the E5052B (10 MHz to 7 GHz) signal source analyzer and the E5053A Downconverter (3 GHz to 26.5 GHz). The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Data Sheet 2017-06-12

PDF PDF 2.11 MB
Signal Analysis Measurement Fundamentals, Optimize Noise Floor, Resolution Bandwidth, and More
Learn measurement fundamentals to optimize your signal analysis for greater insights

Application Note 2017-02-13

N9068A & W9068A Phase Noise User's and Programmer's Reference
User's and programmer's reference information for the N9068A & W9068A phase noise measurement application. For use with the X-Series signal analyzers (PXA, MXA, EXA, CXA).

User Manual 2017-02-01

PDF PDF 5 MB
N9068C Phase Noise X-Series Measurement Application - Technical Overview
The N9068C measurement application for the UXA signal analyzer measures single-sideband noise power with log plot and spot frequency views.

Technical Overview 2017-01-27

PDF PDF 2.14 MB
E5052B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2016-12-09

PDF PDF 135 KB
E5500 Series Phase Noise Measurement Solutions - Configuration Guide
This guide explains selection of system components in a configured phase noise measurement solution.

Configuration Guide 2016-12-08

PDF PDF 1.06 MB
Spectrum Analysis Basics - Application Note
This application note (also known as AN 150) explains the fundamentals of swept-tuned, superheterodyne spectrum analyzers and discusses the latest advances in spectrum analyzer capabilities.

Application Note 2016-11-02

Keysight Technologies Software - Brochure
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.

Brochure 2016-05-02

PDF PDF 7.39 MB
N9068C Phase Noise Measurement Application Measurement Guide
Provides information and measurement setups for the Phase Noise measurement application.

User Manual 2016-02-01

PDF PDF 1.76 MB
Signal Integrity Analysis Series Part 1: Single-Port TDR, TDR/TDT, and 2-Port TDR - Application Note
This Application Note focuses on part 1: those which use a single-port TDR, those which use TDR/TDT, and those which use 2-port TDR.

Application Note 2015-10-29

Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

Brochure 2015-09-22

PDF PDF 666 KB
E5505A Phase Noise Measurement System Installation Guide
This guide will help you unpack, connect instruments, power on, configure and test your E5505A Phase Noise Measurement System. Software rev. A.03.07.

Installation Manual 2015-08-01

PDF PDF 2.15 MB
Software-Broschüre
Keysight Software ist Erfahrung zum Herunterladen. Für alle Phasen des Produktzyklus – vom Schaltungsentwurf/Simulation bis zur Auslieferung des Serienprodukts – liefern wir die Tools, die Ihr Team benötigt, um schnellstmöglich Daten in Information zu verwandeln und daraus Erkenntnisse zu gewinnen.

Brochure 2015-07-13

PDF PDF 1.35 MB
N9038A MXE EMI Receiver - Brochure
This brochure an overview of the features and functionality in the N9038A MXE EMI receiver.

Brochure 2015-06-10

PDF PDF 1.61 MB
E5505A Phase Noise Measurement Systems User's Guide
The User's Guide for the E5505A includes Phase Noise Basics and Measurement Fundamentals as well as how to use the E5505A to make specific measurements.

User Manual 2015-06-01

PDF PDF 7.32 MB
Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalog 2015-04-28

E5052B Signal Source Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E5052B help includes the information of Quick Start, Specification, Operation and Programing.

Help File 2015-03-18

N9068A & W9068A Phase Noise X-Series Measurement Application - Technical Overview
With the N/W9068A measurement application on X-Series signal analyzers, you can easily perform phase noise analysis on various devices such as local oscillators and signal sources.

Technical Overview 2015-03-18

UXA X-Series Signal Analyzer YouTube Videos

Demo 2015-03-12

E5052B Signal Source Analyzer - Brochure
This 16-page brochure describes the features and benefits of the E5052B (10 MHz to 7 GHz, 26.5 GHz, or 110 GHz) Signal Source Analyzer. The E5052B is a single-instrument solution that offers an indispensable set of measurement functions for evaluating RF & microwave signal sources such as VCOs, crystal oscillators, SAW oscillators, dielectric resonator oscillators, YIG oscillators, PLL synthesizers, RFICs, and L.O. circuits.

Brochure 2015-02-25

PDF PDF 1.92 MB
N1900 Series Physical Layer Test Systems Installation Guide
N1930B Physical Layer Test System Software which supports VNA-Based and TDR-Based Physical Layer Test System Hardware Installation Guide.

Installation Manual 2015-02-01

PDF PDF 2.58 MB
E5052B Signal Source Analyzer - Technical Overview
A voltage controlled oscillator (VCO) is one of the most critical electronic components in today’s world of advanced wireless communication and broadcasting.

Technical Overview 2014-11-29

E5053A Docking Plate Kit Instruction
This provides instructions for E5053A Docking Plate Kit Part Number E5053-60101.

User Manual 2014-10-24

PDF PDF 167 KB

1 2 3 4 5 6 7 8 9 10 ... Next