Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Accessories and supplementary products for BERTs and Pulse Pattern Generators

Keysight provides a wide range of accessories for high-speed signal measurements. The following assortment has been specially selected for use with 81250 ParBERT, N4900 Serial BERT Series N496x BERTs, data generators, and pulse pattern generators. 

Click to view selected assortment of further accessories and supplementary products

 

Related Products & Solutions

  • no image available Bit Error Ratio Test (BERTs) Solutions 

    Bit Error Ratio Test (BERTs) Solutions

    Serial bit error ratio (BER) series, ParBERT parallel bit error ratio (BER) platform.

  • no image available Pulse Generator Products 

    Pulse Generator Products

    • Most comprehensive portfolio in the industry
    • For all products concerning digital & analog waveforms and data signals
    • Frequency range: 1 mHz to 12.5 Gb/s
    • Output amplitude range: 50 mV to 100 V

  • ParBERT 81250 

    ParBERT 81250

    • Modular BERT Platform
    • Accurate characterization of multi-port gigabit devices
    • Various data ranges
    • Up to 64 output and input channels
    • Automated test solutions

  • no image available Serial BERTs 

    Serial BERTs

    • Parametric test capabilities
    • Widest range of products in the industry
    • Operating at up to 40 Gb/s
    • Excellent signal integrity

  • 81133A Pulse Pattern Generator 81133A Pulse Pattern Generator, 3.35 GHz, single channel 

    81133A Pulse Pattern Generator, 3.35 GHz, single channel

    • The Keysight 81133A Pulse Pattern Generator - 3.35 GHz
    • Single channel
    • The next generation in Keysight's high-speed Pulse Pattern Generators.

  • 81134A Pulse Pattern Generator 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 

    81134A Pulse Pattern Generator, 3.35 GHz, dual-channel

    • The Keysight 81134A Pulse Pattern Generator - 3.35 GHz
    • Dual-channel
    • The next generation in Keysight's high-speed Pulse Pattern Generators

Bit Error Ratio Test (BERT) Solutions [Discontinued]
Product information and resources for discontinued bit error ratio testers and accessories.