Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Accessories and supplementary products for BERTs and Pulse Pattern Generators

Keysight provides a wide range of accessories for high-speed signal measurements. The following assortment has been specially selected for use with 81250 ParBERT, N4900 Serial BERT Series N496x BERTs, data generators, and pulse pattern generators. 

Click to view selected assortment of further accessories and supplementary products

 

Related Products & Solutions

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Fuori produzione] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Fuori produzione]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • no image available Bit Error Ratio Test (BERTs) Solutions 

    Bit Error Ratio Test (BERTs) Solutions

    Serial bit error ratio (BER) series, ParBERT parallel bit error ratio (BER) platform.

  • no image available Pulse Generator Products 

    Pulse Generator Products

    • Most comprehensive portfolio in the industry
    • For all products concerning digital & analog waveforms and data signals
    • Frequency range: 1 mHz to 12.5 Gb/s
    • Output amplitude range: 50 mV to 100 V

  • N4906B N4906B Serial BERT [Fuori produzione] 

    N4906B Serial BERT [Fuori produzione]

    • 3.6 Gb/s or 12.5 Gb/s pattern generator and error detector
    • Excellent precision and sensitivity for accurate measurements
    • Fast bit synchronization on bursted pattern
    • Small form factor to save bench and rack space
    • Intuitive user interface

  • ParBERT 81250 

    ParBERT 81250

    • Modular BERT Platform
    • Accurate characterization of multi-port gigabit devices
    • Various data ranges
    • Up to 64 output and input channels
    • Automated test solutions

  • no image available Serial BERTs 

    Serial BERTs

    • Parametric test capabilities
    • Widest range of products in the industry
    • Operating at up to 40 Gb/s
    • Excellent signal integrity

  • 13.5 Gb/s ParBERT 81250 Modules 81250 13.5 Gb/s ParBERT Modules (N4872A, N4873A) [Fuori produzione] 

    81250 13.5 Gb/s ParBERT Modules (N4872A, N4873A) [Fuori produzione]

    • For testing: digital I/O ports on AISCSs, modules, and subsystems 
    • For use with PCIe, SATA, Firewire amongst others
    • Data range: 620 Mb/s to 13.5 Gb/s
    • Differential and single-ended inputs or outputs
    • Delay control input for jitter generation during RX test

  • 7 Gb/s ParBERT Module 81250 7 Gb/s ParBERT Modules (N4874A, N4875A) [Fuori produzione] 

    81250 7 Gb/s ParBERT Modules (N4874A, N4875A) [Fuori produzione]

    • For testing digital I/O ports on AISCSs , modules, and subsystems
    • For use with PCIe, SATA, Firewire amongst others
    • Data Range: 620 Mb/s to 7 Gb/s
    • Differential and single-ended inputs or outputs
    • Delay control input for jitter generation during RX test

  • ParBERT 81250 3.35G 81250 3.35 Gb/s ParBERT Modules (E4861B, E4862B, E4863B) [Fuori produzione] 

    81250 3.35 Gb/s ParBERT Modules (E4861B, E4862B, E4863B) [Fuori produzione]

    • For testing digital I/O ports on AISCSs , modules, and subsystems
    • In accordance with IEEE802.3ea (10GbE standard, XAUI interface)
    • Bit rates of 21 Mb/s up to 3.35 Gb/s
    • Differential and single-ended inputs or outputs
    • Delay control input for jitter generation

  • 81133A Pulse Pattern Generator 81133A Pulse Pattern Generator, 3.35 GHz, single channel 

    81133A Pulse Pattern Generator, 3.35 GHz, single channel

    • The Keysight 81133A Pulse Pattern Generator - 3.35 GHz
    • Single channel
    • The next generation in Keysight's high-speed Pulse Pattern Generators.

  • 81134A Pulse Pattern Generator 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 

    81134A Pulse Pattern Generator, 3.35 GHz, dual-channel

    • The Keysight 81134A Pulse Pattern Generator - 3.35 GHz
    • Dual-channel
    • The next generation in Keysight's high-speed Pulse Pattern Generators

Bit Error Ratio Test (BERT) Solutions [Discontinued]
Product information and resources for discontinued bit error ratio testers and accessories.