Discutez avec un expert

ESA-E Series Economy Spectrum Analyzer

The last date to order an ESA-E spectrum analyzer is 30-Nov-2015. Orders must be booked by 30-Nov-2015.
Replacement products:
  • N9000A CXA Signal Analyzer
  • N9010A EXA Signal Analyzer
  • FieldFox Handheld RF and Microwave Analyzers

The ESA-E series spectrum analyzers have helped engineers test for unwanted signals since 1999. They are reliable analyzers with good performance in the mid-range class. They offer rugged chassis, battery operation, tracking generator, and demodulation personalities.

Customers who wish to take advantage of the ESA-E flexibility but who need a faster analyzer for the manufacturing line, or connectivity to LAN/USB in addition to GPIB, or want to do in-depth signal analysis with 89600 VSA software will benefit from the X-Series signal analyzers. For side-by-side comparisons, visit:

Compare All ESA-E Spectrum Analyzers (4)

Find a Spectrum or Signal Analyzer

  • E4402B ESA-E Spectrum Analyzer, 9 kHz to 3.0 GHz E4402B ESA-E Spectrum Analyzer, 9 kHz to 3.0 GHz (1) 

    E4402B ESA-E Spectrum Analyzer, 9 kHz to 3.0 GHz

    • 3 GHz
    • Mid-performance: general-purpose spectrum analyzer
    • Up to 10 MHz analysis bandwidth
    • Consider N9010A EXA for better performance & lower price

  • E4404B ESA-E Spectrum Analyzer, 9 kHz to 6.7 GHz E4404B ESA-E Spectrum Analyzer, 9 kHz to 6.7 GHz (1) 

    E4404B ESA-E Spectrum Analyzer, 9 kHz to 6.7 GHz

    • 6.7 GHz
    • Mid-performance: general-purpose spectrum analyzer
    • Up to 10 MHz analysis bandwidth
    • Consider N9010A EXA for better performance & lower price

  • E4405B ESA-E Spectrum Analyzer, 9 kHz to 13.2 GHz E4405B ESA-E Spectrum Analyzer, 9 kHz to 13.2 GHz (1) 

    E4405B ESA-E Spectrum Analyzer, 9 kHz to 13.2 GHz

    • 13.2 GHz
    • Mid-performance general-purpose spectrum analyzer
    • Up to 10 MHz analysis bandwidth
    • Consider N9010A EXA for better performance & lower price

  • E4407B ESA-E Spectrum Analyzer, 9 kHz to 26.5 GHz E4407B ESA-E Spectrum Analyzer, 9 kHz to 26.5 GHz (1) 

    E4407B ESA-E Spectrum Analyzer, 9 kHz to 26.5 GHz

    • 26.5 GHz
    • Mid-performance: general-purpose spectrum analyzer
    • Up to 10 MHz analysis bandwidth
    • Consider N9010A EXA for better performance & lower price