Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Wireless Test Systems

View Product Collection Details

Prices are subject to change without notice.

Select Features

9 of 9 product matches

Sort:
Product Technology formats Application Test Coverage Description
T4010S Conformance Test System T4010S Conformance Test System
  • LTE
-  LTE RF Design and Verification Tests
-  LTE RF Conformance Tests
  • 3GPP TS36.521-1 LTE RF
  • ETSI R&TTE Regulatory Test Cases
  • Supplementary Test Cases
The T4010S LTE RF Tester is the most comprehensive tool for automated LTE UE RF parametric verification and characterization. Meets the needs of early developments, R&D, conformance and network operators testing.
T3111S NFC Conformance Test System T3111S NFC Conformance Test System
  • EMV™ Level 1 Contactless
  • NFC
  • RFID HF
- EMV Level 1 Contactless Conformance Test
- NFC Analogue RF Conformance Tests
- NFC Digital Protocol Conformance Tests
- RFID HF Conformance Tests
  • EMV Level 1 Contactless PCD
  • EMV Level 1 Contactless PICC and Mobile
  • ISO/IEC 14443 & 18092
  • ISO/IEC 15693 & 18000-3
  • NFC Forum Analogue RF
  • NFC Forum Digital Protocol
  • NFC Forum LLCP
  • NFC Forum SNEP
The T3111S NFC Conformance Test System is the Keysight platform for EMV Level 1 Contactless, NFC and RFID HF conformance testing of contactless devices. T3111S is a one box test system based on T1141A NFC Test Set.
T3121S NFC R/D Test System T3121S NFC R/D Test System
  • EMV™ Level 1 Contactless
  • NFC
  • RFID HF
- EMV Level 1 Contactless R&D Test
- NFC R&D Tests
- RFID HF R&D Tests
  • ISO/IEC 14443 & 18092
  • ISO/IEC 15693 & 18000-3
  • MiFare, FeliCa
  • NFC Forum
The T3121S NFC R&D Test System is the Keysight platform for EMV Level 1 Contactless, NFC and RFID HF R&D testing of contactless devices.
T1111S Bluetooth® RF Conformance Test System T1111S Bluetooth® RF Conformance Test System
  • Bluetooth
-  Bluetooth® RF Conformance Tests
  • Bluetooth BR & EDR
  • Bluetooth EPC
  • Bluetooth Low Energy
Keysight  T1111S BITE Bluetooth RF Conformance Test System is a modular test system that performs automatically all the conformance test cases for Bluetooth RF requirements according to the Bluetooth Qualification Test Cases Reference List (TCRL).
T1212S Bluetooth® Protocol Conformance Test System T1212S Bluetooth® Protocol Conformance Test System
  • Bluetooth
-  Bluetooth® Protocol Conformance Tests
  • Bluetooth 3.0 & 4.0
  • Bluetooth Low Energy
  • Bluetooth V1.2, V2.0+EDR & V2.1+EDR
Keysight T1212S BITE Bluetooth Protocol Conformance Test System is an integrated test tool supporting the conformance test cases for Bluetooth Protocol requirements according to the Bluetooth qualification Test Cases Reference List (TCRL).
T4110S LTE Protocol Test System [Discontinued] T4110S LTE Protocol Test System [Discontinued]
  • LTE
-  LTE Protocol Conformance Tests
  • 3GPP TS 36.523-1 LTE Protocol
T4110S LTE Protocol tester is the Keysight system for protocol conformance testing of LTE devices. T4110S belongs to the Keysight LTE product family and is based on the T2010A LTE Wireless Communications Test Set.
GS-8800 Series RF Design Verification and Conformance Test Systems GS-8800 Series RF Design Verification and Conformance Test Systems
  • 1xEV-DO
  • CDMA2000®
  • E-GPRS
  • GPRS
  • GSM
  • HSDPA  
  • IS-95
  • TD-SCDMA
  • W-CDMA
· Design verification
· RF conformance
  • 3GPP TS34.121 W-CDMA/HSDPA/HSUPA, R99, R5, R6 & R7
  • 3GPP TS34.122 TD-SCDMA
  • 3GPP TS51.010 GSM/GPRS/EGPRS/EGPRS2/DARP
  • 3GPP2 C.S0011 CDMAOne/CDMA2000
  • 3GPP2 C.S0033 1xEV-DO, 1xEV-DO RevA, 1xEV-DO RevB
The GS-8800 is a series of scalable test systems built on the E5515C and E6621A wireless communications test set, covering cellular device design verification, conformance, and manufacturing test needs.
Additional Wireless Solutions from Anite  Additional Wireless Solutions from Anite
n/a n/a n/a n/a
T4020S LTE RRM Test System T4020S LTE RRM Test System
  • LTE
- LTE RRM Conformance Tests
  • 3GPP TS 36.521-3 LTE RRM
Keysight platform for LTE RRM conformance testing of LTE UEs. T4020S belongs to the Keysight LTE product family and, as the other LTE T4000S test platforms, is based on the T2010A LTE Wireless Communications Test Set.