Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Range Calibrators

The Keysight range calibrators comprise the 11683A and the 8477A. The 11683A range calibrator is designed for use with the EPM series, EPM-P series, E1416A and 70100A power meters, and provides verification of full scale meters readings on all ranges and meter tracking. The 8477A calibrator is designed for the 432A power meter, and provides verification of full scale meter readings on all ranges and meter tracking.

Keysight Technologies F and S Award Logo

  • 11683A Power Meter Range Calibrator 11683A Power Meter Range Calibrator 

    11683A Power Meter Range Calibrator

    The 11683A is the range calibrator for use with the EPM series, EPM-P series, E1416A and the discontinued 70100A and 43X power meters.