Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

NFA Series Noise Figure Analyzers

View Product Collection Details

Prices are subject to change without notice.

Select Features

select products to compare

7 of 7 product matches

Sort:
Product Minimum Frequency Range Maximum Frequency Range Speed Bandwidth Noise Figure Uncertainty Gain Uncertainty
N8976B Noise Figure Analyzer, Multi-touch, 10 MHz to 40 GHz N8976B Noise Figure Analyzer, Multi-touch, 10 MHz to 40 GHz
10 MHz 40 GHz 18.3 ms/measurement 1 Hz to 8 MHz ±0.02 dB using a 4-6 dB ENR Noise Source ±0.15 dB
N8975B Noise Figure Analyzer, Multi-touch, 10 MHz to 26.5 GHz N8975B Noise Figure Analyzer, Multi-touch, 10 MHz to 26.5 GHz
10 MHz 26.5 GHz 18.3 ms/measurement 1 Hz to 8 MHz ±0.02 dB using a 4-6 dB ENR Noise Source ±0.15 dB
N8974B Noise Figure Analyzer, Multi-touch, 10 MHz to 7 GHz N8974B Noise Figure Analyzer, Multi-touch, 10 MHz to 7 GHz
10 MHz 7 GHz 18.3 ms/measurement 1 Hz to 8 MHz ±0.02 dB using a 4-6 dB ENR Noise Source ±0.15 dB
N8973B Noise Figure Analyzer, Multi-touch, 10 MHz to 3.6 GHz N8973B Noise Figure Analyzer, Multi-touch, 10 MHz to 3.6 GHz
10 MHz 3.6 GHz 18.3 ms/measurement 1 Hz to 8 MHz ±0.02 dB using a 4-6 dB ENR Noise Source ±0.15 dB
N8975A Noise Figure Analyzer 10 MHz to 26.5 GHz N8975A Noise Figure Analyzer 10 MHz to 26.5 GHz
10 MHz 26.5 GHz <70 ms/measurement 100 kHz to 4 MHz ± <0.05 dB using a 4-7 dB ENR Noise Source ± <0.17 dB
N8974A Noise Figure Analyzer 10 MHz to 6.7 GHz N8974A Noise Figure Analyzer 10 MHz to 6.7 GHz
10 MHz 6.7 GHz <70 ms/measurement 100 kHz to 4 MHz ± <0.05 dB using a 4-7 dB ENR Noise Source ± <0.17 dB
N8973A Noise Figure Analyzer 10 MHz to 3 GHz N8973A Noise Figure Analyzer 10 MHz to 3 GHz
10 MHz 3.0 GHz <50 ms/measurement 100 kHz to 4 MHz ± <0.05 dB using a 4-7 dB ENR Noise Source ± <0.17 dB