Contact an Expert

ESA-E Series Measurement Solutions

The last date to order an ESA-E spectrum analyzer is 30-Nov-2015. Orders must be booked by 30-Nov-2015.
Replacement products:
  • N9000A CXA Signal Analyzer
  • N9010A EXA Signal Analyzer
  • FieldFox Handheld RF and Microwave Analyzer

Customers looking for a general purpose spectrum analyzer will appreciate the flexibility of the ESA spectrum analyzer personalities. Customers looking for a faster alternative with more software application flexibility should try the X-Series signal analyzers. For side-by-side comparisons, visit:

Application Name ESA Option EXA Measurement Application
Noise Figure Application 219 N9069A
Phase Noise Application 226 N9068A
Modulation Analysis Application 229 N9064A
cdmaOne Application BAC N9072A
Speed Enhanced cdma2000® Measurement Applications NA N9073A
GSM Application BAH N9071A
Edge Application 252 N9071A
Speed Enhanced GSM/Edge Measurement Application NA N9071A
MATLAB Software NA N6171A
Analog Demodulation Measurement Application AM is standard, FM = BAA N9063A
W-CDMA Measurement Application NA N9073A
HSDPA/HSUPA Measurement Application NA N9073A
802.16 OFDMA WiMAX™ Measurement Application NA N9075A
1xEV-DO Measurement Application NA N9076A
TD-SCDMA Measurement Application NA N9079A
HSDPA|8PSK Measurement Application NA N9079A
LTE Measurement Application NA N9080B
Cable Fault Location Application 225 NA
Cable TV Application 227 NA
Bluetooth® Application 228 89601B
8566/68B Code Compatibility Application 266 N9061A
856xE/EC Code Compatibility Application NA N9061A
Web Remote Control Software 230 Remote Desktop is a standard feature
89600 VSA Software 89601B 89601B
  • ESA Series Option AMG Cal + Uncertainties + Guardbanding (Accredited) ESA Series Option AMG Cal + Uncertainties + Guardbanding (Accredited) 

    ESA Series Option AMG Cal + Uncertainties + Guardbanding (Accredited)

    • Unit ships directly from the factory with ISO 17025 calibration
    • Provides measurement results, uncertainties and specification with guardbands
    • The uncertainties are included in the determination of pass/fail status
    • Only available at time of purchase

  • ESA-E Option 219 Noise Figure Measurement Personality, Fixed Perpetual License ESA-E Option 219 Noise Figure Measurement Personality, Fixed Perpetual License 

    ESA-E Option 219 Noise Figure Measurement Personality, Fixed Perpetual License

    • Automatic noise figure/gain msmts (10 MHz to 26.5 GHz)
    • SNS Series/346 Series dual noise source compatibility
    • Internal msmt uncertainty calculator
    • Built-in preamplifier: ±0.24 dB noise figure uncertainty to 3 GHz
    • Can be added as a product upgrade

  • ESA-E Option 225 Cable Fault Location Measurement Personality, Fixed Perpetual License ESA-E Option 225 Cable Fault Location Measurement Personality, Fixed Perpetual License 

    ESA-E Option 225 Cable Fault Location Measurement Personality, Fixed Perpetual License

    • Easy setup/user interface
    • Easily locate distance of fault with marker
    • Select from industry standard cables or define cables manually
    • Works with 50/75 ohm inputs, 50 ohm cable fault kit available (Option B7K)
    • Can be added as a product upgrade

  • ESA-E Option 226 Phase Noise Measurement Personality, Fixed Perpetual License ESA-E Option 226 Phase Noise Measurement Personality, Fixed Perpetual License 

    ESA-E Option 226 Phase Noise Measurement Personality, Fixed Perpetual License

    • Display single-sideband phase noise across range of offset frequencies
    • Monitor phase noise deviation at user-specified single offset frequency in real time
    • Optimize DANL floor display with phase noise plot
    • Can be added as a product upgrade

  • ESA-E Option 227 Cable TV Measurement Personality, Fixed Perpetual License ESA-E Option 227 Cable TV Measurement Personality, Fixed Perpetual License 

    ESA-E Option 227 Cable TV Measurement Personality, Fixed Perpetual License

    • Carrier level & frequency, carrier-to-noise ratio
    • Composite second order/composite triple beat
    • HUM, modulation depth
    • TV picture on screen, channel tuning plan (user-configurable/standard), TV standard: NTSC/PAL
    • Can be added as a product upgrade

  • ESA-E Option 228 <i>Bluetooth</i>®  Meaurement Personality, Fixed Perpetual License ESA-E Option 228 Bluetooth® Meaurement Personality, Fixed Perpetual License 

    ESA-E Option 228 Bluetooth® Meaurement Personality, Fixed Perpetual License

    • Output power: Measure avg power across burst & peak power in burst
    • ICFT: Measure carrier behavior at burst turn-on, per Bluetooth® specification
    • Pre-check compliance before submitting for conformance test
    • Can be added as a product upgrade

  • ESA-E Option 229 Modulation Analysis Measurement Personality, Fixed Perpetual License ESA-E Option 229 Modulation Analysis Measurement Personality, Fixed Perpetual License 

    ESA-E Option 229 Modulation Analysis Measurement Personality, Fixed Perpetual License

    • Analyze/visualize I/Q modulation with confidence & simplicity
    • Measurement displays help to detect most common error types
    • 1-button switching between popular format configurations
    • Built-in quick reference help key
    • Can be added as a product upgrade

  • ESA Option 230 BenchLink Web Remote Control Software ESA Option 230 BenchLink Web Remote Control Software 

    ESA Option 230 BenchLink Web Remote Control Software

    • Multiple active display modes
    • Download trace data/screen shots, drag/drop graphic zoom
    • User controlled color mappings
    • Multi-user simultaneous access
    • Single user remote multi-instrument control
    • Can be added as a product upgrade

  • ESA-E Option 252 EDGE Upgrade to GSM Measurement Personality, Fixed Perpetual License ESA-E Option 252 EDGE Upgrade to GSM Measurement Personality, Fixed Perpetual License 

    ESA-E Option 252 EDGE Upgrade to GSM Measurement Personality, Fixed Perpetual License

    • GSM/EDGE : Auto carrier frequency/band selection, polar vector/constellation displays, transmit power, power vs time, output RF spectrum, in-band/out-of-band spurious
    • EDGE: EVM
    • GSM: Phase/frequency error
    • Can be added as a product upgrade

  • ESA-E Series Option 266 Programming Code Compatibility Suite ESA-E Series Option 266 Programming Code Compatibility Suite 

    ESA-E Series Option 266 Programming Code Compatibility Suite

    • Free when ordered with new ESA-E/PSA Series analyzers
    • Software/documentation available as free download
    • Compatible with all ESA-E series analyzers
    • Programming code compatibility with 8566B/68B analyzers
    • Can be added as a product upgrade

  • ESA Series Option A6J ANSI Z540-1-1994 Calibration ESA Series Option A6J ANSI Z540-1-1994 Calibration 

    ESA Series Option A6J ANSI Z540-1-1994 Calibration

    • Unit ships directly from the factory with ANSI Z540 calibration
    • Provides measurement results, uncertainties and specification
    • The uncertainties are not included in the determination of pass/fail status
    • Available at time of purchase only

  • ESA-E Option BAC cdmaOne Measurement Personality, Fixed Perpetual License ESA-E Option BAC cdmaOne Measurement Personality, Fixed Perpetual License 

    ESA-E Option BAC cdmaOne Measurement Personality, Fixed Perpetual License

    • ACPR, channel power/receive channel power
    • Modulation accuracy (rho), code domain power
    • In-band/out-of-band spurious measurements
    • Harmonics, occupied bandwidth
    • Can be added as a product upgrade