Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

ESA-E Series Measurement Solutions

Customers looking for a general purpose spectrum analyzer will appreciate the flexibility of the ESA spectrum analyzer personalities. Customers looking for a faster alternative with more software application flexibility should try the X-Series signal analyzers. For side-by-side comparisons, visit:

Application Name ESA Option EXA Measurement Application
Noise Figure Application 219 N9069A
Phase Noise Application 226 N9068A
Modulation Analysis Application 229 N9064A
cdmaOne Application BAC N9072A
Speed Enhanced cdma2000® Measurement Applications NA N9073A
GSM Application BAH N9071A
Edge Application 252 N9071A
Speed Enhanced GSM/Edge Measurement Application NA N9071A
MATLAB Software NA N6171A
Analog Demodulation Measurement Application AM is standard, FM = BAA N9063A
W-CDMA Measurement Application NA N9073A
HSDPA/HSUPA Measurement Application NA N9073A
802.16 OFDMA WiMAX™ Measurement Application NA N9075A
1xEV-DO Measurement Application NA N9076A
TD-SCDMA Measurement Application NA N9079A
HSDPA|8PSK Measurement Application NA N9079A
LTE Measurement Application NA N9080B
Cable Fault Location Application 225 NA
Cable TV Application 227 NA
Bluetooth® Application 228 89601B
8566/68B Code Compatibility Application 266 N9061A
856xE/EC Code Compatibility Application NA N9061A
Web Remote Control Software 230 Remote Desktop is a standard feature
89600 VSA Software 89601B 89601B
  • ESA Series Option AMG Cal + Uncertainties + Guardbanding (Accredited) ESA Series Option AMG Cal + Uncertainties + Guardbanding (Accredited) 

    ESA Series Option AMG Cal + Uncertainties + Guardbanding (Accredited)

    • Unit ships directly from the factory with ISO 17025 calibration
    • Provides measurement results, uncertainties & specification with guardbands
    • Only available at time of purchase

  • ESA Series Option A6J ANSI Z540-1-1994 Calibration ESA Series Option A6J ANSI Z540-1-1994 Calibration 

    ESA Series Option A6J ANSI Z540-1-1994 Calibration

    • Unit ships directly from the factory with ANSI Z540 calibration
    • Provides measurement results, uncertainties and specification
    • The uncertainties are not included in the determination of pass/fail status
    • Available at time of purchase only