Contact an Expert

Rackmount Kits and Components

Keysight rackmount kits provide solutions for mounting monitors, keyboards, and products into Keysight racks.

Product Catalog for Racks and Enclosure Solutions

  • 34190A Rackmount Kit 34190A Rackmount Kit 

    34190A Rackmount Kit

    The Keysight 34190A is a rackmount kit designed for use with only one instrument, mounted on either the left or the right side of the rack.

  • 34191A 2U Dual Flange Kit 34191A 2U Dual Flange Kit 

    34191A 2U Dual Flange Kit

    2U Dual Flange Kit (includes two 2U flanges, screws, and nuts based on 5063-9212).

  • 34192A 3U Dual Flange Kit 34192A 3U Dual Flange Kit 

    34192A 3U Dual Flange Kit

    3U Dual Flange Kit (includes two 3U flanges, screws, and nuts based on 5063-9214).

  • 34193A 3U Rack Mount Kit for Opt 1 CM 34193A 3U Rack Mount Kit for Opt 1 CM 

    34193A 3U Rack Mount Kit for Opt 1 CM

    3U Rack Mount Kit for Opt 1CM (includes 3U flange, ½ width 3U filler panel, screws, and nuts based on 5063-9243).

  • 34194A Dual Lock Link Kit 34194A Dual Lock Link Kit 

    34194A Dual Lock Link Kit

    Dual Lock Link Kit based on 5061-8769.

  • J1519BC Monitor Rackmount Kit for 14 to 19 Inch Monitor J1519BC Monitor Rackmount Kit for 14 to 19 Inch Monitor 

    J1519BC Monitor Rackmount Kit for 14 to 19 Inch Monitor

    The J1519BC monitor rackmount kit is used to secure your monitor safely and securely.

  • Keyboard Rackmount Kits Keyboard Rackmount Kits 

    Keyboard Rackmount Kits

    Select a fixed or retractable keyboard and mouse kit appropriate for your needs...

  • Lock Link Kits Lock Link Kits 

    Lock Link Kits

    All submodule cabinets of equal depths can be linked together vertically or side-by-side with hardware in the lock link kit...

  • Rackmount Flanges and Handles Rackmount Flanges and Handles 

    Rackmount Flanges and Handles

    Handles and rack flanges are available for all System II cabinets.

  • Rail Kits Rail Kits 

    Rail Kits

    Keysight offers a variety of rail kits to meet instrument and controller rack mounting requirements...

  • Slide Kits and End Brackets Slide Kits and End Brackets 

    Slide Kits and End Brackets

    For non-Keysight racks, end-bracket kits are available for both Keysight standard and heavy duty slide kits.