Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued Logic Analyzers Systems

Product support information for your discontinued and obsolete Logic Analyzer - Systems products.

  • 16702A Logic Analysis System with 800x600 LCD display [Obsolete] 16702A Logic Analysis System with 800x600 LCD display [Obsolete] 

    16702A Logic Analysis System with 800x600 LCD display [Obsolete]

    The Keysight 16702A logic analysis system provides comprehensive system-level debugging optimized for multiple ...

  • 16701A Logic Analysis System Expansion Frame [Obsolete] 16701A Logic Analysis System Expansion Frame [Obsolete] 

    16701A Logic Analysis System Expansion Frame [Obsolete]

    The Keysight Technologies 16701A logic analysis system expansion frame provides extra expansion slots, for additional...

  • 16700A Logic Analysis System [Obsolete] 16700A Logic Analysis System [Obsolete] 

    16700A Logic Analysis System [Obsolete]

    The Keysight 16700A logic analysis system mainframe provides comprehensive...

  • 16700B Logic Analysis System [Obsolete] 16700B Logic Analysis System [Obsolete] 

    16700B Logic Analysis System [Obsolete]

    A modular, fully customizable logic analyzer frame that uses an external monitor, mouse, and keyboard.

  • 16701B Logic Analysis System Expansion Frame [Obsolete] 16701B Logic Analysis System Expansion Frame [Obsolete] 

    16701B Logic Analysis System Expansion Frame [Obsolete]

    Expand the capabilities of the 16700B, 16702B, 16700A, or 16702A by adding additional slots.

  • 16702B Logic Analysis System [Obsolete] 16702B Logic Analysis System [Obsolete] 

    16702B Logic Analysis System [Obsolete]

    A modular, fully customizable logic analyzer frame with built-in touch screen and panel controls.

  • 16500C Logic Analysis System Mainframe [Obsolete] 16500C Logic Analysis System Mainframe [Obsolete] 

    16500C Logic Analysis System Mainframe [Obsolete]

    Specifications and links to application information and microprocessor emulation solutions...

  • 16500B Logic Analysis System Mainframe [Obsolete] 16500B Logic Analysis System Mainframe [Obsolete] 

    16500B Logic Analysis System Mainframe [Obsolete]

    The modular logic analysis system HP 16500B mainframe can be configured for a wide range of measurement tasks, in...

  • 16505A Prototype Analyzer [Obsolete] 16505A Prototype Analyzer [Obsolete] 

    16505A Prototype Analyzer [Obsolete]

    The HP 16505A prototype analyzer helps to quickly solve your toughest design integration and debug problems. ..

  • N4217A InfiniBand Analysis Probe for InfiniBand 4x or 1x [Obsolete] N4217A InfiniBand Analysis Probe for InfiniBand 4x or 1x [Obsolete] 

    N4217A InfiniBand Analysis Probe for InfiniBand 4x or 1x [Obsolete]

    The Keysight N4217A analysis probe for InfiniBand captures InfiniBand traffic and in combination with the Keysight 16700 Series logic analyzer systems...

  • N4216A 4:1 Converter Box for InfiniBand [Obsolete] N4216A 4:1 Converter Box for InfiniBand [Obsolete] 

    N4216A 4:1 Converter Box for InfiniBand [Obsolete]

    The N4216A provides a mechanical means of converting 4x copper connectors to 1x copper connectors.

  • 16900A Logic Analysis System [Obsolete] 16900A Logic Analysis System [Obsolete] 

    16900A Logic Analysis System [Obsolete]

    A modular, fully customizable 6-slot logic analysis system

  • 16902A Logic Analysis System [Obsolete] 16902A Logic Analysis System [Obsolete] 

    16902A Logic Analysis System [Obsolete]

    A modular, fully customizable 6-slot logic analysis system...

  • 16903A Logic Analysis System [Obsolete] 16903A Logic Analysis System [Obsolete] 

    16903A Logic Analysis System [Obsolete]

    A modular, fully customizable 3-slot logic analysis system...