Sprechen Sie mit einem Experten

Signal Studio Software

Buy now to extend your instrument capabilitiesSimplify signal creation
Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices.

Use waveform playback mode to create and customize waveform files needed to test components and receivers. Real-time mode is used to define the parameters of nonrepeating signals needed for receiver testing. Its graphical interface provides a direct instrument connection for parameter transfer and closed-loop or interactive control during signal generation.

  • Create performance-optimized reference signals for cellular communications, wireless connectivity, and digital broadcasting standards
  • Enhance component testing with virtually distortion-free test signals
  • Evaluate receiver tolerance by creating calibrated additive signal impairments
  • Accelerate the process with a user interface featuring tree-style navigation and graphical signal configuration
  • Stay at the forefront in wireless as we continue our first-to-market track record of support for new and evolving standards

 

Compare All Signal Studio Software (22)

Find Signal Studio Software

  • N7610B Signal Studio for 802.15.4g (Wi-SUN) N7610B Signal Studio for 802.15.4g (Wi-SUN) (1) 

    N7610B Signal Studio for 802.15.4g (Wi-SUN)

    • Create  Keysight validated and performance-optimized reference signals compliant to IEEE 802.15.4g PHY standards
    • Supports Wi-SUN mandatory profiles for MR-FSK and MR-OFDM PHY mode
    • Provide signals with full channel coding, flexible configuration of MAC headers and data types for testing receivers

  • N7614B Signal Studio for Power Amplifier Test N7614B Signal Studio for Power Amplifier Test (1) 

    N7614B Signal Studio for Power Amplifier Test

    • Enables PA test with CFR, ET and DPD
    • Provides measurement result displays including CCDF, AM-AM, AM-PM, ACPR and Dynamic EVM
    • Supports user-defined I/Q waveforms, signal studio waveforms, and pre-loaded free waveforms
    • Envelope signal and RF signal can be aligned automatically or manually

  • N7623B Signal Studio for Digital Video N7623B Signal Studio for Digital Video (1) 

    N7623B Signal Studio for Digital Video

    • DVB-T/H/T2/C/S/S2; ISDB-T/TB/TSB/Tmm; ATSC, ATSC-M/H; DTMB (CTTB); CMMB; J.83 Annex A/B/C ; DOCSIS DS standards
    • Waveform playback & real-time mode
    • Single and multi-carrier
    • Partially coded signals for component test, fully coded for receiver test

  • N7601B Signal Studio for cdma2000®/1xEV-DO N7601B Signal Studio for cdma2000®/1xEV-DO (1) 

    N7601B Signal Studio for cdma2000®/1xEV-DO

    • 3GPP2 Rev. 0 and A 
    • Waveform playback and real-time modes
    • Forward link and Reverse link configuration
    • Single- and multi-carrier
    • Partially coded signals for component test and fully coded signals for receiver test

  • N7609B Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B Signal Studio for Global Navigation Satellite Systems (GNSS) (1) 

    N7609B Signal Studio for Global Navigation Satellite Systems (GNSS)

    • GPS, GLONASS, Galileo, Beidou, SBAS, QZSS
    • Waveform playback & real-time modes
    • ≤ 16 line-of-sight satellites per constellation, ≤ 40 channels for line-of-sight/ multipath
    • Scenario generator
    • Partially coded signals (component test), fully coded (receiver test)

  • N7625B Signal Studio for LTE/LTE-Advanced TDD N7625B Signal Studio for LTE/LTE-Advanced TDD (1) 

    N7625B Signal Studio for LTE/LTE-Advanced TDD

    N7625B Signal Studio enables creation of LTE/LTE-Advanced TDD waveforms for create standards-based and custom test signals for component and receiver test.

  • N6171A MATLAB Software N6171A MATLAB Software (1) 

    N6171A MATLAB Software

    • Create arbitrary waveforms
    • Customize measurement/data analysis routines, instrument applications/test systems
    • Automate measurements, signal generation, report generation
    • Available directly from Keysight with purchase of compatible instrument

  • N7602B Signal Studio for GSM/EDGE/Evo N7602B Signal Studio for GSM/EDGE/Evo (1) 

    N7602B Signal Studio for GSM/EDGE/Evo

    N7602B Signal Studio enables creation of GSM, EDGE and EDGE-Evolution waveforms for components and transmitters, waveforms with transport-channel coding for receivers, and real-time UL and DL GSM and EDGE signals with real-time data input.

  • N7624B Signal Studio for LTE/LTE-Advanced FDD N7624B Signal Studio for LTE/LTE-Advanced FDD (1) 

    N7624B Signal Studio for LTE/LTE-Advanced FDD

    N7624B Signal Studio enables creation of LTE/LTE-Advanced FDD waveforms for component/transmitter test and LTE waveforms with transport-channel coding to validate eNB/UE receiver characteristics/performance. Real-time mode enables eNB receiver test.

  • N7620B Signal Studio for Pulse Building N7620B Signal Studio for Pulse Building (1) 

    N7620B Signal Studio for Pulse Building

    • Complex, wideband pulse patterns for radar/EW test
    • Waveform playback mode
    • ≤ 2 GHz of modulation bandwidth from 1 to 44 GHz RF
    • Custom or standard intra-pulse modulation formats
    • Basic waveform for component test, advanced for receiver test

Related Industries & Technologies