Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Signal Studio and Signal Creation Software

Simplify signal creation
Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices.

Use waveform playback mode to create and customize waveform files needed to test components and receivers. Real-time mode is used to define the parameters of nonrepeating signals needed for receiver testing. Its graphical interface provides a direct instrument connection for parameter transfer and closed-loop or interactive control during signal generation.

  • Create performance-optimized reference signals for cellular communications, wireless connectivity, and digital broadcasting standards
  • Enhance component testing with virtually distortion-free test signals
  • Evaluate receiver tolerance by creating calibrated additive signal impairments
  • Accelerate the process with a user interface featuring tree-style navigation and graphical signal configuration
  • Stay at the forefront in wireless as we continue our first-to-market track record of support for new and evolving standards

Compare All Signal Studio Software (24)

Find Signal Studio Software

  • N7605B Signal Studio for Real-Time Fading N7605B Signal Studio for Real-Time Fading (1) 

    N7605B Signal Studio for Real-Time Fading

    • Apply real-time fading on signals for receiver test
    • Configure fading flexibility on all fading parameters
    • Select from different fading times
    • Use preconfigurated set ups for digital communications standards

  • N7608B Signal Studio for Custom Modulation N7608B Signal Studio for Custom Modulation (1) 

    N7608B Signal Studio for Custom Modulation

    • Create 5G candidate waveforms
    • Create custom OFDM and IQ waveforms
    • Customize OFDM and IQ quick setups
    • Accelerate the custom signal creation process with easy-to-use, parameterized graphical user interface

  • N7660B Signal Studio for Multi-Emitter Scenario Generation N7660B Signal Studio for Multi-Emitter Scenario Generation (1) 

    N7660B Signal Studio for Multi-Emitter Scenario Generation

    • Create performance-optimized signals
    • Define radar emitters in graphical user interface
    • Define antenna dwells to simulate radars with electronically scanned arrays
    • Combine radar emitters into multi-emitter scenarios

  • N7607B Signal Studio for DFS Radar Profiles N7607B Signal Studio for DFS Radar Profiles (1) 

    N7607B Signal Studio for DFS Radar Profiles

    • Create radar signals based on radar profiles defined by FCC, ETSI, Japan MIC, Korean and China Standard for DFS test
    • Create fixed, short, and long pulse radar
    • Adjust pulse width, PRI, number of bursts and trials
    • Waveforms generated for each trial

  • N7609B Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B Signal Studio for Global Navigation Satellite Systems (GNSS) (1) 

    N7609B Signal Studio for Global Navigation Satellite Systems (GNSS)

    • GPS, GLONASS, Galileo, Beidou, SBAS, QZSS
    • Waveform playback & real-time modes
    • ≤ 16 line-of-sight satellites per constellation, ≤ 40 channels for line-of-sight/ multipath
    • Scenario generator
    • Partially coded signals (component test), fully coded (receiver test)

  • N7610B Signal Studio for Short Range Communications N7610B Signal Studio for Short Range Communications (1) 

    N7610B Signal Studio for Short Range Communications

    N7610B provides advanced waveform generation compliant to IEEE 802.15.4g Wi-SUN and 802.15.4 ZigBee Z-Wave PHY measurements

  • N7614B Signal Studio for Power Amplifier Test N7614B Signal Studio for Power Amplifier Test (1) 

    N7614B Signal Studio for Power Amplifier Test

    • Enables PA test with CFR, ET, DPD and wideband DPD including automatic calibration
    • Provides measurement result displays including CCDF, AM-AM, AM-PM, ACPR, Raw EVM, Demod EVM, Dynamic EVM and EVM vs. Power

  • N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax (1) 

    N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax

    N7617B Signal Studio enables creation of IEEE compliant WLAN 802.11a/b/g/j/p/n/ac/ah/ax signals: partially-coded for testing components such as power amplifiers and fully channel-coded for testing receivers.

  • N7620B Signal Studio for Pulse Building N7620B Signal Studio for Pulse Building (1) 

    N7620B Signal Studio for Pulse Building

    • Complex, wideband pulse patterns for radar/EW test
    • Waveform playback mode
    • ≤ 2 GHz of modulation bandwidth from 1 to 44 GHz RF
    • Custom or standard intra-pulse modulation formats
    • Basic waveform for component test, advanced for receiver test

  • N7624B Signal Studio for LTE / LTE-Advanced / LTE-Advanced Pro FDD N7624B Signal Studio for LTE / LTE-Advanced / LTE-Advanced Pro FDD (1) 

    N7624B Signal Studio for LTE / LTE-Advanced / LTE-Advanced Pro FDD

    N7624B Signal Studio enables creation of LTE/LTE-Advanced/LTE-A Pro FDD waveforms for component/transmitter test and LTE waveforms with transport-channel coding to validate eNB/UE receiver characteristics/performance.

Related Industries & Technologies