Contact an Expert

Signal Studio and Creation Software

Simplify signal creation
Signal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices.

Use waveform playback mode to create and customize waveform files needed to test components and receivers. Real-time mode is used to define the parameters of nonrepeating signals needed for receiver testing. Its graphical interface provides a direct instrument connection for parameter transfer and closed-loop or interactive control during signal generation.

  • Create performance-optimized reference signals for cellular communications, wireless connectivity, and digital broadcasting standards
  • Enhance component testing with virtually distortion-free test signals
  • Evaluate receiver tolerance by creating calibrated additive signal impairments
  • Accelerate the process with a user interface featuring tree-style navigation and graphical signal configuration
  • Stay at the forefront in wireless as we continue our first-to-market track record of support for new and evolving standards

Compare All Signal Studio Software (25)

Find Signal Studio Software

  • N7605B Signal Studio for Real-Time Fading N7605B Signal Studio for Real-Time Fading (1) 

    N7605B Signal Studio for Real-Time Fading

    • Apply real-time fading on signals for receiver test
    • Configure fading flexibility on all fading parameters
    • Select from different fading times
    • Use preconfigurated set ups for digital communications standards

  • N7608B Signal Studio for Custom Modulation N7608B Signal Studio for Custom Modulation (1) 

    N7608B Signal Studio for Custom Modulation

    • Create custom FBMC waveforms for 5G
    • Create custom OFDM and IQ waveforms for emerging wireless, 5G and A/D
    • Customize OFDM and IQ quick setups
    • Accelerate the custom signal creation process with easy-to-use, parameterized graphical user interface

  • N7660B Signal Studio for Multi-Emitter Scenario Generation N7660B Signal Studio for Multi-Emitter Scenario Generation (1) 

    N7660B Signal Studio for Multi-Emitter Scenario Generation

    • Create performance-optimized signals
    • Define radar emitters in graphical user interface
    • Define antenna dwells to simulate radars with electronically scanned arrays
    • Combine radar emitters into multi-emitter scenarios
    • Reduce pulse collisions

  • N7607B Signal Studio for DFS Radar Profiles N7607B Signal Studio for DFS Radar Profiles (1) 

    N7607B Signal Studio for DFS Radar Profiles

    • Create radar signals based on radar profiles defined by FCC, ETSI, Japan MIC and Korean Standard for DFS test
    • Create fixed, short, and long pulse radar
    • Adjust pulse width, PRI, number of bursts and trials
    • Waveforms generated for each trial

  • N7609B Signal Studio for Global Navigation Satellite Systems (GNSS) N7609B Signal Studio for Global Navigation Satellite Systems (GNSS) (1) 

    N7609B Signal Studio for Global Navigation Satellite Systems (GNSS)

    • GPS, GLONASS, Galileo, Beidou, SBAS, QZSS
    • Waveform playback & real-time modes
    • ≤ 16 line-of-sight satellites per constellation, ≤ 40 channels for line-of-sight/ multipath
    • Scenario generator
    • Partially coded signals (component test), fully coded (receiver test)

  • N7610B Signal Studio for Short Range Communications N7610B Signal Studio for Short Range Communications (1) 

    N7610B Signal Studio for Short Range Communications

    • Support signal creation for IEEE 802.15.4g standard-based for Wi-SUN PHY specifications
    • Support Wi-SUN mandatory profiles for MR-FSK and MR-OFDM modes
    • Support signal creation for IEEE 802.15.4 O-QPSK standard-based for ZigBee 2.4 GHz PHY specifications

  • N7614B Signal Studio for Power Amplifier Test N7614B Signal Studio for Power Amplifier Test (1) 

    N7614B Signal Studio for Power Amplifier Test

    • Enables PA test with CFR, ET and DPD
    • Provides measurement result displays including CCDF, AM-AM, AM-PM, ACPR, Raw EVM and EVM vs. Power
    • Supports user-defined I/Q waveforms, Signal Studio waveforms, and pre-loaded free waveforms
    • Envelope signal and RF signal can be aligned automatically or manually

  • N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah (1) 

    N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah

    • IEEE 802.11a/b/g/j/p/n, 802.11ac and 802.11ah
    • Waveform playback mode
    • MIMO for 802.11n, 802.11ac and 802.11ah
    • Single and multi-carrier
    • Partially-coded signals for component test and fully coded signal for receiver test

  • N7620B Signal Studio for Pulse Building N7620B Signal Studio for Pulse Building (1) 

    N7620B Signal Studio for Pulse Building

    • Complex, wideband pulse patterns for radar/EW test
    • Waveform playback mode
    • ≤ 2 GHz of modulation bandwidth from 1 to 44 GHz RF
    • Custom or standard intra-pulse modulation formats
    • Basic waveform for component test, advanced for receiver test

  • N7624B Signal Studio for LTE/LTE-Advanced FDD N7624B Signal Studio for LTE/LTE-Advanced FDD (1) 

    N7624B Signal Studio for LTE/LTE-Advanced FDD

    • 3GPP LTE (R9) & LTE-Advanced (R10/11/12)
    • Waveform playback & real-time mode
    • Uplink & downlink configuration including MIMO Single- & multi-carrier including MSR
    • Partially coded signals for component test, fully coded for receiver test

Related Industries & Technologies