Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Power Supplies - Discontinued and Obsolete Products

Product support information for your discontinued and obsolete DC Power Supply products.

  • 14575A Multiplexing Remote Front Panel [Obsolete] 14575A Multiplexing Remote Front Panel [Obsolete] 

    14575A Multiplexing Remote Front Panel [Obsolete]

    Keysight 14575A Multiplexing Remote Front Panel, designed for the 663xxA Series, controls and displays up to 6 remotely located dc source units. There is no replacement for this discontinued product.

  • 59510A Relay Accessory [Obsolete] 59510A Relay Accessory [Obsolete] 

    59510A Relay Accessory [Obsolete]

    The Keysight 59510A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 59511A Polarity Reversal Relay Device [Obsolete] 59511A Polarity Reversal Relay Device [Obsolete] 

    59511A Polarity Reversal Relay Device [Obsolete]

    The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsolete] 6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsolete] 

    6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6011A 1064W DC System Power Supply, No Interface, Single Output [Obsolete] 6011A 1064W DC System Power Supply, No Interface, Single Output [Obsolete] 

    6011A 1064W DC System Power Supply, No Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6012B 1200W DC System Power Supply, No Interface, Single Output [Obsolete] 6012B 1200W DC System Power Supply, No Interface, Single Output [Obsolete] 

    6012B 1200W DC System Power Supply, No Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsolete] 6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsolete] 

    6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6023A Autoranging dc Power Supply, 20V, 30A [Obsolete] 6023A Autoranging dc Power Supply, 20V, 30A [Obsolete] 

    6023A Autoranging dc Power Supply, 20V, 30A [Obsolete]

    The Keysight 6023A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and...

  • 6028A Autoranging dc Power Supply, 60V, 10A [Obsolete] 6028A Autoranging dc Power Supply, 60V, 10A [Obsolete] 

    6028A Autoranging dc Power Supply, 60V, 10A [Obsolete]

    The Keysight 6028A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and

  • 6114A Voltage Source [Obsolete] 6114A Voltage Source [Obsolete] 

    6114A Voltage Source [Obsolete]

    Keysight 6114A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6115A Voltage Source [Obsolete] 6115A Voltage Source [Obsolete] 

    6115A Voltage Source [Obsolete]

    Keysight 6115A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6177C Current Source [Obsolete] 6177C Current Source [Obsolete] 

    6177C Current Source [Obsolete]

    The Keysight 6177C constant current and voltage-limit power supplies offer exceptional regulation and stability. ..

  • 6181C Current Source [Obsolete] 6181C Current Source [Obsolete] 

    6181C Current Source [Obsolete]

    The Keysight 6181C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6186C Current Source [Obsolete] 6186C Current Source [Obsolete] 

    6186C Current Source [Obsolete]

    The Keysight 6186C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsolete] 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsolete] 

    6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsolete]

    The Keysight 6205C dual-output power supply is equipped with 10-turn output voltage controls, volt-ampere meter, meter function ...

  • 6209B Single-output power supply, 0-320 Vdc [Obsolete] 6209B Single-output power supply, 0-320 Vdc [Obsolete] 

    6209B Single-output power supply, 0-320 Vdc [Obsolete]

    The Keysight 6209B is equipped with a 10-turn voltage and current controls and front and rear panel terminals.

  • 6227B Power Supply [Obsolete] 6227B Power Supply [Obsolete] 

    6227B Power Supply [Obsolete]

    The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and ...

  • 6228B Power Supply [Obsolete] 6228B Power Supply [Obsolete] 

    6228B Power Supply [Obsolete]

    The Keysight 6228B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series

  • 6253A Power Supply [Obsolete] 6253A Power Supply [Obsolete] 

    6253A Power Supply [Obsolete]

    The Keysight 6253A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation..

  • 6255A Power Supply [Obsolete] 6255A Power Supply [Obsolete] 

    6255A Power Supply [Obsolete]

    The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series ...

  • 6260B dc Power Supply [Obsolete] 6260B dc Power Supply [Obsolete] 

    6260B dc Power Supply [Obsolete]

    The Keysight 6260B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation

  • 6268B dc Power Supply [Obsolete] 6268B dc Power Supply [Obsolete] 

    6268B dc Power Supply [Obsolete]

    The Keysight 6268B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds...

  • 6269B dc Power Supply [Obsolete] 6269B dc Power Supply [Obsolete] 

    6269B dc Power Supply [Obsolete]

    The 6269B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6274B dc Power Supply [Obsolete] 6274B dc Power Supply [Obsolete] 

    6274B dc Power Supply [Obsolete]

    The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6282A Power Supply [Obsolete] 6282A Power Supply [Obsolete] 

    6282A Power Supply [Obsolete]

    The Keysight 6282A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6286A Power Supply [Obsolete] 6286A Power Supply [Obsolete] 

    6286A Power Supply [Obsolete]

    The Keysight 6286A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies

  • 6291A Power Supply [Obsolete] 6291A Power Supply [Obsolete] 

    6291A Power Supply [Obsolete]

    The Keysight 6291A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6296A Power Supply [Obsolete] 6296A Power Supply [Obsolete] 

    6296A Power Supply [Obsolete]

    The Keysight 6296A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6825A Power Supply/Amplifier [Obsolete] 6825A Power Supply/Amplifier [Obsolete] 

    6825A Power Supply/Amplifier [Obsolete]

    The Keysight 6825A power supply/amplifier is a general-purpose instrument, useful in laboratories engaged in research and...

  • 6826A Power Supply/Amplifier [Obsolete] 6826A Power Supply/Amplifier [Obsolete] 

    6826A Power Supply/Amplifier [Obsolete]

    The Keysight 6826A power supply/amplifier is a general-purpose instrument useful in laboratories engaged in research and

  • 6827A Power Supply/Amplifier [Obsolete] 6827A Power Supply/Amplifier [Obsolete] 

    6827A Power Supply/Amplifier [Obsolete]

    The Keysight 6827A power supply/amplifier is a general-purpose instruments useful in laboratories engaged in research and...

  • 66111A Fast Transient dc Source, 15V, 3A [Obsolete] 66111A Fast Transient dc Source, 15V, 3A [Obsolete] 

    66111A Fast Transient dc Source, 15V, 3A [Obsolete]

    Keysight 66111A fast transient dc source is a low cost solution that delivers high throughput and exceptional sourcing capabilities. The 66111A has been replaced by the 66311B.

  • 66311A Mobile Communications dc Source, 15V, 3A [Obsolete] 66311A Mobile Communications dc Source, 15V, 3A [Obsolete] 

    66311A Mobile Communications dc Source, 15V, 3A [Obsolete]

    The Keysight 66311A mobile communications dc source provides high throughput, exceptional sourcing, and precision measurement. The 66311A has been replaced by the 66311B.

  • 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete] 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete] 

    66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete]

    The Keysight 66311D mobile communications DC source provides high throughput, exceptional sourcing, and precision measurement

  • 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete] 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete] 

    66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete]

    The Keysight 66312A Dynamic Measurement dc Source provides dynamic measurement and...

  • E4370A Multi-Cell Charger/Discharger Mainframe [Obsolete] E4370A Multi-Cell Charger/Discharger Mainframe [Obsolete] 

    E4370A Multi-Cell Charger/Discharger Mainframe [Obsolete]

    The Keysight E4370A is specifically designed for lithium-ion cell manufacturers who are seeking higher yield and lower operating costs for...

  • "A" Versions of N6700 MPS: Models N6700A, N6710A, N672xA, N673xA, N674xA [Discontinued] 

    "A" Versions of N6700 MPS: Models N6700A, N6710A, N672xA, N673xA, N674xA [Discontinued]

    These "A" version products were discontinued in November 2004. This page provides cross-reference information from earlier "A"version products to newer B-version products.

  • 14565A Device Characterization Software [Obsolete] 14565A Device Characterization Software [Obsolete] 

    14565A Device Characterization Software [Obsolete]

    The Keysight 14565A software was designed for easy evaluation of Battery Powered Device current profiles to ensure long operating life of devices.

  • 14565U Device Characterization Software Upgrade [Obsolete] 14565U Device Characterization Software Upgrade [Obsolete] 

    14565U Device Characterization Software Upgrade [Obsolete]

    The Keysight 14565U Device Characterization Software is designed for easy evaluation of Portable Battery Powered Device (like 3G handsets, PDA, WLAN, and Bluetooth enable devices) current profiles to ensure long operating life of devices.

  • 1465A-053 Battery Drain Analyzer [Obsolete] 1465A-053 Battery Drain Analyzer [Obsolete] 

    1465A-053 Battery Drain Analyzer [Obsolete]

    Adds 14565A Device Characterization Software with Battery Drain Analysis to the Keysight 66319B/D or 66321B/D. This adds long-term data logging and CCDF statistical analysis to these products.

  • 2000W, DC System Power Supplies, no Interface, Single Output [Discontinued] 2000W, DC System Power Supplies, no Interface, Single Output [Discontinued] 

    2000W, DC System Power Supplies, no Interface, Single Output [Discontinued]

    Product support information for your discontinued and obsolete 2000 W DC Power Supplies

  • 200W, DC System Power Supplies, no Interface, Single Output [Discontinued] 200W, DC System Power Supplies, no Interface, Single Output [Discontinued] 

    200W, DC System Power Supplies, no Interface, Single Output [Discontinued]

    Product support information for your discontinued and obsolete 200W, DC System Power Supplies

  • 500W, DC System Power Supplies, no Interface, Single Output [Discontinued] 500W, DC System Power Supplies, no Interface, Single Output [Discontinued] 

    500W, DC System Power Supplies, no Interface, Single Output [Discontinued]

    Product support information for your discontinued and obsolete 500 W DC Power Supplies

  • 6030A System Autoranging DC Power Supply, 200V, 17A [Discontinued] 6030A System Autoranging DC Power Supply, 200V, 17A [Discontinued] 

    6030A System Autoranging DC Power Supply, 200V, 17A [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute products are: N6977A, N7977A, N8761A, N8921A, or N8941A.

  • 6031A System Autoranging DC Power Supply, 20V, 120A [Discontinued] 6031A System Autoranging DC Power Supply, 20V, 120A [Discontinued] 

    6031A System Autoranging DC Power Supply, 20V, 120A [Discontinued]

    Keysight basic DC power supplies offer essential features for a tight budget. The single-output, autoranging 200 W and 1000 W GPIB 6030A-6033A, 6035A, and 6038A provide analog/resistance control of output voltage and current.

  • 6032A System Autoranging DC Power Supply, 60V, 50A [Discontinued] 6032A System Autoranging DC Power Supply, 60V, 50A [Discontinued] 

    6032A System Autoranging DC Power Supply, 60V, 50A [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute products are N8737A, N6972A, N6973A, N7972A, N7973A.

  • 6033A System Autoranging DC Power Supply, 20V, 30A [Discontinued] 6033A System Autoranging DC Power Supply, 20V, 30A [Discontinued] 

    6033A System Autoranging DC Power Supply, 20V, 30A [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute products are: N5744A or N6700B with N6753A.

  • 6035A System Autoranging DC Power Supply, 500V, 5A [Discontinued] 6035A System Autoranging DC Power Supply, 500V, 5A [Discontinued] 

    6035A System Autoranging DC Power Supply, 500V, 5A [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute products are: N8742A.

  • 6038A System Autoranging DC Power Supply, 60V, 10A [Discontinued] 6038A System Autoranging DC Power Supply, 60V, 10A [Discontinued] 

    6038A System Autoranging DC Power Supply, 60V, 10A [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute products are: N5747A, N6700B, N6754A.

  • 6060B 300 Watt DC Electronic Load [Discontinued] 6060B 300 Watt DC Electronic Load [Discontinued] 

    6060B 300 Watt DC Electronic Load [Discontinued]

    The Keysight 6060B is a 300 W, single output electronic load, ideal for evaluation of DC power sources and power components in bench applications.

  • 6063B 250 Watt DC Electronic Load [Discontinued] 6063B 250 Watt DC Electronic Load [Discontinued] 

    6063B 250 Watt DC Electronic Load [Discontinued]

    The Keysight 6063B is a 250 W, single output electronic load, ideal for evaluation of DC power sources and power components in bench applications.

  • 6621A System Power Supply, 80W, 2 outputs [Discontinued] 6621A System Power Supply, 80W, 2 outputs [Discontinued] 

    6621A System Power Supply, 80W, 2 outputs [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 2 x N6752A.

  • 6622A System Power Supply, 80W, 2 outputs [Discontinued] 6622A System Power Supply, 80W, 2 outputs [Discontinued] 

    6622A System Power Supply, 80W, 2 outputs [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 2 x N6752A.

  • 6623A Precision System Power Supply, 80W, 3 outputs [Discontinued] 6623A Precision System Power Supply, 80W, 3 outputs [Discontinued] 

    6623A Precision System Power Supply, 80W, 3 outputs [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 2 x N6751A and 1 x N6752A.

  • 6624A DC Power Supply, Quad-Output, 2 Outputs at 7V/5A, 2 Outputs at 20V/2A, GPIB [Discontinued] 6624A DC Power Supply, Quad-Output, 2 Outputs at 7V/5A, 2 Outputs at 20V/2A, GPIB [Discontinued] 

    6624A DC Power Supply, Quad-Output, 2 Outputs at 7V/5A, 2 Outputs at 20V/2A, GPIB [Discontinued]

    The Keysight 40W, four-output 6624A is a versatile solution to help improve system accuracy and reduce test time in a 3U high package.

  • 6625A Precision System Power Supply, 25W or 50W, 2 outputs [Discontinued] 6625A Precision System Power Supply, 25W or 50W, 2 outputs [Discontinued] 

    6625A Precision System Power Supply, 25W or 50W, 2 outputs [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 1 x N6761A and 1 x N6762A.

  • 6626A DC Power Supply, Precision Dual-Output, 2 at 7V/0.015A, 2 at 16V/0.2A, GPIB [Discontinued] 6626A DC Power Supply, Precision Dual-Output, 2 at 7V/0.015A, 2 at 16V/0.2A, GPIB [Discontinued] 

    6626A DC Power Supply, Precision Dual-Output, 2 at 7V/0.015A, 2 at 16V/0.2A, GPIB [Discontinued]

    The Keysight 50W, four-output 6626A is a versatile solution to help improve system accuracy and reduce test time in a 3U high package.

  • 6627A DC Power Supply, Quad-Output. Each Output is 40W, 20V/2A or 50V/0.8A, GPIB [Discontinued] 6627A DC Power Supply, Quad-Output. Each Output is 40W, 20V/2A or 50V/0.8A, GPIB [Discontinued] 

    6627A DC Power Supply, Quad-Output. Each Output is 40W, 20V/2A or 50V/0.8A, GPIB [Discontinued]

    The Keysight 40W, four-output 6627A is a versatile solution to help improve system accuracy and reduce test time in a 3U high package.

  • 6628A Precision System Power Supply, 50W, 2 outputs [Discontinued] 6628A Precision System Power Supply, 50W, 2 outputs [Discontinued] 

    6628A Precision System Power Supply, 50W, 2 outputs [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 2 x N6762A.

  • 6629A Precision System Power Supply, 50W, 4 outputs [Discontinued] 6629A Precision System Power Supply, 50W, 4 outputs [Discontinued] 

    6629A Precision System Power Supply, 50W, 4 outputs [Discontinued]

    This product will be discontinued on July 1, 2016. The recommended substitute solution is N6700B with 4 x N6762A.

  • E3610A 30W Power Supply, 8V, 3A or 15V, 2A [Discontinued] E3610A 30W Power Supply, 8V, 3A or 15V, 2A [Discontinued] 

    E3610A 30W Power Supply, 8V, 3A or 15V, 2A [Discontinued]

    30W Power Supply, 8V, 3A or 15V, 2A

  • E3611A 30W Power Supply, 20V, 1.5A or 35V, 0.85A [Discontinued] E3611A 30W Power Supply, 20V, 1.5A or 35V, 0.85A [Discontinued] 

    E3611A 30W Power Supply, 20V, 1.5A or 35V, 0.85A [Discontinued]

    E3611A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3612A 30W Power Supply, 60V, 0.5A or 120V, 0.25A [Discontinued] E3612A 30W Power Supply, 60V, 0.5A or 120V, 0.25A [Discontinued] 

    E3612A 30W Power Supply, 60V, 0.5A or 120V, 0.25A [Discontinued]

    The Keysight 30W, single output E3612A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3614A 48W Power Supply, 8V, 6A [Discontinued] E3614A 48W Power Supply, 8V, 6A [Discontinued] 

    E3614A 48W Power Supply, 8V, 6A [Discontinued]

    The Keysight 48W, single output E3614A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3615A 60W Power Supply, 20V, 3A [Discontinued] E3615A 60W Power Supply, 20V, 3A [Discontinued] 

    E3615A 60W Power Supply, 20V, 3A [Discontinued]

    The Keysight 60W, single output E3615A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3616A 60W Power Supply, 35V, 1.7A [Discontinued] E3616A 60W Power Supply, 35V, 1.7A [Discontinued] 

    E3616A 60W Power Supply, 35V, 1.7A [Discontinued]

    The Keysight 60W, single output E3616A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3617A 60W Power Supply, 60V, 1A [Discontinued] E3617A 60W Power Supply, 60V, 1A [Discontinued] 

    E3617A 60W Power Supply, 60V, 1A [Discontinued]

    The Keysight 60W, single output E3617A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E4350B, E4351B Solar Array Simulators [Discontinued] E4350B, E4351B Solar Array Simulators [Discontinued] 

    E4350B, E4351B Solar Array Simulators [Discontinued]

    Product support information for your discontinued and obsolete Solar Array Simulators

  • N3280A Component Test DC Source, 5 W, 4 outputs [Obsolete] N3280A Component Test DC Source, 5 W, 4 outputs [Obsolete] 

    N3280A Component Test DC Source, 5 W, 4 outputs [Obsolete]

    The Keysight N3280A DC source offers semiconductor ATE manufacturers a reduction in test time, integration time and rack space.

  • N6705A DC Power Analyzer, Modular, 600 W, 4 Slots [Obsolete] N6705A DC Power Analyzer, Modular, 600 W, 4 Slots [Obsolete] 

    N6705A DC Power Analyzer, Modular, 600 W, 4 Slots [Obsolete]

    The N6705A DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.