Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

DC Power Supplies - Discontinued and Obsolete Products

Product support information for your discontinued and obsolete DC Power Supply products.

  • 14575A Multiplexing Remote Front Panel [Obsolete] 14575A Multiplexing Remote Front Panel [Obsolete] 

    14575A Multiplexing Remote Front Panel [Obsolete]

    Keysight 14575A Multiplexing Remote Front Panel, designed for the 663xxA Series, controls and displays up to 6 remotely located dc source units. There is no replacement for this discontinued product.

  • 59510A Relay Accessory [Obsolete] 59510A Relay Accessory [Obsolete] 

    59510A Relay Accessory [Obsolete]

    The Keysight 59510A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 59511A Polarity Reversal Relay Device [Obsolete] 59511A Polarity Reversal Relay Device [Obsolete] 

    59511A Polarity Reversal Relay Device [Obsolete]

    The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra...

  • 6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsolete] 6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsolete] 

    6010A 1200W DC System Power Supplies, No Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6011A 1064W DC System Power Supply, No Interface, Single Output [Obsolete] 6011A 1064W DC System Power Supply, No Interface, Single Output [Obsolete] 

    6011A 1064W DC System Power Supply, No Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6012B 1200W DC System Power Supply, No Interface, Single Output [Obsolete] 6012B 1200W DC System Power Supply, No Interface, Single Output [Obsolete] 

    6012B 1200W DC System Power Supply, No Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsolete] 6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsolete] 

    6015A 1050W DC System Power Supplies, no Interface, Single Output [Obsolete]

    Greater one-box versatility with autoranging outputs

  • 6023A Autoranging dc Power Supply, 20V, 30A [Obsolete] 6023A Autoranging dc Power Supply, 20V, 30A [Obsolete] 

    6023A Autoranging dc Power Supply, 20V, 30A [Obsolete]

    The Keysight 6023A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and...

  • 6028A Autoranging dc Power Supply, 60V, 10A [Obsolete] 6028A Autoranging dc Power Supply, 60V, 10A [Obsolete] 

    6028A Autoranging dc Power Supply, 60V, 10A [Obsolete]

    The Keysight 6028A is part of the 601x series of autoranging power supplies which provide maximum power over a wide range of voltage and

  • 6114A Voltage Source [Obsolete] 6114A Voltage Source [Obsolete] 

    6114A Voltage Source [Obsolete]

    Keysight 6114A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6115A Voltage Source [Obsolete] 6115A Voltage Source [Obsolete] 

    6115A Voltage Source [Obsolete]

    Keysight 6115A voltage source is highly accurate, stable, and easy-to-use. There is no replacement for this discontinued product.

  • 6177C Current Source [Obsolete] 6177C Current Source [Obsolete] 

    6177C Current Source [Obsolete]

    The Keysight 6177C constant current and voltage-limit power supplies offer exceptional regulation and stability. ..

  • 6181C Current Source [Obsolete] 6181C Current Source [Obsolete] 

    6181C Current Source [Obsolete]

    The Keysight 6181C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6186C Current Source [Obsolete] 6186C Current Source [Obsolete] 

    6186C Current Source [Obsolete]

    The Keysight 6186C constant current and voltage-limit power supplies offer exceptional regulation and stability.

  • 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsolete] 6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsolete] 

    6205C Dual-output power supply, 0-20 Vdc or 0-40 Vdc [Obsolete]

    The Keysight 6205C dual-output power supply is equipped with 10-turn output voltage controls, volt-ampere meter, meter function ...

  • 6209B Single-output power supply, 0-320 Vdc [Obsolete] 6209B Single-output power supply, 0-320 Vdc [Obsolete] 

    6209B Single-output power supply, 0-320 Vdc [Obsolete]

    The Keysight 6209B is equipped with a 10-turn voltage and current controls and front and rear panel terminals.

  • 6227B Power Supply [Obsolete] 6227B Power Supply [Obsolete] 

    6227B Power Supply [Obsolete]

    The Keysight 6227B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and ...

  • 6228B Power Supply [Obsolete] 6228B Power Supply [Obsolete] 

    6228B Power Supply [Obsolete]

    The Keysight 6228B series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series

  • 6253A Power Supply [Obsolete] 6253A Power Supply [Obsolete] 

    6253A Power Supply [Obsolete]

    The Keysight 6253A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series and auto-parallel operation..

  • 6255A Power Supply [Obsolete] 6255A Power Supply [Obsolete] 

    6255A Power Supply [Obsolete]

    The Keysight 6255A series of power supplies combines the versatility of a dual power supply with the flexibility of auto-series ...

  • 6260B dc Power Supply [Obsolete] 6260B dc Power Supply [Obsolete] 

    6260B dc Power Supply [Obsolete]

    The Keysight 6260B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation

  • 6268B dc Power Supply [Obsolete] 6268B dc Power Supply [Obsolete] 

    6268B dc Power Supply [Obsolete]

    The Keysight 6268B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation, low ripple and noise, and moderate programming speeds...

  • 6269B dc Power Supply [Obsolete] 6269B dc Power Supply [Obsolete] 

    6269B dc Power Supply [Obsolete]

    The 6269B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6274B dc Power Supply [Obsolete] 6274B dc Power Supply [Obsolete] 

    6274B dc Power Supply [Obsolete]

    The 6274B series of constant-voltage/constant-current power supplies achieve high efficiency, excellent regulation...

  • 6282A Power Supply [Obsolete] 6282A Power Supply [Obsolete] 

    6282A Power Supply [Obsolete]

    The Keysight 6282A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6286A Power Supply [Obsolete] 6286A Power Supply [Obsolete] 

    6286A Power Supply [Obsolete]

    The Keysight 6286A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies

  • 6291A Power Supply [Obsolete] 6291A Power Supply [Obsolete] 

    6291A Power Supply [Obsolete]

    The Keysight 6291A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6296A Power Supply [Obsolete] 6296A Power Supply [Obsolete] 

    6296A Power Supply [Obsolete]

    The Keysight 6296A family of convection cooled, 5 1/2 inch, half rack, constant-voltage, constant-current power supplies...

  • 6825A Power Supply/Amplifier [Obsolete] 6825A Power Supply/Amplifier [Obsolete] 

    6825A Power Supply/Amplifier [Obsolete]

    The Keysight 6825A power supply/amplifier is a general-purpose instrument, useful in laboratories engaged in research and...

  • 6826A Power Supply/Amplifier [Obsolete] 6826A Power Supply/Amplifier [Obsolete] 

    6826A Power Supply/Amplifier [Obsolete]

    The Keysight 6826A power supply/amplifier is a general-purpose instrument useful in laboratories engaged in research and

  • 6827A Power Supply/Amplifier [Obsolete] 6827A Power Supply/Amplifier [Obsolete] 

    6827A Power Supply/Amplifier [Obsolete]

    The Keysight 6827A power supply/amplifier is a general-purpose instruments useful in laboratories engaged in research and...

  • 66111A Fast Transient dc Source, 15V, 3A [Obsolete] 66111A Fast Transient dc Source, 15V, 3A [Obsolete] 

    66111A Fast Transient dc Source, 15V, 3A [Obsolete]

    Keysight 66111A fast transient dc source is a low cost solution that delivers high throughput and exceptional sourcing capabilities. The 66111A has been replaced by the 66311B.

  • 66311A Mobile Communications dc Source, 15V, 3A [Obsolete] 66311A Mobile Communications dc Source, 15V, 3A [Obsolete] 

    66311A Mobile Communications dc Source, 15V, 3A [Obsolete]

    The Keysight 66311A mobile communications dc source provides high throughput, exceptional sourcing, and precision measurement. The 66311A has been replaced by the 66311B.

  • 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete] 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete] 

    66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete]

    The Keysight 66311D mobile communications DC source provides high throughput, exceptional sourcing, and precision measurement

  • 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete] 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete] 

    66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete]

    The Keysight 66312A Dynamic Measurement dc Source provides dynamic measurement and...

  • E4370A Multi-Cell Charger/Discharger Mainframe [Obsolete] E4370A Multi-Cell Charger/Discharger Mainframe [Obsolete] 

    E4370A Multi-Cell Charger/Discharger Mainframe [Obsolete]

    The Keysight E4370A is specifically designed for lithium-ion cell manufacturers who are seeking higher yield and lower operating costs for...

  • "A" Versions of N6700 MPS: Models N6700A, N6710A, N672xA, N673xA, N674xA [Discontinued] 

    "A" Versions of N6700 MPS: Models N6700A, N6710A, N672xA, N673xA, N674xA [Discontinued]

    These "A" version products were discontinued in November 2004. This page provides cross-reference information from earlier "A"version products to newer B-version products.

  • 14565A Device Characterization Software [Obsolete] 14565A Device Characterization Software [Obsolete] 

    14565A Device Characterization Software [Obsolete]

    The Keysight 14565A software was designed for easy evaluation of Battery Powered Device current profiles to ensure long operating life of devices.

  • 1465A-053 Battery Drain Analyzer [Obsolete] 1465A-053 Battery Drain Analyzer [Obsolete] 

    1465A-053 Battery Drain Analyzer [Obsolete]

    Adds 14565A Device Characterization Software with Battery Drain Analysis to the Keysight 66319B/D or 66321B/D. This adds long-term data logging and CCDF statistical analysis to these products.

  • 2000W, DC System Power Supplies, no Interface, Single Output [Discontinued] 2000W, DC System Power Supplies, no Interface, Single Output [Discontinued] 

    2000W, DC System Power Supplies, no Interface, Single Output [Discontinued]

    Product support information for your discontinued and obsolete 2000 W DC Power Supplies

  • 200W, DC System Power Supplies, no Interface, Single Output [Discontinued] 200W, DC System Power Supplies, no Interface, Single Output [Discontinued] 

    200W, DC System Power Supplies, no Interface, Single Output [Discontinued]

    Product support information for your discontinued and obsolete 200W, DC System Power Supplies

  • 500W, DC System Power Supplies, no Interface, Single Output [Discontinued] 500W, DC System Power Supplies, no Interface, Single Output [Discontinued] 

    500W, DC System Power Supplies, no Interface, Single Output [Discontinued]

    Product support information for your discontinued and obsolete 500 W DC Power Supplies

  • E3610A 30W Power Supply, 8V, 3A or 15V, 2A [Discontinued] E3610A 30W Power Supply, 8V, 3A or 15V, 2A [Discontinued] 

    E3610A 30W Power Supply, 8V, 3A or 15V, 2A [Discontinued]

    30W Power Supply, 8V, 3A or 15V, 2A

  • E3611A 30W Power Supply, 20V, 1.5A or 35V, 0.85A [Discontinued] E3611A 30W Power Supply, 20V, 1.5A or 35V, 0.85A [Discontinued] 

    E3611A 30W Power Supply, 20V, 1.5A or 35V, 0.85A [Discontinued]

    E3611A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3612A 30W Power Supply, 60V, 0.5A or 120V, 0.25A [Discontinued] E3612A 30W Power Supply, 60V, 0.5A or 120V, 0.25A [Discontinued] 

    E3612A 30W Power Supply, 60V, 0.5A or 120V, 0.25A [Discontinued]

    The Keysight 30W, single output E3612A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3614A 48W Power Supply, 8V, 6A [Discontinued] E3614A 48W Power Supply, 8V, 6A [Discontinued] 

    E3614A 48W Power Supply, 8V, 6A [Discontinued]

    The Keysight 48W, single output E3614A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3615A 60W Power Supply, 20V, 3A [Discontinued] E3615A 60W Power Supply, 20V, 3A [Discontinued] 

    E3615A 60W Power Supply, 20V, 3A [Discontinued]

    The Keysight 60W, single output E3615A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3616A 60W Power Supply, 35V, 1.7A [Discontinued] E3616A 60W Power Supply, 35V, 1.7A [Discontinued] 

    E3616A 60W Power Supply, 35V, 1.7A [Discontinued]

    The Keysight 60W, single output E3616A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E3617A 60W Power Supply, 60V, 1A [Discontinued] E3617A 60W Power Supply, 60V, 1A [Discontinued] 

    E3617A 60W Power Supply, 60V, 1A [Discontinued]

    The Keysight 60W, single output E3617A is a reliable and convenient power for benchtop use, and offers solid performance and a variety of basic and enhanced capabilities.

  • E4350B, E4351B Solar Array Simulators [Discontinued] E4350B, E4351B Solar Array Simulators [Discontinued] 

    E4350B, E4351B Solar Array Simulators [Discontinued]

    Product support information for your discontinued and obsolete Solar Array Simulators

  • N3280A Component Test DC Source, 5 W, 4 outputs [Obsolete] N3280A Component Test DC Source, 5 W, 4 outputs [Obsolete] 

    N3280A Component Test DC Source, 5 W, 4 outputs [Obsolete]

    The Keysight N3280A DC source offers semiconductor ATE manufacturers a reduction in test time, integration time and rack space.

  • N6705A DC Power Analyzer, Modular, 600 W, 4 Slots [Discontinued] N6705A DC Power Analyzer, Modular, 600 W, 4 Slots [Discontinued] 

    N6705A DC Power Analyzer, Modular, 600 W, 4 Slots [Discontinued]

    The N6705A DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.