Contact an Expert

PSG Signal Generator

A higher standard—higher frequency, power, and performance

The PSG is the industry's most trusted microwave signal generator, with thousands of units deployed in hundreds of programs around the world. With metrology-grade performance and evolving capabilities, it continues to enable new designs that stay ahead of emerging threats. It features the world's first:

  • Integrated vector signal generator up to 44 GHz
  • Analog signal generator up to 67 GHz (operational to 70 GHz)
  • Microwave analog signal generator to break the one watt output power barrier (Option 521, operates from 10 MHz to 20 GHz)

Accelerate innovation in RF and microwave test applications in the aerospace, defense, and communications industries. The PSG's high-quality signals, power, and performance enable functional and parametric tests on advanced RF and microwave radio systems, analysis of the components that comprise them, or substitution of continuous-wave (CW) signals for a local oscillator.

Compare All PSG Signal Generators (3)

Find a Signal Generator

  • E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz (1) 

    E8257D PSG Analog Signal Generator, 100 kHz to 67 GHz

    • 67 GHz (extendable to 500 GHz)
    • High performance: Aerospace defense, R&D

  • E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz (1) 

    E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

    • 44 GHz (extendable to 500 GHz)
    • High performance: R&D, manufacturing 
    • Up to 80 MHz bandwidth with internal baseband generator, up to 2 GHz with external I/Q inputs
    • Real-time signal creation with Signal Studio software

  • E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz (1) 

    E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz

    • 100kHz to 9 GHz tunable frequency range
    • High output power options offer + 24 dBm ( typical) output
    • Low phase Noise performance with higher performance options available
    • Ramp sweep capability

  • Signal Generator Millimeter-Wave Accessories Signal Generator Millimeter-Wave Accessories 

    Signal Generator Millimeter-Wave Accessories

    • Extend PSG frequency coverage 
    • 50 to 1.1 THz 
    • Direct RF drive, direct frequency control & display, input power protection

  • Distribution Networks for PSG Signal Generators Distribution Networks for PSG Signal Generators 

    Distribution Networks for PSG Signal Generators

    • Multiple PSG operate in a phase locked, coherent mode at a common frequency
    • Use of internal/external baseband generator with vector PSG provides phase control/adjustment for each source

Related Industries & Technologies