Hable con un experto

3499 Switch Family

The Keysight 3499 Series of switches provide a wide choice of mainframes and switch modules. They represents a truly affordable, scaleable platform for switching electronic and optical signals. All mainframe configurations of the 3499 can scan at rates up to 350 channels per second or open/close 200 channels in less than 0.1 second. Programmable control is provided via either RS-232 or GPIB.

The three mainframes provide up to a maximum of 80, 200, or 360 channels respectively. There are 21 different plug-in modules available for switching electronic signals from DC to 30-GHz with voltages to 250 V and currents to 8 A. All modules feature easy wiring for simplifying cabling and increasing reliability. The 3499 series offer high speed, high density and highly usable in ATE environments worldwide.

See the 3499 and other Bench and System Switching Products

See the 34980A Multifunction Switch/Measure Unit as a low-cost alternative.

Compare All in this Product Collection (24)

  • Mainframes Mainframes (3) 

    Mainframes

    • 3499A 5-slot, up to 200 ch
    • 3499B 2-slot, up to 80 ch
    • 3499C 9/14 slot, up to 360 ch
    • Front panel, RS-232 or GPIB control

  • Digital IO Modules Digital IO Modules (3) 

    Digital IO Modules

    • Choice of 3 modules
    • 16 or 32-bit Digital IO
    • Multifunction with High Current GP switches

  • General Purpose Relays General Purpose Relays (4) 

    General Purpose Relays

    • Choice of 4 modules
    • 8 to 40 Channels
    • High Current

  • Matrix Relays Matrix Relays (2) 

    Matrix Relays

    • Choice of 2 modules
    • 4x4 or 4x8

  • Multifunction Modules Multifunction Modules (1) 

    Multifunction Modules

    • 16-bit Digital IO
    • 12 General purpose switches
    • 3 High current switches

  • Multiplexer Relays Multiplexer Relays (4) 

    Multiplexer Relays

    • Choice of 4 modules
    • 10, 20 and 40 Ch options

  • RF and Microwave Switches RF and Microwave Switches (8) 

    RF and Microwave Switches

    • Choice of 8 modules
    • 50 and 75 Ohm
    • Up to 26.5 GHz