Here’s the page we think you wanted. See search results instead:

 

Parla con un Esperto

Compare Products

Prezzi soggetti a variazione.

Select Features

6 of 25 product matches

Sort:
Product Channels Timing Zoom Max Timing Speed (Half / Full ch) Max State Speed, Max Data Rate Max Memory Depth
16962A Timing Logic Analyzer Module [Discontinued] 16962A Timing Logic Analyzer Module [Discontinued]

Base Price: n/a

68 n/a 8 GHz / 4 GHz / 2 GHz
  • 2.0 GHz, 2.0 Gb/s
100M
16951B Logic Analyzer Module [Discontinued] 16951B Logic Analyzer Module [Discontinued]

Base Price: n/a

68 4 GHz 1.2 GHz / 600 MHz
  • 667 MHz, 1066 Mb/s
256M
16950B Logic Analyzer Module [Discontinued] 16950B Logic Analyzer Module [Discontinued]

Base Price: n/a

68 4 GHz 1.2 GHz / 600 MHz
  • 667 MHz, 1066 Mb/s
64M
16911A 68-Channel 4 GHz Timing/250 MHz State Logic Analysis Module [Discontinued] 16911A 68-Channel 4 GHz Timing/250 MHz State Logic Analysis Module [Discontinued]

Base Price: n/a

68 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16910A 102-Channel 4 GHz Timing/250 MHz State Logic Analysis Module [Discontinued] 16910A 102-Channel 4 GHz Timing/250 MHz State Logic Analysis Module [Discontinued]

Base Price: n/a

102 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16720A 300 M Vector/Sec Pattern Generator Module [Discontinued] 16720A 300 M Vector/Sec Pattern Generator Module [Discontinued]

Base Price: n/a

48 Patt Gen n/a n/a n/a 16M