Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

8 of 23 product matches

Sort:
Product Channels Timing Zoom Max Timing Speed (Half / Full ch) Max State Speed, Max Data Rate Max Memory Depth
16801A 34-Channel Portable Logic Analyzer 16801A 34-Channel Portable Logic Analyzer 34 4 GHz 1.0 GHz / 500 MHz
  • 250 MHz, 250 Mb/s
32M
16802A 68-Channel Portable Logic Analyzer 16802A 68-Channel Portable Logic Analyzer 68 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16803A 102-Channel Portable Logic Analyzer 16803A 102-Channel Portable  Logic Analyzer 102 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16804A 136-Channel Portable Logic Analyzer 16804A 136-Channel Portable  Logic Analyzer 136 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16806A 204-Channel Portable Logic Analyzer 16806A 204-Channel Portable  Logic Analyzer 204 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16821A 34-Channel Portable Logic Analyzer 16821A 34-Channel Portable  Logic Analyzer 34 + 48 Patt Gen 4 GHz 1.0 GHz / 500 MHz
  • 250 MHz, 250 Mb/s
32M
16822A 68-Channel Portable Logic Analyzer 16822A 68-Channel Portable  Logic Analyzer 68 + 48 Patt Gen 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16823A 102-Channel Portable Logic Analyzer 16823A 102-Channel Portable  Logic Analyzer 102 + 48 Patt Gen 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M