Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

24 of 24 product matches

Sort:
Product Channels Timing Zoom Max Timing Speed (Half / Full ch) Max State Speed, Max Data Rate Max Memory Depth
U4154B 4 Gb/s State Mode Logic Analyzer Module U4154B 4 Gb/s State Mode Logic Analyzer Module
n/a n/a n/a n/a n/a
E9524A MicroBlaze Trace Toolset E9524A MicroBlaze Trace Toolset
n/a n/a n/a n/a n/a
B4655A FPGA Dynamic Probe for Xilinx FPGA B4655A FPGA Dynamic Probe for Xilinx FPGA
n/a n/a n/a n/a n/a
B4656A FPGA Dynamic Probe for Altera FPGA B4656A FPGA Dynamic Probe for Altera FPGA
n/a n/a n/a n/a n/a
N5406A FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs N5406A FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs
n/a n/a n/a n/a n/a
16801A 34-Channel Portable Logic Analyzer 16801A 34-Channel Portable Logic Analyzer
34 4 GHz 1.0 GHz / 500 MHz
  • 250 MHz, 250 Mb/s
32M
N5397A FPGA dynamic probe option for Xilinx with Infiniium Series MSOs N5397A FPGA dynamic probe option for Xilinx with Infiniium Series MSOs
n/a n/a n/a n/a n/a
16802A 68-Channel Portable Logic Analyzer 16802A 68-Channel Portable Logic Analyzer
68 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16803A 102-Channel Portable Logic Analyzer 16803A 102-Channel Portable  Logic Analyzer
102 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16804A 136-Channel Portable Logic Analyzer 16804A 136-Channel Portable  Logic Analyzer
136 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16806A 204-Channel Portable Logic Analyzer 16806A 204-Channel Portable  Logic Analyzer
204 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16821A 34-Channel Portable Logic Analyzer 16821A 34-Channel Portable  Logic Analyzer
34 + 48 Patt Gen 4 GHz 1.0 GHz / 500 MHz
  • 250 MHz, 250 Mb/s
32M
16822A 68-Channel Portable Logic Analyzer 16822A 68-Channel Portable  Logic Analyzer
68 + 48 Patt Gen 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16823A 102-Channel Portable Logic Analyzer 16823A 102-Channel Portable  Logic Analyzer
102 + 48 Patt Gen 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16854A 136-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory 16854A 136-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory
136 12.5 GHz 2.5 GHz / 5 GHz
  • 700 MHz, 1400 Mb/s
128 Mb
16853A 102-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory 16853A 102-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory
102 12.5 GHz 2.5 GHz / 5 GHz
  • 700 MHz, 1400 Mb/s
128 Mb
16852A 68-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory 16852A 68-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory
68 12.5 GHz 2.5 GHz / 5 GHz
  • 700 MHz, 1400 Mb/s
128 Mb
16851A 34-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory 16851A 34-Channel Portable Logic Analyzer with 2.5 GHz Timing in Deep Memory
34 12.5 GHz 2.5 GHz / 5 GHz
  • 700 MHz, 1400 Mb/s
128 Mb
16962A Timing Logic Analyzer Module 16962A Timing Logic Analyzer Module
68 n/a 8 GHz / 4 GHz / 2 GHz
  • 2.0 GHz, 2.0 Gb/s
100M
16951B Logic Analyzer Module 16951B Logic Analyzer Module
68 4 GHz 1.2 GHz / 600 MHz
  • 667 MHz, 1066 Mb/s
256M
16950B Logic Analyzer Module 16950B Logic Analyzer Module
68 4 GHz 1.2 GHz / 600 MHz
  • 667 MHz, 1066 Mb/s
64M
16911A 68-Channel 4 GHz Timing/250 MHz State Logic Analysis Module 16911A 68-Channel 4 GHz Timing/250 MHz State Logic Analysis Module
68 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16910A 102-Channel 4 GHz Timing/250 MHz State Logic Analysis Module 16910A 102-Channel 4 GHz Timing/250 MHz State Logic Analysis Module
102 4 GHz 1.0 GHz / 500 MHz
  • 450 MHz, 500 Mb/s
32M
16720A 300 M Vector/Sec Pattern Generator Module 16720A 300 M Vector/Sec Pattern Generator Module
48 Patt Gen n/a n/a n/a 16M