Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Logic Analyzer

A Keysight logic analyzer helps you minimize project risk by providing the most reliable, accurate measurements and the most complete view of system behavior. This comprehensive family of logic analyzer products offers the measurement capabilities, probing, application support and analysis tools to meet your toughest digital debug needs.

  • U41XX Series modular logic analyzers (in AXIe-based chassis) provide the highest performance available and best long-term value, with state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200M.
  • 16860 Series portable logic analyzers deliver the fastest timing capture with deep memory for fast digital system debug. Take advantage of 2.5 GHz timing capture with up to 128 M sample memory, up to 1.4 GHz trigger sequencer for state and timing capture, and both single-ended and differential probing options.
  • 16900 Series modular logic analyzers gives you the flexibility to configure a system the way you want. Purchase what you need now then upgrade as your needs evolve.
  • 16800 Series portable logic analyzers offer you an exclusive combination of high-performance logic analysis and pattern generation in a fixed logic analyzer configuration at an affordable price. State speed and memory depth are upgradeable at time of purchase or later as your needs evolve.

Compare All Logic Analyzers (7)

Find a Logic Analyzer

1-5 of 5

Sort:
16850 Series Portable Logic Analyzers - Product Fact Sheet
See how the 16850 Series portable logic analyzers provide the industry's fastest timing capture with deep memory to help you debug your designs even faster.

Promotional Materials 2015-05-20

PDF PDF 418 KB
The Industry’s Fastest Timing Capture with Deep Memory for Fast Digital System Debug - Flyer
The 16850 Series portable logic analyzers provide the industry's fastest timing capture and deepest memory in this class for the fastest digital system debug.

Promotional Materials 2013-07-29

PDF PDF 146 KB
Your search is over! Performance, flexibility and application support – all at an affordable price
Take a look at the latest debug innovations for logic analyzers.

Promotional Materials 2010-12-03

E9524A MicroBlaze Trace Toolset

Promotional Materials 2006-06-30

PDF PDF 100 KB
Innovative Digital Debug Solutions CD-ROM
The latest in digital debug using oscilloscopes, logic analyzers and protocol test solutions...

Promotional Materials 2006-05-31