Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Logic Analyzer

A Keysight logic analyzer helps you minimize project risk by providing the most reliable, accurate measurements and the most complete view of system behavior. This comprehensive family of logic analyzer products offers the measurement capabilities, probing, application support and analysis tools to meet your toughest digital debug needs.

  • U41XX Series modular logic analyzers (in AXIe-based chassis) provide the highest performance available and best long-term value, with state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200M.
  • 16860 Series portable logic analyzers deliver the fastest timing capture with deep memory for fast digital system debug. Take advantage of 2.5 GHz timing capture with up to 128 M sample memory, up to 1.4 GHz trigger sequencer for state and timing capture, and both single-ended and differential probing options.
  • 16900 Series modular logic analyzers gives you the flexibility to configure a system the way you want. Purchase what you need now then upgrade as your needs evolve.
  • 16800 Series portable logic analyzers offer you an exclusive combination of high-performance logic analysis and pattern generation in a fixed logic analyzer configuration at an affordable price. State speed and memory depth are upgradeable at time of purchase or later as your needs evolve.

Compare All Logic Analyzers (25)

Find a Logic Analyzer

Refine the List

remove all refinements

By Type of Content

By Product Category

No matches available for these refinements.