Contact an Expert

Logic Analyzer

A Keysight logic analyzer helps you minimize project risk by providing the most reliable, accurate measurements and the most complete view of system behavior. This comprehensive family of logic analyzer products offers the measurement capabilities, probing, application support and analysis tools to meet your toughest digital debug needs.
 

  • AXIe-based logic analyzers provide the highest performance available, with state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200M.
  • 16900 Series modular logic analyzers deliver the best long-term value. You get the flexibility to configure a system the way you want. Purchase what you need now then upgrade as your needs evolve.
  • "NEW" 16850 Series portable logic analyzers deliver the fastest timing capture with deep memory for fast digital system debug. Take advantage of 2.5 GHz timing capture with up to 128 M sample memory, up to 1.4 GHz trigger sequencer for state and timing capture, and both single-ended and differential probing options.
  • 16800 Series portable logic analyzers offer you an exclusive combination of high-performance logic analysis and pattern generation in a fixed logic analyzer configuration at an affordable price. State speed and memory depth are upgradeable at time of purchase or later as your needs evolve.

Compare All Logic Analyzers (25)

Find a Logic Analyzer

  • 16900 Measurement Modules 16900 Measurement Modules (6) 

    16900 Measurement Modules

    Measurement modules for the 16900 Family of Logic Analyzers

  • 16850 Series Portable Logic Analyzers with 2.5 GHz Timing in Deep Memory 16850 Series Portable Logic Analyzers with 2.5 GHz Timing in Deep Memory (4) 

    16850 Series Portable Logic Analyzers with 2.5 GHz Timing in Deep Memory

    • 400 ps resolution (2.5 GHz) timing with up to 128 M memory depth
    • 80 ps resolution (12.5 GHz) timing zoom with up to 128 kb memory depth
    • Up to 1.4 Gbps state data rate
    • Four models with 34/68/102/136 channels

  • 16800 Series Portable Logic Analyzers, Built-in Pattern Generator Available 16800 Series Portable Logic Analyzers, Built-in Pattern Generator Available (8) 

    16800 Series Portable Logic Analyzers, Built-in Pattern Generator Available

    Keysight Portable Logic Analyzers with available Pattern Generator deliver performance, applications and usability.

  • FPGA Design / Development Solutions FPGA Design / Development Solutions (6) 

    FPGA Design / Development Solutions

    Keysight, your full range of superior FPGA debugging, design and development solutions provider...

  • U4154A 4 Gb/s AXIe-based Logic Analyzer Module [Discontinued] U4154A 4 Gb/s AXIe-based Logic Analyzer Module [Discontinued] (1) 

    U4154A 4 Gb/s AXIe-based Logic Analyzer Module [Discontinued]

    • Highest confidence in measurement accuracy
    • Eye scans for signal integrity insight
    • Burst trigger, up to 4 bursts of 8
       

  • 16900 Series Modular Logic Analysis Systems 16900 Series Modular Logic Analysis Systems 

    16900 Series Modular Logic Analysis Systems

    The flexibility of a modular logic analysis system allows you to choose how to debug your design...

  • Microprocessor and Bus Products Microprocessor and Bus Products 

    Microprocessor and Bus Products

    Extensive range of tools that accelerate debugging...

  • Logic Analyzer Probe Solutions Logic Analyzer Probe Solutions 

    Logic Analyzer Probe Solutions

    Your accurate measurement begins at Keysight Logic Analyzer Probe…

  • Logic Analyzer Software Applications Logic Analyzer Software Applications 

    Logic Analyzer Software Applications

    Gain insight into your digital systems...

  • Logic Analyzer Accessories Logic Analyzer Accessories 

    Logic Analyzer Accessories

  • Logic Analyzer Upgrades Logic Analyzer Upgrades 

    Logic Analyzer Upgrades

Logic Analysis Products [Discontinued]
Product information and resources for discontinued logic analyzers and accessories