Können wir Ihnen behilflich sein?
Logic Analyzers
Keysight Logic Analyzers provide seamless logic analysis tools to solve tough debug problems and get your products to market faster.
A Keysight logic analyzer helps you minimize project risk by providing the most reliable, accurate measurements and the most complete view of system behavior. This comprehensive family of logic analyzer offers the measurement capabilities, probing, logic analyzer application support and analysis tools to meet your toughest digital debug needs.
- U41XX Series modular logic analyzers (in AXIe-based chassis) provide the highest performance available and best long-term value, with state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200M.
- 16860 Series portable logic analyzers deliver the fastest timing capture with deep memory for fast digital system debug. Take advantage of 2.5 GHz timing capture with up to 128 M sample memory, up to 1.4 GHz trigger sequencer for state and timing capture, and both single-ended and differential logic analyzer probing options.
- 16900 Series modular logic analyzers give you the flexibility to configure a system the way you want. Purchase what you need now then upgrade as your needs evolve.
- 16800 Series portable logic analyzers offer you an exclusive combination of high-performance logic analysis and pattern generation in a fixed logic analyzer configuration at an affordable price. State speed and memory depth are upgradeable at time of purchase or later as your needs evolve.
Find the Series That's Right for You
16861A 34-Channel Portable Logic Analyzer
16863A 102-Channel Portable Logic Analyzer
16862A 68-Channel Portable Logic Analyzer
16864A 136-Channel Portable Logic Analyzer
U4164A Logic Analyzer Module with State Mode up to 4Gb/s
U4972A DDR4 Protocol Debug and Analysis Solution
Alle Serien anzeigen
Featured Resources
Want help or have questions?
Entdecken
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback